,Model##Other##,Description##Other##,Product Properties##Other##,Closer Type##other##,Max Width##length##feet,Max Height##length##feet,CUSTOM SIZE RESTRICTIONS##other##,COIL DIMENSION NOTE##other##,JAMB GUIDE DIMENSION NOTE##other##,Wind Load##other## Manual Hand Chain,CESD20,Clopay CESD20 Insulated Coiling Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CESD10,Door_Service_BetweenJambMount_CESD20 : Hand-Chain Operated,30,30,Up to 38' Wide by 40' High. Consult Clopay for sizes above 30'x30',17” to 30” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings Motor,CESD20,Clopay CESD20 Insulated Coiling Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CESD10,Door_Service_BetweenJambMount_CESD20 : Motor Operated,30,30,Up to 38' Wide by 40' High. Consult Clopay for sizes above 30'x30',17” to 30” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings