,Model##Other##,Description##Other##,Product Properties##Other##,Closer Type##other##,Max Width##length##feet,Max Height##length##feet,CUSTOM SIZE RESTRICTIONS##other##,COIL DIMENSION NOTE##other##,JAMB GUIDE DIMENSION NOTE##other##,Wind Load##other##,Smoke Rated##other## Manual Hand Chain,CERD10,Clopay CERD10 Coiling Fire Resistive Service Door,http://clopaydoor.com/coilingservice-applications.aspx#cerd10,Door_Service_Fire_BetweenJambMount_CERD10 : Hand-Chain Operated,30,30,Up to 50' Wide by 40' High. Consult Clopay for sizes above 30'x30',14” to 25” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,0 Motor,CERD10,Clopay CERD10 Coiling Fire Resistive Service Door,http://clopaydoor.com/coilingservice-applications.aspx#cerd10,Door_Service_Fire_BetweenJambMount_CERD10 : Motor Operated,30,30,Up to 50' Wide by 40' High. Consult Clopay for sizes above 30'x30',14” to 25” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,0 Smoke Rated Manual Hand Chain,CERD11,Clopay CERD11 Coiling Fire Resistive Smoke Rated Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD11,Door_Service_Fire_BetweenJambMount_CERD10 : Hand-Chain Operated,30,30,Up to 50' Wide by 40' High. Consult Clopay for sizes above 30'x30',14” to 25” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,1 Smoke Rated Motor,CERD11,Clopay CERD11 Coiling Fire Resistive Smoke Rated Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD11,Door_Service_Fire_BetweenJambMount_CERD10 : Motor Operated,30,30,Up to 50' Wide by 40' High. Consult Clopay for sizes above 30'x30',14” to 25” ; Consult Clopay for specific profile when dimensions are critical.,7 3/4” to 11” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,1