,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Grill Width (default)##LENGTH##FEET,Grill Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Beadboard Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OGB4240 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4240,Danver Outdoor Kitchens,3.000000000000,0.812500000000,Danver Stainless Steel Lt-Rt,3.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,42""x27""D Grill Base - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.500000000000 OGB4240D Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4240D,Danver Outdoor Kitchens,3.000000000000,0.916666666667,Danver Stainless Steel Lt-Rt,3.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,42""x27""D Grill Base Extra Deep - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.500000000000 OGB4840 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4840,Danver Outdoor Kitchens,3.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,3.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,48""x27""D Grill Base - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,4.000000000000 OGB4840D Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4840D,Danver Outdoor Kitchens,3.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,3.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,48""x27""D Grill Base Extra Deep - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,4.000000000000 OGB3640 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB3640,Danver Outdoor Kitchens,2.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,36""x27""D Grill Base - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.000000000000 OGB3640D Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB3640D,Danver Outdoor Kitchens,2.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,36""x27""D Grill Base Extra Deep - 4 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.000000000000 OGB3640-24 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB3640-24,Danver Outdoor Kitchens,2.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,36""x24""D Grill Base - 4 Drawers,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.000000000000 OGB4240-24 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4240-24,Danver Outdoor Kitchens,3.000000000000,0.812500000000,Danver Stainless Steel Lt-Rt,3.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,42""x24""D Grill Base - 4 Drawers,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.500000000000,0.375000000000,3.500000000000 OGB4840-24 Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OGB4840-24,Danver Outdoor Kitchens,3.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,3.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,48""x24""D Grill Base - 4 Drawers,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.500000000000,0.375000000000,4.000000000000