BIM content - Architectural Building Information Modeling (BIM) objects / families / systems, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others.

Formats: RFA- Revit Object | RVT- Revit System | DWG- AutoCAD, Sketchup - all cad software
By downloading and using any ARCAT BIM content you agree to the following license agreement
 
    Metal Stair Nosings: Abrasive Cast Type 101 SP
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 102
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 103
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 104
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 109
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 112
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 113
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Type 119
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 100 110 120
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 101 116 116 A
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 102 103
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 105 105 A 105 B
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 106 106 A
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 107 107 A
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 111 114
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 115 115 M
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 117 117 A
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Abrasive Cast Types 150 250
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Flex Master Types 311 300 365
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types 122 132 142
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WP1 WP1 A WP24 WP24 A WP24 NG WP24 ANG
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WP2 J WP2 JT WP3 J WP3 JT WP4 J
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WP2 WP3 WP3 SP WP2 NG
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WP2C WP3C WP4C WP2CNG
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WP2T WP3T WP4T WP2TNG
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Spectra Types WPRN2 SP WPRN3 SP WP2003
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Stair Master Types 162 182 630 660 6100
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Stair Master Types 500 511 500 SN 511 SN 540 570
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Type 121 BF 231 BF 241 BF
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Type 431
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Type133
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Types 121 131 141 161
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Types 232 242
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Types 238 138
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG
    Metal Stair Nosings: Super Grit Types 610 630 A
     
    Download Revit Files: 2018 2017 2016 2015 2014
    or, download: DWG