FAKRO AMERICA, LLC

Attic Ladders, Roof Windows & Skylights

CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
Request for information FAKRO AMERICA, LLC Contact Us / RFI

Attic Stairs  

Attic Stairs: LMS – Steel ladder with Sealed and Insulated door R=5.2, ANSI Tested, 350 lbs. Load Capacity

Attic Stairs: LST – Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’

Attic Stairs: LWP – Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 300 lbs. Load Capacity

Attic Stairs: LWT – THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 300 lbs. Load Capacity

Fire Resistant Loft Ladders  

Fire Resistant Loft Ladders: LM-60 room height: 8' 1'' - 10' 1''

Fire Resistant Loft Ladders: LMF-60 room height: 9' 7 1/2'' - 11' 10''

Fire Resistant Loft Ladders: LSF - Fire Rated, Insulated 60 min by EN 1364-1, Scissor ladder

Fire Resistant Loft Ladders: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity

Roof Access  

Flat Roof Access: Skylight DRF – DRF DU6 - Triple-glazed, Anti-Burglary Laminated inner pane, Noise Cancelling Glass

Roof Access: DRL – DRL Flat Roof Insulated Hatch door (access door) opens up to 60 degrees

Roof Access: FWU-L – EGRESS (escape) Roof Window – left opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees

Roof Access: FWU-R – EGRESS (escape) Roof Window – right opening (US Certified) Premium Quality, Deck mounted, Installation range from 15 to 55 degrees

Roof Window  

Roof Window: FDY-V – Duet proSky Roof Window two sash window, lower non-opening sash with safe glass, Installation range from 25 to 65 degrees

Roof Window: FGH-V – Balcony Roof Window – Galeria Deck Mounted, Installation range from 35 to 55 degrees

Roof Window: FPP-V – Top Hung and Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees

Roof Window: FTP-V – Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees

Roof Window: FTT – THERMO Triple (U6, R=7) or Quadruple (U8, R=9.8) glazed, Noise Cancelling Pivot Window Deck Mounted, Installation range from 15 to 70 degrees

Roof Window: FYP-V – High Pivot Roof Window Premium Quality, Deck mounted, Installation range from 20 to 65 degrees

Skylights  

Skylights: DEF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling ELECTRIC Venting Skylight (rain sensor integrated)

Skylights: DMF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling MANUAL Venting Skylight

Skylights: DXF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling FIXED Venting Skylight

Skylights: DXW Walkable Skylight DW6

Skylights: FV – MANUAL Venting Premium Quality Deck mounted Skylight Installation range from 15 to 85

Skylights: FVS, FVE – SOLAR or ELECTRIC Venting Premium Quality Deck mounted Skylight (rain sensor integrated) Installation range from 15 to 85 degrees

Skylights: FX – FIXED Premium Quality Deck mounted Skylight Installation range from 15 to 85 degrees