BIM FILES > Heating, Ventilating, and Air Conditioning (HVAC) > 23 05 23 - General-Duty Valves for HVAC Piping

General-Duty Valves for HVAC Piping BIM content

BIM content - Architectural Building Information Modeling (BIM) objects / families / systems, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others.

Formats: RFA- Revit Object | RVT- Revit System | DWG- AutoCAD, Sketchup - all cad software
By downloading and using any ARCAT BIM content you agree to the following license agreement


          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - 3000BM1 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - 3000SS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - C300 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - C300N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - LFC300 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - AMES - LFC300N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - 050 100 LF2000B Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - 125 200 LF2000B Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - 2000SSNRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - 2000SSOSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - C200 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - AMES - C200N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - 5000SS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - C500 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - C500N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - C500Z Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - LFC500 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - LFC500N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - AMES - LFC500Z Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - 4000SSNRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - 4000SSOSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - C400 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - C400N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - C400Z Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Ames Fire and Waterworks: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - AMES - LF4000B Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

        • Mueller Steam Specialty: Valves: Butterfly: Butterfly Valves - Ductile Iron - Mueller Steam - 87 Series 14 - 24 Inch

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Mueller Steam Specialty: Valves: Butterfly: Butterfly Valves - Ductile Iron - Mueller Steam - 87 Series 2 - 12 Inch

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Mueller Steam Specialty: Valves: Butterfly: Butterfly Valves - Ductile Iron - Mueller Steam - 88 Series 14 - 24 Inch

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Mueller Steam Specialty: Valves: Butterfly: Butterfly Valves - Ductile Iron - Mueller Steam - 88 Series 2 - 12 Inch

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Mixing: Tempering Valves - Master - LFN170 - M3 - CSUT Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Mixing: Tempering Valves - Master - LFN170 - M3 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Mixing: Thermostastic Mixing Valves - LFMMV Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Mixing: Thermostatic Mixing Valves - Under Sink - LFUSG - B Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Gate: Gate Valve - LFWGV Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Bypass: By Pass Valves - Quick Connect - 3541 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Check: Check Valves - Brass Swing - LFWCV Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Check: Check Valves - MIDI - LF6 LFP6 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Check: Check Valves - Silent - LF600 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Check: Check Valves - Silent - LF601 LF601S Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Check: Check Valves Union - Quick Connect - 3540 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Control: Control Valves - Hot Water Temperature - LF1170 LFL1170 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1S - 050 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1T - 100 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1S - 075 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1S - 100 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1T - 050 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M1T - 075 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2S - 125 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2S - 150 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2S - 200 Inch - Female Solder

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2T - 125 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2T - 150 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - CSM61M2T - 200 Inch - Female Thread

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Flow Measurement: Valve - Flow Measurement - LFCSM61S Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Gas Shutoff: Gas Shutoff Valves - Automatic - LF210 - 5 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Backwater Valve - In Line - Cast Iron - Type BV - 200

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Backwater Valve - In Line - With Access Housing - Type BV - 240

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Bronze - Standard Port - B6000 - 025Inch - 4Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 025 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 038 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 050 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 075 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 100 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 125 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 150 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6800 - 200 Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 050 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 075 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 100 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 125 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 150 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Full Port - B6801 - 200 Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Standard Port - WBV3 - 012Inch - 4Inch - Threaded

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Brass - Standard Port - WBVS3 - 038Inch - 3Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Bronze - Standard Port - B6001 - 038Inch - 3Inch - Soldered

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve - Standard Port - B6400 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valve And Relief Valve - Combination - LFBRV Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - B6800-B6801: Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - C-FBV-1: Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - FBV3C FBVS3C Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - FBV4 FBVS4 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFB6080 LFB6081 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFB6780 LFB6781 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFB6800 LFB6801 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV PEX Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV3C LFFBVS3C Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV3CCC LFFBVS3CCC Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV3CQC Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV3CSS LFFBVS3CSS Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV4 LFFBVS4 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFFBV4B LFFBVS4B Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Full Port - LFIT6300 LFIS6301 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Ball Valves: Ball Valves - Standard Port - LFB6000 LFB6001 Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector - Backflow Prevention - 007DCDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - 709DCDA - OSY

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - 757DCDA - OSY

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - 757NDCDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - LF757DCDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Prevention - LF757NDCDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Detector: Double Check Detector Assemblies - Backflow Preventor - 774DCDA OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 - 100 LF007 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 050 - 100 SS007 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 - 100 LFU007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 - 100 U007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 100 007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 100 LF007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 - 200 007 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 - 200 LF007 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 - 200 LFU007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 - 200 U007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 200 007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 125 200 LF007 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 250 - 300 LF007 - NRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 250 - 300 LF007 - OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Preventer - 050 - 100 007 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 719 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 719 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 757 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 757N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 774NRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Backflow Prevention - 774OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assemblies - Lead Free - LF719 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Double Check Valve Assembly - Backflow Prevention - LF709 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check - Residential Fire Sprinkler - LF07S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check Valve - Backflow Preventers - 9D Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check Valves - Backflow Prevention - Lead Free - LF7

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check Valves - Backflow Prevention - SD2 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check Valves - Backflow Prevention - SD3 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Check Valve: Dual Check Valves - LF7R Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Fill: Valve Backflow: Preventer: WATTS-911-Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 957NRPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957NRPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 957RPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 957ZRPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 994RPDA

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 994RPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - 250 - 1000 909RPDA - OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957NRPDABFG - Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957NRPDAOSY - Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957RPDAOSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957ZRPDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Pressure Detector: Reduced Pressure Detector Assemblies - Backflow Prevention - LF957ZRPDAOSY - Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 025 - 075 009 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 LF009 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 025 - 075 LF009 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 050 - 075 U009 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 050 - 100 LF919 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 050 - 100 LF919 - QT - S

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 050 - 100 LF919 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 050 - 100 LF919 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 075 - 100 LF909 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 075 - 100 LF909 - QT - S

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 100 009M2 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 100 LF009M2 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 100 U009M2 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 009 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 919 - QT - S Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 919 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - 025 - 075 SS009M3 - QT Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 LF909M1 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 LF909M1 - QT - S

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 LF919 - QT - S

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 125 - 200 U009 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 250 - 300 LF009NRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 250 - 300 LF009OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 250 - 300 LF009QTFDA Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 957N Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 994NRS Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - 994OSY Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - Cast Iron - LF909 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - LFU009 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - WATTS - 957 Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Backflow Prevention - WATTS - 957Z Series

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

          • Watts: Valves: Backflow Preventer: Zone Valve: Reduced Pressure Zone Assemblies - Stainless Steel - 100 SS009 - QT

            Download Revit Family Files: 2020 2019 2018 2017 2016
            or, download: DWG

        • Gate: Valves Flanged-WATTS-408-OSY-RW: Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Hot: Water: Angle: Valves WATTS-HWA: Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Hydronic: Balancing: Valves WATTS-HBV: Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Pressure Reducer: Water Pressure Reducing Valves - High Capacity - LF127W Series

          Download Revit Family Files: 2020 2019 2018 2017 2016
          or, download: DWG

        • Watts: Valves: Pressure Reducer: Water Pressure Reducing Valves - LF25AUB - Z3 Series

          Download Revit Family Files: 2020