,Designed Height##length##inches,C Height##length##inches,D Height##length##inches,E Width##length##inches,F Width##length##inches,Minimum Spacing##length##inches,Model##other##default,Type Comments##other##default 3 x 18,18,4,4,2.5,1.375,5.5,BAL3X18WF,"Balustrade System 5""" 3 x 20,20,4,4,2.5,1.25,5.25,BAL3X20WF,"Balustrade System 5""" 3 x 20 OB,20.25,3.75,4,2.75,1.5,5.5,BAL3X20WFOB,"Balustrade System 5""" 3 x 24,24,4,4,2.5,1.25,5.125,BAL3X24WF,"Balustrade System 5""" 3 x 28,28,4,4,2.5,1.25,5.125,BAL3X28WF,"Balustrade System 5""" 3 x 32,32,4,4,2.5,1.25,5.125,BAL3X32WF,"Balustrade System 5""" 3 x 36,36,4,4,2.5,1.5,5.125,BAL3X36WF,"Balustrade System 5""" 5 x 20,20,4,4,4.5,3.25,7.25,BAL5X20WF,"Balustrade System 7"" or 12""" 5 x 24,24,4,4,4.5,3.25,7.125,BAL5X24WF,"Balustrade System 7"" or 12""" 5 x 28,28,4,4,4.5,3.5,7.125,BAL5X28WF,"Balustrade System 7"" or 12""" 5 x 32,32,4,4,4.5,3.5,7.125,BAL5X32WF,"Balustrade System 7"" or 12"""