,Model##Other##,Description##Other##,Interior Skin##other##,Exterior Skin##other##,End Stile Type##other##,Panel Thickness##length##inches,R-Value##other##,Max Width##length##inches,Max Height##length##inches Model 5710 Flush 1.75in,5710,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5710 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Flush Stucco Aluminum,Extruded End Cap,1.75,16.18,218,192 Model 5712 V Groove 1.75in,5712,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5712 as Specified,24 GA V-Groove Stucco Aluminum,24 GA V-Groove Stucco Aluminum,Extruded End Cap,1.75,16.18,218,192 Model 5714 Flush 1.75in,5714,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5714 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Flush Stucco Aluminum,Steel,1.75,16.18,254,384 Model 5716 V Groove 1.75in,5716,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5716 as Specified,24 GA V-Groove Stucco Aluminum,24 GA V-Groove Stucco Aluminum,Steel,1.75,16.18,254,384 Model 5770 Raised Ranch Panel 1.75in,5770,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5770 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Ranch Panel Stucco Aluminum,Extruded End Cap,1.75,16.18,254,384 Model 5780 Raised Standard Panel 1.75in,5780,Haas 5700 Series Commercial Insulated Overhead Sectional Door - 5780 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Standard Panel Stucco Aluminum,Extruded End Cap,1.75,16.18,254,384 Model 5210 Flush 2in,5210,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5210 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Flush Stucco Aluminum,Extruded End Cap,2,17.66,218,192 Model 5212 V Groove 2in,5212,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5212 as Specified,24 GA V-Groove Stucco Aluminum,24 GA V-Groove Stucco Aluminum,Extruded End Cap,2,17.66,218,192 Model 5214 Flush 2in,5214,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5214 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Flush Stucco Aluminum,Steel,2,17.66,254,384 Model 5216 V Groove 2in,5216,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5216 as Specified,24 GA V-Groove Stucco Aluminum,24 GA V-Groove Stucco Aluminum,Steel,2,17.66,254,384 Model 5270 Raised Ranch Panel 2in,5270,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5270 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Ranch Panel Stucco Aluminum,Extruded End Cap,2,17.66,254,384 Model 5280 Raised Standard Panel 2in,5280,Haas 5200 Series Commercial Insulated Overhead Sectional Door - 5280 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Standard Panel Stucco Aluminum,Extruded End Cap,2,17.66,254,384 Model 5814 Flush 3in,5814,Haas 5800 Series Commercial Insulated Overhead Sectional Door - 5814 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Flush Stucco Aluminum,Steel,3,25.8,254,384 Model 5816 V Groove 3in,5816,Haas 5800 Series Commercial Insulated Overhead Sectional Door - 5816 as Specified,24 GA V-Groove Stucco Aluminum,24 GA V-Groove Stucco Aluminum,Steel,3,25.8,254,384 Model 5870 Raised Ranch Panel 3in,5870,Haas 5800 Series Commercial Insulated Overhead Sectional Door - 5870 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Ranch Panel Stucco Aluminum,Extruded End Cap,3,25.8,254,384 Model 5880 Raised Standard Panel 3in,5880,Haas 5800 Series Commercial Insulated Overhead Sectional Door - 5880 as Specified,24 GA V-Groove Stucco Aluminum,24 GA Raised Standard Panel Stucco Aluminum,Extruded End Cap,3,25.8,254,384