,Model##Other##,Description##Other##,Standards Conformance##other##,Top Rod##other##,Bottom Rod##other## Rim Device Non Fire Rated,4501RIM0xxx,Hager Grade 1 Exit Device - 4500 Series 4501RIM0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,0,0 Rim Device Fire Rated,4501RIMFRxxx,Hager Grade 1 Exit Device - 4500 Series 4501RIMFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,0,0 Rim Device Cylinder Dogging,4501RIMCDxxx,Hager Grade 1 Exit Device - 4500 Series 4501RIMCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,0,0 Rim Device Windstorm Rated,4501RIMWRxxx,Hager Grade 1 Exit Device - 4500 Series 4501RIMWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,0,0 Rim Device Windstorm and Fire Rated,4501RIMFWxxx,Hager Grade 1 Exit Device - 4500 Series 4501RIMFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,0,0 SVR Device Non Fire Rated,4501SVR0xxx,Hager Grade 1 Exit Device - 4500 Series 4501SVR0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,1 SVR Device Fire Rated,4501SVRFRxxx,Hager Grade 1 Exit Device - 4500 Series 4501SVRFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,1 SVR Device Cylinder Dogging,4501SVRCDxxx,Hager Grade 1 Exit Device - 4500 Series 4501SVRCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,1 SVR Device Windstorm Rated,4501SVRWRxxx,Hager Grade 1 Exit Device - 4500 Series 4501SVRWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,1 SVR Device Windstorm and Fire Rated,4501SVRFWxxx,Hager Grade 1 Exit Device - 4500 Series 4501SVRFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,1 LBR Device Non Fire Rated,4501LBR0xxx,Hager Grade 1 Exit Device - 4500 Series 4501LBR0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,0 LBR Device Fire Rated,4501LBRFRxxx,Hager Grade 1 Exit Device - 4500 Series 4501LBRFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,0 LBR Device Cylinder Dogging,4501LBRCDxxx,Hager Grade 1 Exit Device - 4500 Series 4501LBRCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,0 LBR Device Windstorm Rated,4501LBRWRxxx,Hager Grade 1 Exit Device - 4500 Series 4501LBRWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,0 LBR Device Windstorm and Fire Rated,4501LBRFWxxx,Hager Grade 1 Exit Device - 4500 Series 4501LBRFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B ; ANSI 117.1,1,0 Electric Rim Device Non Fire Rated,4501RIM0xxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501RIM0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,0,0 Electric Rim Device Fire Rated,4501RIMFRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501RIMFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B,0,0 Electric Rim Device Cylinder Dogging,4501RIMCDxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501RIMCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,0,0 Electric Rim Device Windstorm Rated,4501RIMWRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501RIMWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,0,0 Electric Rim Device Windstorm and Fire Rated,4501RIMFWxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501RIMFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,0,0 Electric SVR Device Non Fire Rated,4501SVR0xxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501SVR0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,1,1 Electric SVR Device Fire Rated,4501SVRFRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501SVRFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B,1,1 Electric SVR Device Cylinder Dogging,4501SVRCDxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501SVRCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,1,1 Electric SVR Device Windstorm Rated,4501SVRWRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501SVRWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,1,1 Electric SVR Device Windstorm and Fire Rated,4501SVRFWxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501SVRFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,1,1 Electric LBR Device Non Fire Rated,4501LBR0xxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501LBR0xxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,1,0 Electric LBR Device Fire Rated,4501LBRFRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501LBRFRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; Panic Hardware ; UL 10C/10B,1,0 Electric LBR Device Cylinder Dogging,4501LBRCDxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501LBRCDxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; Panic Hardware ; UL 10C/10B,1,0 Electric LBR Device Windstorm Rated,4501LBRWRxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501LBRWRxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,1,0 Electric LBR Device Windstorm and Fire Rated,4501LBRFWxxx,Hager Grade 1 Electric Exit Device - 4500 Series 4501LBRFWxxx as Specified,Grade 1 ; BHMA ANSI A156.3 ; UL 3 HR ; ANSI A250.13 ; Panic Hardware ; UL 10C/10B,1,0