,Model##Other##,Description##Other##,Function Type##other##,Function Description##other##,Keying Function##other##,Standards Conformance##other##,Keyed##other##,Pushbutton##other## Passage,3610xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Passage as Specified,Passage #10 ; ANSI F75,Egress,Not Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,0 Dummy,3617xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Dummy as Specified,Dummy #17 ; No ANSI,Dummy One Side,Not Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,0 Privacy Exterior,3640xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Privacy as Specified,Privacy #40 ; ANSI F76B,Locked by Pushbutton on Interior ; Emergency Unlock,Not Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,0 Privacy Interior,3640xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Privacy as Specified,Privacy #40 ; ANSI F76B,Egress ; Pushbutton,Not Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,1 Entry Exterior,3653xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Entry as Specified,Entry #53 ; ANSI F82B,Locked by Turnbutton on Interior ; Keyed,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,1,0 Entry Interior,3653xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Entry as Specified,Entry #53 ; ANSI F82B,Does not unlatch Exterior until Turnbutton is unlocked ; Turnbutton,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,1 Classroom Exterior,3670xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Classroom as Specified,Classroom #70 ; ANSI F84,Locked by Key on Exterior ; Keyed,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,1,0 Classroom Interior,3670xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Classroom as Specified,Classroom #70 ; ANSI F84,Egress,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,0 Storeroom Exterior,3680xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Storeroom as Specified,Storeroom #80 ; ANSI F86,Unlocked by Key on Exterior ; Keyed,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,1,0 Storeroom Interior,3680xxx,Hager Grade 2 Mechanical Tubular Lock Set - 3600 Series Storeroom as Specified,Storeroom #80 ; ANSI F86,Egress,Keyed,Grade 2 ; ADA with Lever ; 3 HR A Label ; UL10B/C,0,0