,Row Spacing Constraint##other##,Row Rise Constraint##other## "22"" Row, 9 5/8""" Rise,1,1 "22"" Row, 11 5/8""" Rise,1,2 "22"" Row, 16""" Rise,1,3 "23"" Row, 9 5/8""" Rise,2,1 "23"" Row, 11 5/8""" Rise,2,2 "23"" Row, 16""" Rise,2,3 "24"" Row, 9 5/8""" Rise,3,1 "24"" Row, 11 5/8""" Rise,3,2 "24"" Row, 16""" Rise,3,3 "26"" Row, 9 5/8""" Rise,4,1 "26"" Row, 11 5/8""" Rise,4,2 "26"" Row, 16""" Rise,4,3