,Model##Other##,Description##Other##,Door Leaf Inset##length##inches,Clearance Required##length##inches,Capacity##other##,Suggested Use##other##,Restrictions##other##,Available Options##other##,Standards Conformance##other##,Hinge Design##other## 045HD Square Door Edge,045HD as Specified,Ives Half Surface Continuous Hinge - 045HD as Specified,0.28125,0.15625,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,045HD 045HD Beveled Door Edge,045HD as Specified,Ives Half Surface Continuous Hinge - 045HD as Specified,0.28125,0.1875,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,045HD 046HD Square Door Edge,046HD as Specified,Ives Half Surface Continuous Hinge - 046HD as Specified,0.28125,0.15625,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,046HD 046HD Beveled Door Edge,046HD as Specified,Ives Half Surface Continuous Hinge - 046HD as Specified,0.28125,0.1875,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,046HD 053HD Square Door Edge,053HD as Specified,Ives Half Surface Continuous Hinge - 053HD as Specified,0.125,0.28125,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,053HD 053HD Beveled Door Edge,053HD as Specified,Ives Half Surface Continuous Hinge - 053HD as Specified,0.125,0.28125,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,053HD 054HD Square Door Edge,054HD as Specified,Ives Half Surface Continuous Hinge - 054HD as Specified,0.125,0.28125,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,054HD 054HD Beveled Door Edge,054HD as Specified,Ives Half Surface Continuous Hinge - 054HD as Specified,0.125,0.28125,"450 lbs with 48"" Door Width Maximum",Flush Mounted Half Surface for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,054HD 112HD Square Door Edge,112HD as Specified,Ives Full Mortise Continuous Hinge - 112HD as Specified,0,0.3125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,112HD 112HD Beveled Door Edge,112HD as Specified,Ives Full Mortise Continuous Hinge - 112HD as Specified,0,0.03125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,112HD 157HD Square Door Edge,157HD as Specified,Ives Full Surface Continuous Hinge - 157HD as Specified,0,0.0625,"600 lbs with 48"" Door Width Maximum",Flush Mounted Full Surface for Narrow Frame,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,157HD 157HD Beveled Door Edge,157HD as Specified,Ives Full Surface Continuous Hinge - 157HD as Specified,0,0.09375,"600 lbs with 48"" Door Width Maximum",Flush Mounted Full Surface for Narrow Frame,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,157HD 210HD Square Door Edge,210HD as Specified,Ives Full Surface Swing Clear Continuous Hinge - 210HD as Specified,0.03125,0.0625,"600 lbs with 48"" Door Width Maximum",Flush Mounted Full Surface Swing Clear for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,210HD 210HD Beveled Door Edge,210HD as Specified,Ives Full Surface Swing Clear Continuous Hinge - 210HD as Specified,0.03125,0.09375,"600 lbs with 48"" Door Width Maximum",Flush Mounted Full Surface Swing Clear for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,210HD 224HD Square Door Edge,224HD as Specified,Ives Full Mortise Continuous Hinge - 224HD as Specified,0.0625,0.3125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Door Edge Protection,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,224HD 224HD Beveled Door Edge,224HD as Specified,Ives Full Mortise Continuous Hinge - 224HD as Specified,0.0625,0.0625,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Door Edge Protection,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,224HD Electric Prepped 112HD Square Door Edge,112HD as Specified,Ives Full Mortise Continuous Hinge - Electric Prepped 112HD as Specified,0,0.3125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,112HD Electric Prepped 112HD Beveled Door Edge,112HD as Specified,Ives Full Mortise Continuous Hinge - Electric Prepped 112HD as Specified,0,0.03125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Retrofit or New Construction,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,112HD Electric Prepped 224HD Square Door Edge,224HD as Specified,Ives Full Mortise Continuous Hinge - Electric Prepped 224HD as Specified,0.0625,0.3125,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Door Edge Protection,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,224HD Electric Prepped 224HD Beveled Door Edge,224HD as Specified,Ives Full Mortise Continuous Hinge - Electric Prepped 224HD as Specified,0.0625,0.0625,"450-600 lbs with 48"" Door Width Maximum",Flush Mounted Full Mortise for Door Edge Protection,Non-Handed for standard lengths,"83"", 85"", 95"", 120"", [SEC][WD]",Heavy Duty ; Grade 1 ; UL 10C 90 Minute,224HD