,Model##Other##,Description##Other##,Number of Poles##other##,Fixture Grade##other##,Fixture Application##other##,Standards Conformance##other##,NEMA 5_15R##other##,NEMA 5_20R##other##,NEMA 6_15R##other##,NEMA 6_20R##other## NEMA 5-15R,16251-x ; 16241-x,Leviton NEMA 5-15R Decora Plus Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 5-15R,UL498 ; NOM 057 ; NEMA WD-6,1,0,0,0 NEMA 5-20R,16351-x ; 16341-x,Leviton NEMA 5-20R Decora Plus Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 5-20R,UL498 ; NOM 057 ; NEMA WD-6,0,1,0,0 NEMA 6-20R,16651-x,Leviton NEMA 6-20R Decora Plus Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 6-20R,UL498 ; NOM 057 ; NEMA WD-6,0,0,0,1 NEMA 6-15R,16451-x,Leviton NEMA 6-15R Decora Plus Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 6-15R,UL498 ; NOM 057 ; NEMA WD-6,0,0,1,0