,Model##Other##,Description##Other##,Number of Poles##other##,MEP Amperage##other##,Maximum Amperage##other##,Fixture Grade##other##,Fixture Function##other##,Standards Conformance##other## 30A 600V Double Pole,MS4X-302,Leviton MS4X-302 Manual Motor Starter Toggle Switch,2,30,24,Industrial,Double Pole Non-Fused Suitable as Motor Disconnect,cUL ; UL508 ; NOM 057 ; NEMA WD-1 and WD-6 ; Type 4X Enclosure ; IP67 Housing 30A 600V Three Pole,MS4X-303,Leviton MS4X-303 Manual Motor Starter Toggle Switch,3,30,24,Industrial,Three Pole Non-Fused Suitable as Motor Disconnect,cUL ; UL508 ; NOM 057 ; NEMA WD-1 and WD-6 ; Type 4X Enclosure ; IP67 Housing 40A 600V Double Pole,MS4X-402,Leviton MS4X-402 Manual Motor Starter Toggle Switch,2,40,34,Industrial,Double Pole Non-Fused Suitable as Motor Disconnect,cUL ; UL508 ; NOM 057 ; NEMA WD-1 and WD-6 ; Type 4X Enclosure ; IP67 Housing 40A 600V Three Pole,MS4X-403,Leviton MS4X-403 Manual Motor Starter Toggle Switch,3,40,34,Industrial,Three Pole Non-Fused Suitable as Motor Disconnect,cUL ; UL508 ; NOM 057 ; NEMA WD-1 and WD-6 ; Type 4X Enclosure ; IP67 Housing