,Model##Other##,Description##Other##,Opening Width##length##inches,Opening Depth##length##inches,Unit Width##length##inches,Unit Depth##length##inches,Capacity##other##,Door Width##length##inches,Lift Travel Speed##other##,Cab Design##other## One Direction Class A and C 68 x 89.5,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,92,104,68,89.5,Class A and C 4000 lbs,68,as Specified,Cab_TypeCOMFront One Direction Class A and C 80 x 113.5,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,108,128,80,113.5,Class A and C 5000 lbs,80,as Specified,Cab_TypeCOMFront One Direction Class A and C 96 x 113.5 6000 lb,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,122,128,96,113.5,Class A and C 6000 lbs,96,as Specified,Cab_TypeCOMFront One Direction Class A and C 96 x 113.5 8000 lb,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,122,128,96,113.5,Class A and C 8000 lbs,96,as Specified,Cab_TypeCOMFront One Direction Class A and C 120 x 161.5,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,146,178,120,161.5,Class A and C 10000 lbs,120,as Specified,Cab_TypeCOMFront One Direction Class A and C 144 x 185.5,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,172,200,144,185.5,Class A and C 12000 lbs,144,as Specified,Cab_TypeCOMFront One Direction Class A and C 144 x 209.5,Freight One Direction Class A and C,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,172,224,144,209.5,Class A and C 15000 lbs,144,as Specified,Cab_TypeCOMFront One Direction Class B 108 x 256,Freight One Direction Class B,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,134,272,108,256,Class B 8000 lbs,108,as Specified,Cab_TypeCOMFront One Direction Class B 120 x 280,Freight One Direction Class B,Nationwide Lifts Commercial Hydraulic Elevator - Freight InGround Hydro as Specified,146,296,120,280,Class B 10000 lbs,120,as Specified,Cab_TypeCOMFront Pass Thru Class A and C 68 x 88,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,92,108,68,88,Class A and C 4000 lbs,68,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 80 x 112,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,108,130,80,112,Class A and C 5000 lbs,80,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 96 x 112,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,122,130,96,112,Class A and C 6000 lbs,96,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 96 x 136,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,122,154,96,136,Class A and C 8000 lbs,96,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 120 x 160,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,146,178,120,160,Class A and C 10000 lbs,120,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 144 x 184,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,172,202,144,184,Class A and C 12000 lbs,144,as Specified,Cab_TypeCOMPassThru Pass Thru Class A and C 144 x 208,Freight Pass Thru Class A and C,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,172,226,144,208,Class A and C 15000 lbs,144,as Specified,Cab_TypeCOMPassThru Pass Thru Class B 108 x 256,Freight Pass Thru Class B,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,134,274,108,256,Class B 8000 lbs,108,as Specified,Cab_TypeCOMPassThru Pass Thru Class B 120 x 280,Freight Pass Thru Class B,Nationwide Lifts Commercial Pass Thru Hydraulic Elevator - Freight InGround Hydro as Specified,146,298,120,280,Class B 10000 lbs,120,as Specified,Cab_TypeCOMPassThru