,Model##Other##,Description##Other##,Guardrail Finish##other##,Handrail Finish##other##,Fire Performance##other##,Protection Level##other##,ADA Compliant##other##,Unit Height##length##inches,Unit Depth##length##inches,Projection from Host##length##inches BR-600C,BR-600C,Pawling Impact Protection Handrail - Model BR-600C,Plastic - Vinyl - Pawling - Color as Specified,Wood - Pawling - as Specified,Class A Dependent on Wood Species,Medium - Heavy,0,5.5,1.75,1.5 BR-600CS,BR-600CS,Pawling Impact Protection Handrail - Model BR-600CS,Plastic - Vinyl - Pawling - Color as Specified,Wood - Pawling - as Specified,Class A Dependent on Wood Species,Medium - Heavy,0,5.5,1.75,1.5 BR-600V,BR-600V,Pawling Impact Protection Handrail - Model BR-600V,Plastic - Vinyl - Pawling - Color as Specified,Plastic - Vinyl - Pawling - Color as Specified,Class A,Medium - Heavy,0,5.5,1.75,1.5 BR-600VS,BR-600VS,Pawling Impact Protection Handrail - Model BR-600VS,Plastic - Vinyl - Pawling - Color as Specified,Plastic - Vinyl - Pawling - Color as Specified,Class A,Medium - Heavy,0,5.5,1.75,1.5