,Model##Other##,Description##Other##,Handrail Finish##other##,Fire Performance##other##,Protection Level##other##,ADA Compliant##other##,Accent Stripes or Grooves##other##,CoExtruded Accent Stripe##other##,Unit Height##length##inches,Unit Depth##length##inches,Projection from Host##length##inches BR-500P,BR-500P,Pawling Impact Protection Handrail - Model BR-500P,Plastic - PETG - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-500,BR-500,Pawling Impact Protection Handrail - Model BR-500,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-500B,BR-500B,Pawling Impact Protection Handrail - Model BR-500B,Plastic - Resin - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-500G,BR-500G,Pawling Impact Protection Handrail - Model BR-500G,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,1,0,5.5,1.5,1.5 BR-500S,BR-500S,Pawling Impact Protection Handrail - Model BR-500S,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-502,BR-502,Pawling Impact Protection Handrail - Model BR-502,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,1,5.5,1.5,1.5 BR-530,BR-530,Pawling Impact Protection Handrail - Model BR-530,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-530G,BR-530G,Pawling Impact Protection Handrail - Model BR-530G,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,1,0,5.5,1.5,1.5 BR-530S,BR-530S,Pawling Impact Protection Handrail - Model BR-530S,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,0,5.5,1.5,1.5 BR-530X,BR-530X,Pawling Impact Protection Handrail - Model BR-530X,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,1,0,5.5,1.5,1.5 BR-532,BR-532,Pawling Impact Protection Handrail - Model BR-532,Plastic - Vinyl - Pawling - Color as Specified,Class A,Heavy,1,0,1,5.5,1.5,1.5