,Model##other##,Slat Type##other##,Operator##other##,Face Mounted##other##,Jamb Mounted##other##,Mount Under Lintel##other##,Guide Type##other##,Panel Material##other##,Door Track Material##other##,Bottom Bar Material##other##,Operator Material##other##,Housing Material##other##,Barrel Material##other##,Width##length##inches,Height##length##inches,Guide Width##length##inches,Guide Depth##length##inches,Charge Side Dim A##length##inches,Drive Side Dim B##length##inches,Hood Dim C##length##inches,Hood Dim D##length##inches,Door Offset From Interior Wall##length##inches 12x8 Grille Brick Manual,Standard,Curtain : Grille Brick (GBA),Manual : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Straight Manual,Standard,Curtain : Grille Straight (GSA),Manual : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Brick Chain ,Standard,Curtain : Grille Brick (GBA),Chain : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Straight Chain ,Standard,Curtain : Grille Straight (GSA),Chain : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Brick Crank ,Standard,Curtain : Grille Brick (GBA),Crank : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Straight Crank ,Standard,Curtain : Grille Straight (GSA),Crank : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Brick Motor ,Standard,Curtain : Grille Brick (GBA),Motor : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Straight Motor ,Standard,Curtain : Grille Straight (GSA),Motor : ByType,1,0,0,Z guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6.375,8.375,16.75,22.5,0 12x8 Grille Brick Manual,Standard,Curtain : Grille Brick (GBA),Manual : ByType,0,1,1,F guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Straight Manual,Standard,Curtain : Grille Straight (GSA),Manual : ByType,0,1,1,F guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Brick Chain ,Standard,Curtain : Grille Brick (GBA),Chain : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Straight Chain ,Standard,Curtain : Grille Straight (GSA),Chain : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Brick Crank ,Standard,Curtain : Grille Brick (GBA),Crank : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Straight Crank ,Standard,Curtain : Grille Straight (GSA),Crank : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Brick Motor ,Standard,Curtain : Grille Brick (GBA),Motor : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GBA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4 12x8 Grille Straight Motor ,Standard,Curtain : Grille Straight (GSA),Motor : ByType,0,1,1,U guide : ByType,"Aluminum, Anodized Finish, GSA (curtain grille only)","Aluminum, mill finish","Aluminum, mill finish","Galvanized Steel, Painted, Black","Aluminum, mill finish",Galvanized Steel,144,96,5.5,4,6,8,16.75,22.5,4