,Model##Other##,Description##Other##,Unit Length##length##inches,Base Weight##other##,Standards Conformance##other## 2ft Length,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,24,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 3ft Length,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,36,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 4ft Length,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,48,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 5ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,60,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 6ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,72,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 7ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,84,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 7.5ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,90,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 8ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,96,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 9ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,108,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA" 10ft Section,SRC 360 Mobile Safety Parapet Bumpout Railing,Safety Rail Company Non-Penetrating Fall Protection System - 360 Mobile Safety Parapet Bumpout Railing as Specified,120,104 lbs per Base Plate,"OSHA Guardrail Reg 1910.23, 1926.500 - .503 ; Made in USA"