,Model##Other##,Description##Other##,Dome##Other##,Flashing Type##Other##,Outer Dome##Other##,Inner Dome##Other##,Flashing Material##Other##,Water Penetration##Other##,Visible Light Transmission##Other##,U Factor##Other##,Structural Test Pressure##Other##,Is Hurricane Zone (HVHZ) Compliant##Other##,SHGC##Other##,EDCS Area_in2##Other##,Air Infiltration##Other##,Throat Height##Length##Inches Acrylic-Flat_4in,S290DS,Solatube 290 DS (14 in/350 mm),290 Dome : DA,FF Flashing : FF4 - 290,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Black,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.43,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,0.33,290,0.3 cfm/ft2 at 1.57 psf (ASTM E 283),5 Acrylic-Flat_6in,S290DS,Solatube 290 DS (14 in/350 mm),290 Dome : DA,FF Flashing : FF6 - 290,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Black,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.43,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,0.33,290,0.3 cfm/ft2 at 1.57 psf (ASTM E 283),7 Acrylic-Tile_Flat,S290DS,Solatube 290 DS (14 in/350 mm),290 Dome : DA,FF Flashing : FFT4 - 290,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Black,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.43,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,0.33,290,0.3 cfm/ft2 at 1.57 psf (ASTM E 283),7 HVHZ-Flat_4in,S290DS,Solatube 290 DS (14 in/350 mm),290 Dome : DI,FF Flashing : FF4 - 290,Dome_Acrylic,Dome_Acrylic,Flashing_Steel - ASTM A653 - Black,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.43,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),1,0.33,290,0.3 cfm/ft2 at 1.57 psf (ASTM E 283),5 HVHZ-Flat_6in,S290DS,Solatube 290 DS (14 in/350 mm),290 Dome : DI,FF Flashing : FF6 - 290,Dome_Acrylic,Dome_Acrylic,Flashing_Steel - ASTM A653 - Black,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.43,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),1,0.33,290,0.3 cfm/ft2 at 1.57 psf (ASTM E 283),7