,Model##Other##,Description##Other##,Frame Material##other##,One Panel Configuration##other##,Two Panel Configuration##other##,Three Panel Configuration##other##,Four Panel Configuration##other##,Configuration_Two Panel Top Percent##other##,Configuration_Two Panel Bottom Percent##other##,Configuration_Three Panel Top Percent##other##,Configuration_Three Panel Middle Percent##other##,Configuration_Three Panel Bottom Percent##other## Endurian One Field,WLO-1001,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1001,Plastic - Timberlane - Endurian Synthetic,1,0,0,0,0.5,0.5,0.2,0.4,0.4 Endurian Two Field 5050,WLO-1002,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1002,Plastic - Timberlane - Endurian Synthetic,0,1,0,0,0.5,0.5,0.2,0.4,0.4 Endurian Two Field 4060,WLO-1003,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1003,Plastic - Timberlane - Endurian Synthetic,0,1,0,0,0.4,0.6,0.2,0.4,0.4 Endurian - Two Field 6040,WLO-1004,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1004,Plastic - Timberlane - Endurian Synthetic,0,1,0,0,0.6,0.4,0.2,0.4,0.4 Endurian Three Field 333333,WLO-1005,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1005,Plastic - Timberlane - Endurian Synthetic,0,0,1,0,0.5,0.5,0.333,0.333,0.333 Endurian Three Field 204040,WLO-1006,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1006,Plastic - Timberlane - Endurian Synthetic,0,0,1,0,0.5,0.5,0.2,0.4,0.4 Endurian Three Field 402040,WLO-1007,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1007,Plastic - Timberlane - Endurian Synthetic,0,0,1,0,0.5,0.5,0.4,0.2,0.4 Endurian Four Field 25252525,WLO-1008,Timberlane Endurian Shutter as Specified - Operable Louver Style WLO-1008,Plastic - Timberlane - Endurian Synthetic,0,0,0,1,0.5,0.5,0.2,0.4,0.4 Wood One Field,WLO-1001,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1001,Wood - Timberlane - as Specified,1,0,0,0,0.5,0.5,0.2,0.4,0.4 Wood Two Field 5050,WLO-1002,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1002,Wood - Timberlane - as Specified,0,1,0,0,0.5,0.5,0.2,0.4,0.4 Wood Two Field 4060,WLO-1003,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1003,Wood - Timberlane - as Specified,0,1,0,0,0.4,0.6,0.2,0.4,0.4 Wood - Two Field 6040,WLO-1004,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1004,Wood - Timberlane - as Specified,0,1,0,0,0.6,0.4,0.2,0.4,0.4 Wood Three Field 333333,WLO-1005,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1005,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.333,0.333,0.333 Wood Three Field 204040,WLO-1006,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1006,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.2,0.4,0.4 Wood Three Field 402040,WLO-1007,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1007,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.4,0.2,0.4 Wood Four Field 25252525,WLO-1008,Timberlane Wood Shutter as Specified - Operable Louver Style WLO-1008,Wood - Timberlane - as Specified,0,0,0,1,0.5,0.5,0.2,0.4,0.4