,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Microwave Width##LENGTH##FEET,Microwave Height##LENGTH##FEET,Manufacturer##OTHER##,MW Panel Height##LENGTH##FEET,MW Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Material##OTHER##,Door Insert By Others Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBMW3010 Rio,www.danver.com,Danver Toe Kick,1,OBMW3010,2.000000000000,1.166666666667,Danver Outdoor Kitchens,1.494791666667,1.500000000000,Danver Stainless Steel Lt-Rt,2.489583333333,Rio,Danver Stainless Steel Up-Dn,Generic,0.979170000000,30""x27""D Microwave Base - 1 Drawer,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBMW2110-24 Rio,www.danver.com,Danver Toe Kick,1,OBMW2110-24,1.250000000000,1.166666666667,Danver Outdoor Kitchens,1.494791666667,1.500000000000,Danver Stainless Steel Lt-Rt,1.739583333333,Rio,Danver Stainless Steel Up-Dn,Generic,0.979170000000,21""x24""D Microwave Base - 1 Drawer,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 OBMW2410-24 Rio,www.danver.com,Danver Toe Kick,1,OBMW2410-24,1.500000000000,1.166666666667,Danver Outdoor Kitchens,1.494791666667,1.500000000000,Danver Stainless Steel Lt-Rt,1.989583333333,Rio,Danver Stainless Steel Up-Dn,Generic,0.979170000000,24""x24""D Microwave Base - 1 Drawer,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBMW2710-24 Rio,www.danver.com,Danver Toe Kick,1,OBMW2710-24,1.750000000000,1.166666666667,Danver Outdoor Kitchens,1.494791666667,1.500000000000,Danver Stainless Steel Lt-Rt,2.239583333333,Rio,Danver Stainless Steel Up-Dn,Generic,0.979170000000,27""x24""D Microwave Base - 1 Drawer,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBMW3010-24 Rio,www.danver.com,Danver Toe Kick,1,OBMW3010-24,2.000000000000,1.166666666667,Danver Outdoor Kitchens,1.494791666667,1.500000000000,Danver Stainless Steel Lt-Rt,2.489583333333,Rio,Danver Stainless Steel Up-Dn,Generic,0.979170000000,30""x24""D Microwave Base - 1 Drawer,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000