,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Louver Material##OTHER##,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBS1801-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS1801-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,18""x27""D Sink Base - 1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 OBS1501-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS1501-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.239583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,15""x27""D Sink Base - 1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.250000000000 OBS2101-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS2101-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.739583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,21""x27""D Sink Base - 1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 OBS2401-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS2401-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,24""x27""D Sink Base - 1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBS2401-24-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS2401-24-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,24""x24""D Sink Base - 1 Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBS2101-24-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS2101-24-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.739583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,21""x24""D Sink Base - 1 Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 OBS1801-24-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS1801-24-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,18""x24""D Sink Base - 1 Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 OBS1501-24-RH Keywest Louver,www.danver.com,Danver Toe Kick,1,OBS1501-24-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.239583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,15""x24""D Sink Base - 1 Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.250000000000