,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Height From Floor##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Egg Opening##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Insert Material##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OEB2702 H18 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.583333333333,OEB2702 H18,Danver Outdoor Kitchens,2.000000000000,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x27""D Ceramic Egg Base - Shelf Height 19"" From Floor,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.250000000000 OEB2702 H22 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.895833333333,OEB2702 H22,Danver Outdoor Kitchens,2.000000000000,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x27""D Ceramic Egg Base - Shelf Height 22.75"" From Floor,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.250000000000 OEB2702-24 H22 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.895833333333,OEB2702-24 H22,Danver Outdoor Kitchens,2.000000000000,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x24""D Ceramic Egg Base - Shelf Height 22.75"" From Floor,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.250000000000 OEB3302 H18 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.583333333333,OEB3302 H18,Danver Outdoor Kitchens,2.500000000000,Danver Stainless Steel Lt-Rt,2.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,33""x27""D Ceramic Egg Base - Shelf Height 19"" From Floor,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.750000000000 OEB3302 H22 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.895833333333,OEB3302 H22,Danver Outdoor Kitchens,2.500000000000,Danver Stainless Steel Lt-Rt,2.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,33""x27""D Ceramic Egg Base - Shelf Height 22.75"" From Floor,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.750000000000 OEB3302-24 H18 + Egg- Palm Beach,www.danver.com,Danver Toe Kick,1,1.583333333333,OEB3302-24 H18,Danver Outdoor Kitchens,2.500000000000,Danver Stainless Steel Lt-Rt,2.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,33""x24""D Ceramic Egg Base - Shelf Height 22.75"" From Floor,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.364583333333,2.750000000000