,Warming Drawer Width##LENGTH##FEET,Warming Drawer Height##LENGTH##FEET,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Grill Width##LENGTH##FEET,Grill Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OGW5401 Hampton,3.500000000000,0.958333333333,www.danver.com,Danver Toe Kick,1,OGW5401,Danver Outdoor Kitchens,4.000000000000,0.812500000000,Danver Stainless Steel Lt-Rt,4.489583333333,Hampton,Danver Stainless Steel Up-Dn,1.666670000000,54""x27""D Grill Base - Warming Drawer +1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.500000000000 OGW5401D Hampton,3.500000000000,0.958333333333,www.danver.com,Danver Toe Kick,1,OGW5401D,Danver Outdoor Kitchens,4.000000000000,0.916666666667,Danver Stainless Steel Lt-Rt,4.489583333333,Hampton,Danver Stainless Steel Up-Dn,1.562503333333,54""x27""D Grill Base Extra Deep - Warming Drawer +1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.500000000000 OGW5801 Hampton,3.500000000000,0.958333333333,www.danver.com,Danver Toe Kick,1,OGW5801,Danver Outdoor Kitchens,4.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,4.822916666667,Hampton,Danver Stainless Steel Up-Dn,1.666670000000,58""x27""D Grill Base - Warming Drawer +1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.833333333333 OGW5801D Hampton,3.500000000000,0.958333333333,www.danver.com,Danver Toe Kick,1,OGW5801D,Danver Outdoor Kitchens,4.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,4.822916666667,Hampton,Danver Stainless Steel Up-Dn,1.562503333333,58""x27""D Grill Base Extra Deep - Warming Drawer +1 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.833333333333