,URL##OTHER##,Panel Style##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Insert Panel Height##LENGTH##FEET,Panel Width##LENGTH##FEET,Panel Thickness##LENGTH##FEET,Door Rail Vert##OTHER##,Door Rail Horz##OTHER##,Panel Inset##LENGTH##FEET,Panel Height##LENGTH##FEET,Description##OTHER##,Beadboard Material##OTHER## PPS Panel 15_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 15,Danver Outdoor Kitchens,2.552083333333,1.250000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 15"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 18_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 18,Danver Outdoor Kitchens,2.552083333333,1.500000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 18"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 21_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 21,Danver Outdoor Kitchens,2.552083333333,1.750000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 21"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 24_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 24,Danver Outdoor Kitchens,2.552083333333,2.000000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 24"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 27_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 27,Danver Outdoor Kitchens,2.552083333333,2.250000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 27"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 30_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 30,Danver Outdoor Kitchens,2.552083333333,2.500000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 30"" Front/Back Panel,Danver Stainless Steel Up-Dn PPS Panel 33_Keywest Beadboard,www.danver.com,Keywest Beadboard,PPS Panel 33,Danver Outdoor Kitchens,2.552083333333,2.750000000000,0.062500000000,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.052083333333,2.479166666667,PPS Panel 33"" Front/Back Panel,Danver Stainless Steel Up-Dn