,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Louver Material##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Burner Width##LENGTH##FEET,Burner Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET VBB1801-LH + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,VBB1801-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.083333333333,0.812500000000,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,1.666670000000,18""x27""D Viking Power Burner Base - LH Door,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 VBB1801-RH + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,VBB1801-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.083333333333,0.812500000000,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,1.666670000000,18""x27""D Viking Power Burner Base - RH Door,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 VBB2101-LH + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,VBB2101-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.083333333333,0.812500000000,Danver Stainless Steel Lt-Rt,1.739583333333,Keywest Louver,1.666670000000,21""x27""D Viking Power Burner Base - LH Door,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 VBB2101-RH + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,VBB2101-RH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.083333333333,0.812500000000,Danver Stainless Steel Lt-Rt,1.739583333333,Keywest Louver,1.666670000000,21""x27""D Viking Power Burner Base - RH Door,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000