,Width##length##feet,Height##length##feet,Hood Height##length##inches,Hood Depth##length##inches,Door Frame Material##other##,Curtain Material##other##,Base Rail Height##length##inches,Base Rail Depth##length##inches,Model##other##,Description##other## "Aluminum - 10'-0"" x 6'-6""",10,6.5,9.5,9.125,Metal - Aluminum - Wayne Dalton - Anodized - Bronze,Metal - Alum Slats - Wayne Dalton - Anodized - Bronze,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Aluminum - 12'-0"" x 8'-0""",12,8,11.5,11.125,Metal - Aluminum - Wayne Dalton - Anodized - Bronze,Metal - Alum Slats - Wayne Dalton - Anodized - Bronze,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Aluminum - 16'-0"" x 6'-0""",16,6,11.5,11.125,Metal - Aluminum - Wayne Dalton - Anodized - Bronze,Metal - Alum Slats - Wayne Dalton - Anodized - Bronze,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Aluminum - 20'-0"" x 6'-0""",20,6,11.5,11.125,Metal - Aluminum - Wayne Dalton - Anodized - Bronze,Metal - Alum Slats - Wayne Dalton - Anodized - Bronze,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Stainless Steel - 9'-0"" x 7'-0""",9,7,9.5,9.125,Metal - Stainless Steel - Wayne Dalton - #4,Metal - Stainless Steel Slats - Wayne Dalton - #4,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Stainless Steel - 11'-0"" x 7'-0""",11,7,11.5,11.125,Metal - Stainless Steel - Wayne Dalton - #4,Metal - Stainless Steel Slats - Wayne Dalton - #4,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Stainless Steel - 15'-0"" x 6'-0""",15,6,11.5,11.125,Metal - Stainless Steel - Wayne Dalton - #4,Metal - Stainless Steel Slats - Wayne Dalton - #4,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Stainless Steel - 20'-0"" x 6'-0""",20,6,11.5,11.125,Metal - Stainless Steel - Wayne Dalton - #4,Metal - Stainless Steel Slats - Wayne Dalton - #4,2,0.5,500,Wayne Dalton Counter Shutter - Model 500 "Wood - 12'-0"" x 8'-0""",12,8,11.5,11.125,Wood - Finished - Wayne Dalton - Red Oak,Wood - Finished Slats - Wayne Dalton - Red Oak,5.625,1.75,Wood,Wayne Dalton Wood Counter Shutter