Advantage Lumber, LLC
 Advantage Lumber, LLC
Hardwood Decking, Lumber and Flooring
CONTACT INFO
601 Ohio St.
Buffalo, NY 14203
Toll Free: 877-232-3915
Request for information Advantage Lumber, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Wood Decking

Decks made of our authentic hardwood are proven to be dependable, durable, and a great value. Is it any wonder why Advantage Decking' is the preferred choice among professional deck builders and contractors?

Discover the benefits of Advantage Decking' and see why contractors, architects, and homeowners love the real, natural look of our exotic woods over composite decking material. With its low maintenance qualities and decades-long lifespan, you can build your next deck knowing you've chosen genuine hardwood that is proven to withstand anything you or Mother Nature throws at it.
Rated 5 based on 1 product reviews

Ipe Decking

You deserve a deck that will last more than a few years. A deck that you'll spend more time enjoying it and less taking care of it. A deck where memories will be created for generations!

Our Ipe decking gives you:
  • Peace of mind with all natural chemical free wood.
  • Great performance under any weather condition thanks to its hardness.
  • Worry-free decking because its natural oils make it mold, rot, and termite resistance.

A great return on investment since it lasts well over 75+ years!
Rated 5 based on 1 product reviews

Cumaru Decking (Brazilian Teak)

Cumaru (aka Brazilian Teak, Dipteryx Odorata, Almendrillo, Tonka, and Tonquin Bean) creates that carefree, inviting outdoor space you crave. When you step onto a deck made of Cumaru, you'll be presented with a rich display of golden tan to reddish brown colors and dark grain accents. Cumaru is an exotic hardwood you can count on because it naturally resists rot, decay and insect attack.

Cumaru decking is the second hardest decking we sell. In Brazil, Cumaru is used in mansions, five-star hotels and major commercial projects. It has a 50+ year lifespan without preservatives! Our Cumaru decking is responsibly harvested from managed forests to provide a truly renewable resource. Cumaru has many benefits over teak and is available at a fraction of the cost. We ship our Cumaru decking products direct to your home or job site. Appearance: Color variation includes honey to reddish brown with dark grain accents throughout the wood. Hardness: 3540 lbs - 8x Harder than Redwood Bending Strength: 24,800 psi Benefits: Low maintenance. Extremely durable. Naturally resistant to decay. Offers 50+ year lifespan.
Rated 5 based on 1 product reviews

Tigerwood Decking

Tigerwood (also known as Goncalo Alves... click here to read more) is one of the finest quality hardwoods available that features a unique light golden-brown to reddish-brown coloring with exotic black and brown streaks.. Tigerwood is an exotic hardwood that is naturally resistant to rot and decay, is the third hardest decking we sell, and offers a 30+ year lifespan without preservatives! Our Tigerwood Decking is responsibly harvested from managed forest to provide a truly renewable resource. Tigerwood has many benefits over teak and is available at a fraction of the cost. We ship our Tigerwood decking products direct to your home or job site.
Rated 5 based on 1 product reviews

Brazilian Teak Decking (Cumaru Decking)

BRAZILIAN TEAK and Cumaru are both common names for the species known as Dipteryx Odorata. Brazilian Teak is famous for being one of the world's premier exotic flooring options. With vivid colors ranging from golden brown to mahogany red, Brazilian Teak provides homeowners across the world with a durable and attractive interior surface. However...Did you know Brazilian Teak is also one of the most beautiful and affordable hardwood decking options available?

Brazilian Teak decking is over three times harder and stronger than its more expensive rival, Burmese Teak. Moreover, our Brazilian Teak decking provides an ultra-low maintenance decking solution that is as beautiful as it is durable!
Rated 5 based on 1 product reviews

Garapa Decking

Gorgeous golden decking... Garapa (also known as Apuleia Leiocarpa, Brazilian Ash, Grapia, Amarealao, Marotoa, Muiratua, Muirajuba) is one of the finest quality hardwoods available that features a fine-grained timber that is light yellow to a warm golden hue. Garapa is an exotic hardwood that is naturally resistant to rot, decay and insect attack. Garapa is naturally scratch resistant which allows the surface to remain smooth for many years, making Garapa an perfect wood for exterior decking. Garapa offers a 30+ year lifespan without preservatives! Our Garapa decking is responsibly harvested from managed forest to provide a truly renewable resource. Garapa is comparable to Ipe and is available at a fraction of the cost. We ship our Garapa decking products direct to your home or job site.
Rated 5 based on 1 product reviews

Massaranduba Decking

Massaranduba (pronounced Ma-Sa-Ran-Doo-bah) is a hardwood native to South America. It bears the distinction of being one of the most beautiful and hardest woods in the world. One surprising fact about this natural hardwood is how well it performs under heavy load (bending strength) tests. These tests revealed that, as a decking material, Massaranduba is twice as strong as California Redwood and is even stronger than Ipe decking. Sure, those technical statistics are impressive. But, the real driving force behind the popularity of our Massaranduba decking centers on one thing...that beautiful velvet red look. Many of our customers call us asking for California Redwood only to switch when they see the rich red look of Massaranduba.
Rated 5 based on 1 product reviews

Decking Tiles

Inexpensive and easy-to-install. But those are not the only reasons why you want to buy them. Customers who remodel their old patio, balcony, or roof with Advantage Deck Tiles do so because they want a genuinely beautiful outdoor living space that lasts. While settling for painting over their existing surface is always an option, they want something better, more natural.

Advantage Deck Tiles give you:
  • An attractive, dynamic looking surface
  • An easy-to-install deck that takes hours, not days
  • All the durability & resilience of long-length hardwood decking
  • A solid solution to renovating concrete decks & patios
  • Years of hassle-free use without any required maintenance
  • Built using all stainless steel hardware

Many of our customers prefer to install Advantage Deck Tiles over cracked concrete patios. As you can see from the gallery below, doing so will give you an eyesore you no longer have to live with!
Rated 5 based on 1 product reviews

Dock Decking

  • 3'-6' material is the perfect solution for docks
  • Longer length material up to 20' is available
  • Proven 50+ year lifespan with minimal upkeep
  • The natural, luxurious look your clients desire
  • Easily shipped direct to jobsites worldwide
Rated 5 based on 1 product reviews

Advantage Deck Railing Systems

2 distinctive handrail systems: 3 species to chose from.
Rated 5 based on 1 product reviews

Advantage Wood Siding

Custom milled in out US facilities. Requires a screw to be installed in the face of the siding (or the screw can be hidden with "screw and plug" method. "Traditional" wood siding design.
Rated 5 based on 1 product reviews

Shiplap Siding

Exterior siding made of authentic exotic hardwood is known to outlast and outperform cedar and other wood siding options. The reason for such excellent performance is simple. Nature.

Grown from managed forests in South America, each of our available exotic hardwood siding options mixes tight grain and protective oils to create low-maintenance siding with a lifespan of up to 75+ years.

Here are some more benefits to buying real hardwood siding from Advantage Trim & Lumber:


Click here for an interactive 3D model of 1x6 Shiplap Siding sample.

Rated 5 based on 1 product reviews

Rainscreen Siding

Rainscreen Siding is an all natural wood siding product that provides a more natural look when compared to vinyl or plastic siding options. On top of the great authentic look Advantage Rainscreen Siding offers it also is extremely durable as well as long-lasting.

Here are some more benefits to buying Advantage Rainscreen Siding:

  • ltra-low maintenance
  • Choose from our 5 beautiful decking species:
  • Ipe
  • igerwood
  • Cumaru
  • Garapa
  • Massaranduba
  • Fastener-Free siding surface
  • All natural building material
  • Wood grain is great at hiding outdoor dirt


Click here for an interactive 3D model of 5/4x6 Rainscreen Siding sample.

Rated 5 based on 1 product reviews

Wood Ceiling Planks

What comes to mind when you see a room with a wood ceiling?

A welcome tradition? A place where family can gather? Adding that sense of warmth and comfort is easy and affordable. At AdvantageLumber.com, we supply tongue and groove wood ceiling planks to home and jobsites around the world. Each plank is milled right here in our U.S. facilities using some of the most beautiful hardwoods on earth. Also, because we have a plentiful supply of both domestic and exotic lumber, creating the unique look that sets your home apart is easier than you think.


Rated 5 based on 1 product reviews

Hardwood Lumber

We stock over 70 species of domestic and exotic hardwood lumber. If you don't see what you are looking for, please contact us! We can get exactly what you need!
Rated 5 based on 1 product reviews

Exotic Hardwood Lumber

An excellent selection of some of the most beautiful woods in the world. We are direct importers of exotic hardwoods from around the world
Rated 5 based on 1 product reviews

Solid Wood Panels

Also known as: Edge Glued Panels, Kitchen Cabinet Panels, or Glued Wood Panels
Rated 5 based on 1 product reviews

Hardwood Flooring

Our hardwood flooring is ALL-NATURAL and is totally free of any formaldehyde
Rated 5 based on 1 product reviews

Staybull Flooring™

Edge Glued Plank Flooring.

Staybull Flooring™ is recycled flooring with exclusive advantages that make it one of the most durable and beautiful eco-friendly flooring options.

Staybull Flooring™ flooring saves on waste that other flooring companies leave behind. This means you get an Eco-Friendly Flooring product that is not only good for you but also is an excellent choice for our environment. To find out more about their EXCLUSIVE manufacturing process visit the Product Benefits section of their website.

Staybull Flooring™ greatly reduces cupping associated with standard wide plank flooring installed over a plywood subfloor. This means that you can install Staybull Flooring™ over a plywood subfloor and have the confidence that your floor will NOT cup like typical wide plank flooring can do. Now you can have the look of a wide plank without the cupping problems, yet still maintain a solid floor that can be sanded and refinished after many years of use. When you purchase a Staybull Floor you are not just buying a floor, you are buying a piece of mind.

Staybull Flooring™ can also be installed over aged concrete slabs. This is a major benefit to people looking for a solid floor who don't like the thin layer of wood on top of typical engineered flooring. Note that installation over fresh slabs could lead to problems with any wood flooring due to the high moisture content of newly poured concrete slabs.

To see more about Eco-Friendly Flooring visit Staybull Flooring's official website.

Rated 5 based on 1 product reviews