Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
Request for information Acoustical Surfaces, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

The most cost-effective sound-absorbing material on the market.

 

Echo Eliminator is a high-performing acoustic material made from recycled cotton. With an NRC rating of up to 1.15, this product is ideal for any noise control application. Echo Eliminator Acoustic Panels are easily installed on walls or ceilings to accommodate any space requirements and are eligible for LEED credits, Class A fire rated, and 100% recyclable.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Acoustical Surfaces  

SonoKote is an acoustically transparent paint that allows sound to pass to the sound-absorbent materials behind it. Call to order this acoustic tile paint.

 

A breathable paint layer is important because it permits moisture and air, as well as sound, to move more freely in a closed environment. This acoustically transparent paint creates a more durable paint finish and a mold-resistant system, while also allowing sound energy to pass through the paint to the sound-absorbent materials behind the paint layer.

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Temporary and Movable Acoustic and Privacy Partition.

 

Desk partitions with amazing sound absorption properties. Transform your home office with sound blox partitions and remain more focused and productive!

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Safe, easy-to-install, and high-performance, Foam S.T.O.P. Super Wedges by Acoustical Surfaces have a variety of applications making them ideal for noise reduction on your next job. These wedges are both acoustically and visually pleasing for a professional finished product that looks and sounds great. Some features of the Foam S.T.O.P. Super Wedge are:

  • Class A Fire Retardant
  • High Performance Absorption
  • Fiber Free
  • Anechoic Foam Wedge Design

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS
  • Class A Fire Retardant
  • High Performance Absorption
  • Fiber Free
  • Anechoic Chamber Foam Wedge Design

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Acoustical – Acoustic Rubber Underlay

  • High Performance Noise Control
  • Cost Effective
  • Easy to Install

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

NOISE S.T.O.P. WHISPERWAVE™ Ceiling Clouds

  • Curved accent acoustical control products
  • Exceptional acoustical control across all frequencies
  • Lightweight and easy to install
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Advanced micro-perforated Silk Metal panels create elegant spaces with serious acoustic performance. 

 

Our unique Silk Metal ceiling & wall panels are state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. These perforated metal acoustic ceiling and wall panels have an elegantly smooth appearance, with an excellent NRC rating of 0.80. Resembling smooth silk fabric, Silk Metal is available in tegular or flat ceiling tiles that install easily into any standard 15/16″ ceiling grid.

 

Silk Metal uses a patented angled micro-perforation method rather than traditional direct 90° perforation methods. These micro-perforations help achieve the ideal surface to absorb wave energy generated by sound and electromagnetic waves, and for heat mitigation.

 

  • Applications: Restaurants, pro audio studios, home theaters, hallways, offices, airports, concert halls, night clubs, practice rooms, swimming pools, cafeterias, shopping malls, conference rooms, classrooms, hospitals, lobbies, department stores, exhibition spaces, train stations, and more!
  • Material Composition: Micro-perforated aluminum
  • Stock Sizes and Colors: Tegular Ceiling Tiles – 23-3/4" x 23-3/4" x 1/2" – White, 23-3/4" x 23-3/4" x 5/8" – Black; Flat Sheets: 26-3/4" x 94-1/2" - Clear Anodized, 50" x 118" - Mill Finish for Industrial Powder Coat
  • Edge Detail: Tegular, Flat
  • Color: Clear Anodized, White, Black, Mill Finish for Industrial Powder Coat

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

The most cost-effective sound-absorbing material on the market.

 

Echo Eliminator is a high-performing acoustic material made from recycled cotton. With an NRC rating of up to 1.15, this product is ideal for any noise control application. Echo Eliminator Acoustic Panels are easily installed on walls or ceilings to accommodate any space requirements and are eligible for LEED credits, Class A fire rated, and 100% recyclable.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED
FOAM S.T.O.P PYRAMID™ - Melamine Foam Sound Absorber
  • High Performance Absorber
  • Increased Absorptive Surface Area
  • Fiber Free
  • Class A Fire Retardent
FOAM S.T.O.P PYRAMID panels are made from melamine acoustical foam; these acoustical panels are Class A fire retardant. FOAM S.T.O.P PYRAMID panels are an excellent option for sound control applications. These panels can be used in recording studios, home theaters, offices, schools and industrial applications.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
ECHO ELIMINATOR™ Cotton Soundwave Eggcrate Acoustical Panel

ASI is proud to introduce the market's first recycled cotton, high acoustical performance studio wall panel. The Soundwave panel is made from 85% recycled cotton and is 100% recyclable.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

ECHO ELIMINATOR™ Hanging Acoustical Baffles

  • No Fiberglass
  • Economical
  • Recycled Cotton Material
  • Can Be Hung Vertically or Horizontally
  • Eligible for LEED™ Credits (more information)
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

ECHO ELIMINATOR™ Plenum Barrier - Sound Absorber - Blocker

  • User Friendly
  • No Fiberglass
  • Economical
  • Recycled Material
  • Eligible for LEED™ Credits (more information)


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED CERTIFICATIONS

ECHO ELIMINATOR™ 8 lb. COMPOSITE™ Acoustical Cotton Fiber Composite Panel - Sound Absorber & Blocker

  • User Friendly
  • No Fiberglass
  • Economical
  • Recycled Material
  • Eligible for LEED™ Credits (more information)


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED CERTIFICATIONS

BAC - BASS BUSTER - Low Frequency Sound Absorber

  • Low Frequency, High Performance
  • Durable
  • User Friendly
  • Eligible for LEED Credits (more information)
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

QUIET LINER™ - RECYCLED COTTON ACOUSTICAL LINER

  • Excellent Noise Absortion
  • Class A Fire Rate
  • Reduces Heat Loss/Gain
  • No Formaldehyde
  • Resists Microbial Growth
  • Low Air Resistance
  • No Itch or Skin Irritation


Quiet Natural Fiber Liner (Patent Pending) is a thermally bonded HVAC insulation that offers superior acoustic and thermal performance. Made from natural fibers, Quiet Liner contains no fiberglass and does not itch or cause skin irritation. The fibers used to manufacture Quiet Liner offer excellent sound absorption properties. The air stream surface of Quiet Liner is overlaid with a durable, fire-resistant black facing providing additional strength to the product. Both the insulation and the facing are treated with an EPA registered anti-microbial agent.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

QUIET-DUCT WRAP™ - RECYCLED COTTON ACOUSTICAL DUCT WRAP

  • Excellent Noise Absorption
  • Reduces Unwanted Heat
  • No Itch or Skin Irritation
  • Resist Microbial Growth
  • Easy to Handle & Install
  • Durable & Long Lasting


Quiet-Duct Wrap, the Thermal/Acoustic Insulation is a lightweight, foil faced, fire retardant blanket-type insulation with multiple uses. The Duct-Wrap offers excellent thermal and acoustical performance and carries a Class-A Fire rating.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Sound Silencer tackable acoustic panels are unique – made from an innovative semi-rigid porous material, the panels are Class A fire rated with STC and NRC values. 

 

Sound Silencer acoustic panels are lightweight, and high-performing making them great for gymnasiums, ice rinks, swimming pools, clean rooms, laboratories, food prep areas, firing ranges and anywhere else where noise control is important. The cleanable acoustic panels can be applied directly on wall and ceiling surfaces for attractive and effective sound control.

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

dBA Panels - Sound Silencer™ (Diffuser Blocking Absorber) Acoustical Wall Panels and Ceiling Tiles

The new dBA panels offer sound blocking, sound absorption and sound diffusion all in one unit.

Product Features:

  • 1 installation required. Unlike traditional products which require 3 separate installations to meet the
  • performance of the dBA panel.
  • Class A Fire Rated
  • No Fiberglass
  • Moisture Resistant Indoor
  • Non-Fibrous
  • Impact Resistant
  • Water Resistant
  • Non-Abrasive Surface
  • Both STC and NRC Ratings and Diffuser
  • Tackable Surface
  • Bacteria and Fungi Resistant
  • Lightweight


dBA stands for Diffuser Blocking Absorber. Our dBA panels are available in 1 and 2" thickness. Panel size is 2' x 2'. The dBA panel is intended for wall or ceiling applications. The dBA panel is an innovative sound treatment panel for both home theaters and professional grade commercial studios. No longer will you have to struggle to figure out noise reduction coefficients or calculate the amount of sabins for a given space.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
SOUND SILENCER™ - ACOUSTICAL BAFFLES
  • Class A Fire Retardant
  • No Fiberglass - Lightweight
  • Moisture Resistant
  • Economical
  • Impact Resistant - Washable
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

SOUND SILENCER™ - Acoustical Ceiling Tiles

  • Class A Fire Retardant
  • Class A Fire Retardan
  • No Fiberglass - Non-Fibrous
  • Moisture Resistant - Indoor-Outdoor
  • Impact Resistant
  • Lightweight Ceiling Tiles


When soundproofing is essential for noise and sound control, Sound Silencer™ soundproofing ceilings and acoustical ceiling tiles provide the control you expect. Large noisy areas, such as gymnasiums and work floors can now be effectively managed with soundproof ceilings and acoustical wall panels.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

CFAB cellulose acoustic panels are a green alternative to traditional fiberglass and synthetic panels.

 

Innovative CFAB are made with a cellulose-based material, the first of its kind in our industry. Consisting of 65-75% recycled content, CFAB cellulose products represent an environmentally responsible solution for acoustical materials.

CFAB is an inventive, yet sustainable alternative to traditional fiberglass and synthetic acoustical or thermal panels, which are unreliable performers in a variety of different applications. CFAB Cellulose Panels are perfect for insulating an area of your next project, as acoustic panels/inserts, and a variety of other noise-reduction tasks. 

 

  • Material: Recycled cellulose fibers
  • Sizes: 2′×4′, 4′×4′, 4′×8′
  • Thickness: ½″, 1″, 2″
  • Densities: 3 lb. pcf – 1″ Thickness & 2″ Thickness
  • 6 lb. pcf – 1″ Thickness
  • 8 lb. pcf – ½″ Thickness & 1″ Thickness
  • Color: Gray
  • Installation Method: Adhesive

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

Poly Max™ PET Felt Acoustic Panels provide your next project with a safe and high-performing noise-reduction solution.  

 

Create an acoustically optimized room that looks as good as it sounds with Poly Max™ PET Felt Acoustic Panels.

 

Poly Max is non-allergenic, non-toxic, and chemical-irritant free acoustic solution made from recycled fibers. The panels are high-performing and easy to install. Additionally, Poly Max is available in a variety of colors with the option to have graphics printed directly on the panels for enhanced visual performance as well as acoustical. 

 

  • Material: 100% polyester (60% PET-recycled fiber, 40% PET-virgin fiber)
  • Features: Some features of Poly Max™ include:
    • Formaldehyde Free
    • No Binding Agents
    • No Chemical Irritants
    • Architecturally Decorative
    • Impact Resistant
    • Tackable Surface
    • Class A Fire Rated
    • 60% Polyethylene Terephthalate – Recycled Content
    • Low VOC Emissions – Passes CDPH V1.2 Test Standard and can contribute to LEED V4.1 EQ Credit: Low-Emitting Materials
  • Applications: Schools and civic centers (gymnasiums, classrooms, auditoriums, music practice and band rooms), restaurants and bars, sports and entertainment venues, convention centers, houses of worship, shooting ranges, manufacturing and industrial facilities, parking garages, airports, and more.
  • Sizes: Standard Sizes – 24" x 48", 48" x 96"; Custom Sizes – Up to 48" x 96"
  • Thickness: 1/2", 1", 2"
  • Density: 1/2": 12.5 lb. pcf, 1": 7.5 lb. pcf, 2": 5 lb. pcf
  • Colors: 1/2” Color Options – White, Beige, Tan, Brown, Silver, Gray, Black, Blue, Purple, Red, Orange, Line, Custom Printed Graphics; 1” and 2” Color Options – White, Beige, Black, Custom Printed Graphics
  • Flammability: Class A Fire Rated per ASTM E84
  • Installation: Walls – Adhesive, z-clips, direct attach; Ceilings – Adhesive, direct attach

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

Fabrisorb™ decorative fabric-wrapped acoustic panels provide high-performance noise and reverberation reduction.

 

Fabrisorb decorative fabric wrapped acoustic panels provide high-performance noise and reverberation reduction. From movie theaters to home music production studios, Fabrisorb wall panels help you create a space that is both visually and acoustically pleasing. 

 

  • Material: 6 lb. pcf glass fiber with woven fabric and micro-perforated vinyl facings.
  • Applications: These decorative sound absorbing panels are great for offices, schools, meeting rooms, music rooms, hotels, auditoriums, recording studios, broadcasting studios. These acoustic wall panels are perfect for any space where good speech privacy or speech intelligibility is important.
  • Sizes: Up to 4’ x 10’
  • Thickness: 1″, 1-1/8″, 2″, 2-1/8″
  • Edge Detail: Square, Radius, Bevel, Half-Bevel
  • Colors: Acoustical fabric and micro-perforated vinyl facings available in a wide range of standard and custom colors. For a full list of acoustical fabric options, visit our website!
  • Flammability: Class A Fire Rated per ASTM E84
  • Installation: Adhesive, Hook & Loop Fasteners, Mechanical Clips, Impaling Clips, magnetic clips.

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NEW DIMENSIONS - Acoustical Wall Panels

  • Excellent Acoustical Absorption
  • Finished Look
  • Fiberglass Core


New Dimensions Acoustical Wall panels are designed for areas requiring excellent acoustical absorption with a "drywall" look. Applications include conference rooms, auditoriums, churches, entryways, and other areas requiring both sound absorption and a high quality custom painted finish.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

METRO REBOUND - Acoustical Wall Panels

  • Excellent Acoustical Absorption
  • Impact Resistant
  • Fiberglass Core
  • Approved by Minnesota State Prison Bureau


Metro Rebound wall and ceiling panels are designed for use in high abuse areas requiring sound absorption and cleanability. A "pan" of perforated co-polymer over fiberglass allows sound absorption while withstanding many forms of punishment. Applications include gymnasiums, hotels, and multi-purpose rooms - anywhere requiring a durable, acoustically absorbent panel.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

The CURVE System™
Diffusors, Absorbers, and Corner Traps simplify the creation of natural-sounding, professionally-accurate acoustic spaces


Product Features:

  • Diffusor reduces narrow reflections and frequency-dependent modes; eliminates parallel-surface flutter echos; includes MLV membrane bass trap
  • Absorber evenly absorbs frequencies from 200-20,000kHz
  • Corner trap reduces low-frequency corner room modes
  • Diffusor and Corner Trap act as diaphragmatic low-mid-frequency absorbers
  • No fiberglass or foam - uses safe "green" absorbent lining (recycled cotton)
  • Affordable & easy to install - mounting cleats and hardware included
  • Diffusor does not exhibit phase-grating (quadratic-residue) diffusor artifacts - no phase or frequency distortion, no high-frequency limitations
  • Professionally attractive, with many fabric, color, and finish options
  • 42" length allows vertical stacking and alternating vertical/horizontal orientation on walls and ceilings; alternating different widths avoids comb filtering artifacts


APPLICATIONS:

Wherever sound is important - recording, overdubbing & mixing studios; home theaters & music rooms; broadcast booths & control rooms; video studios & post-production suites; film stages & Foley/FX studios; churches; offices; meeting, conferencce & board rooms; rehearsal & performance spaces; concert halls; nightclubs; retail stores; bars & restaurants; coffee shops; classrooms & gymnasiums; museums & galleries.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
The Curve Low-Profile Diffusor-Absorber is a new addition to our acclaimed Acoustic Geometry product line. The Low-Profile is only 3" deep, enabling placement in nearly any situation that would accept a 2" deep flat panel absorber, and it may be mounted in either vertical or horizontal orientation. The walnut trim (optional wood species available) and wide selection of fabric options make this highly-effective Diffusor-Absorber the best choice in any high-design-value Décor.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

DIFFUSER PANEL S.T.O.P.™ - Decorative Fabric Wrapped Acoustical Diffuser Panels

  • Improved Sound Quality
  • Engineered Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P. SANI-SORB™ - Aluminized Mylar Encapsulated Fiberglass Acoustical Panels

  • Sanitary
  • Cleanable
  • High Acoustical Performance

Noise S.T.O.P. Sani-Sorb™ Aluminized Mylar face wrapped fiberglass wall panel, as manufactured by Acoustical Surfaces, is a highly efficient tuned noise absorber designed for mid to low frequency absorption.

Noise S.T.O.P. Sani-Sorb™ consists of a semi-rigid fiberglass core completely encapsulated within a 2 mil thick reinforced foil polypropylene cover.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

CEILING CLOUDS S.T.O.P. - Decorative Fabric Wrapped Acoustical Ceiling Clouds

  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured


CUSTOM Ceiling Clouds

Reduce reflective Sounds in large open areas.

Suspended horizontally from the ceiling. S.T.O.P. Ceiling Clouds effectively reduce reflected sound in large areas such as shopping malls, convention centers, theaters, and arenas. Custom sizes and shapes are available.


Large sized clouds reinforced with tee bar stiffener/hangers.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P.™ ULTRA-SAN SANITARY CEILING & WALL PANELS

  • Superior Acoustics
  • Approved for Demanding Clean Room Requirements
  • Cleanable/Washable

Noise S.T.O.P.™ Ultra-San soudproofing clean room ceiling tiles offer superior acoustics while meeting demanding clean room requirements. Noise S.T.O.P.™ Ultra-Tiles are available in either faced only model or completely encapsulated model. The 1 mil reinforced white mylar is USDA & FDA approved for clean room applications.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
FOAM S.T.O.P. SOUNDWAVE™ - Melamine Foam Sound Absorber
  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Sound Wave Pattern
  • Fiber Free
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE - Melamine Foam Composite Sound Containment System

  • Sound Absorber
  • Noise Barrier
  • Washable Noise Containment
  • Decoupler Isolates Vibration
  • Class A Fire Rated


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P.™ BARRIER/ABSORBER POLYURETHANE COMPOSITE - Polyurethane Foam Composite Sound Containment System

  • Sound Absorber
  • Noise Barrier
  • Optimal Noise Containment
  • Decoupler Isolates Vibrat


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

FOAM S.T.O.P.™ - Melamine Foam Linear Wedges

  • Class A Fire Retardent
  • High Performance Absorption
  • Fiber Free
  • Anechoic Wedge Design


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

FOAM S.T.O.P.™ BASS TRAP - Melamine Corner Bass Trap

  • High Performance Low frequency Absorber
  • Lightweight
  • Low Cost


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Flat Faced Melamine Foam - Acoustical Melamine Foam

  • Class A Fire Retardant
  • High Performance Sound Absorber
  • Fiber Free
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

ECHO ELIMINATOR™ Hanging Acoustical Baffles


  • No Fiberglass
  • Economical
  • Recycled Cotton Material
  • Can Be Hung Vertically or Horizontally
  • Eligible for LEED™ Credits (more information)



Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED CERTIFICATIONS

SOUND SILENCER™ ACOUSTICAL BAFFLES

  • No Fiberglass - Lightweight
  • Moisture Resistant
  • Economical
  • Impact Resistant
  • Washable
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Envirocoustic Wood Wool acoustic panels are eco-friendly, high-performing, and cost-effective.

 

Envirocoustic™ Wood Wool leads the eco-friendly, high-performing, cost-effective acoustic panel products category. The wood fiber acoustic panels perform well by absorbing sound while thermally insulating; ecologically, acoustic wool is simple to produce; and panels are available in many size, shape, and color variations that can be designed to fit nearly any decor.

The eco-friendly cementitious wood-fiber panels not only liven up a room with design variety, but acoustic wood wool panels also reduce echo and reverberation through sound absorption. Envirocoustic Wood Wool can transform the aesthetics and acoustics of any interior space.

 

  • Applications: Schools and civic centers (gymnasiums, classrooms, auditoriums, music practice and band rooms), restaurants and bars, sports and entertainment venues, convention centers, houses of worship, shooting ranges, manufacturing and industrial facilities, parking garages, airports, and more.
  • Material Composition: Wood fiber, Portland cement, and water.
  • Thickness: 1", 1-3/8", 2"
  • Size: Standard Sizes – 24" x 48", 24" x 96"; Custom Sizes – Up to 24" x 96"
  • Edge Detail: Square, Beveled
  • Finishes: Primed Clear, Primed White, Painted
  • Installation Method: Direct attach

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

NOISE S.T.O.P.™ FIBERGLASS BAFFLE - Sailcloth & Vinyl Encapsulated Acoustical Baffles

  • Cost Effective
  • High Performance
  • Architecturally Decorative
  • Custom Engineered & Manufactured
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Fabrisorb decorative fabric wrapped acoustic panels provide high-performance noise and reverberation reduction. From movie theaters to home music production studios, Fabrisorb wall panels help you create a space that is both visually and acoustically pleasing. 

 

  • Material: 6 lb. pcf glass fiber with woven fabric and micro-perforated vinyl facings.
  • Applications: These decorative sound absorbing panels are great for offices, schools, meeting rooms, music rooms, hotels, auditoriums, recording studios, broadcasting studios. These acoustic wall panels are perfect for any space where good speech privacy or speech intelligibility is important.
  • Sizes: Up to 4’ x 10’
  • Thickness: 1″, 1-1/8″, 2″, 2-1/8″
  • Edge Detail: Square, Radius, Bevel, Half-Bevel
  • Colors: Acoustical fabric and micro-perforated vinyl facings available in a wide range of standard and custom colors. For a full list of acoustical fabric options, visit our website!
  • Flammability: Class A Fire Rated per ASTM E84
  • Installation: Adhesive, Hook & Loop Fasteners, Mechanical Clips, Impaling Clips, magnetic clips

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

POLY WRAP - HANGING ACOUSTICAL BAFFLES

  • High Performance
  • Lowest Cost
  • Lightweight
  • Standard Baffle Has Two Grommets On One 4′ Side
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

SANITARY SERIES ENCAPSULATED SANITARY ACOUSTICAL BAFFLES

  • High Performance Acoustics
  • Durable
  • Water & Stain Resistant
  • Sanitary
  • FDA Accepted


Fiberglass absorbers reduce the reflection of sound waves by adding soft, porous, open-celled materials to an environment. The Sanitary Acoustical Baffle is durable, low cost and virtually rip-proof. The sound absorption core is completely encapsulated in reinforced mylar film. The white facing reflects light, which adds to the illumination in a room. Wall panels are constructed with all edges bound and grommets across the top.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Acousti-Banners

  • High Performance Acoustics
  • Durable


Acousti-Banners are ideal for areas that have a large open space. Available in 1" or 2" thickness. With sizes up to 4' by 25' long. Acousti-Banners are easily installed on ceilings, with grommets.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Echo Barrier - The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber

  • Superior acoustic performance
  • Industrial durability
  • Simple and quick installation system
  • Lightweight for easy handling
  • Unique roll-up design for compact storage and transportation
  • Double or triple up for noise "hot spots"
  • Ability to add branding or messages
  • Range of accessories available
  • Weatherproof - absorbs sound but not water
  • Fire retardant
  • 1 person can do the job of 2 or 3 people


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains

  • Equipment Enclosures
  • Cost Effective Room Dividers
  • Water & Chemical Resistant
  • Exterior Applications


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains

  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

QFA - Absorptive Quilted Blankets - Absorptive Quilted Curtains

  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

SILICONE COATED QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains

  • For Moisture or Humid Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications
  • UV, Mold and Mildew Resistant
  • Cleanable


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

QUILTED CURTAIN S.T.O.P. -Portable Acoustical Enclosures and Screens

  • For Unusual Conditions
  • Cost Effective
  • Water & Chemical Resistant
  • Exterior Applications


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P.™ Sound Blankets - Reinforced
BBC-EXT-R-2 Noise Barrier/Sound Absorber Sound Blankets


BBC-EXT-R-2 offers the benefits of both a noise barrier and a sound absorber composite in one product. This BBC product consists of an exterior grade, UV resistant heavy-duty faced quilted fiberglass absorber bonded to a one-pound per sq. ft. reinforced loaded vinyl barrier. The heavy-duty facing is a 10 oz per sq yd vinyl-coated-polyester (VCP) quilted to the sound absorber rather than the standard 4.5 oz facing. Curtain panels are constructed with grommets across the top and bottom and exterior grade Velcro seals along the vertical edges.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

NOISE S.T.O.P.™ - Temporary Exterior Noise Barrier
BBC-13X-2" Temporary Exterior Noise Barrier


The BBC-13X-2" offers the benefits of both a noise barrier and a sound absorber for outdoor applications. This product consists of a two-inch thick vinyl-coated fiberglass-cloth-faced quilted fiberglass that is bonded to a one-pound per sq. ft. reinforced loaded vinyl noise barrier. "X" style Sound Curtain panels are constructed with grommets across the top and bottom, and exterior grade Velcro seals along the vertical edges. The product is also available in roll form with edges bound or unbound.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Insul-Quilt
By absorbing environmental noises in the home and workplace, as well as in community, school, health and vacation settings, Insul-Quilt helps create more peaceful as well as efficient environments.

Insul-Quilt is a blanket of fiberglass, faced with fiberglass cloth and backed with a flame-proof foil. It offers great sound absorption for studios, auditoriums, concert halls, and more.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

QFA ABSORBTIVE EXTERIOR GRADE CURTAIN - Exterior Quilted Fiberglass Absorber

  • Superior UV and Weather Resistance
  • Available In Four Facing Colors
  • Heavy-Duty Vinyl-Coated-Polyester Facing on Both Sides
  • 2" Thick Fiberglass Core
  • NRC Rating .75


Exterior Grade Quilted Fiberglass Absorbers reduce the reflection of sound waves by covering reflective surfaces with a suitably UV protected, porous, sound absorbing product. The exterior Quilted Fiberglass Absorber consists of a heavy-duty vinyl-coated-polyester facing on both sides of a 2" thick quilted fiberglass. Wall panels are constructed with grommets across the top and bottom, and are sewn with an exterior grade thread.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

DIAGNOISE™ REMOTE SOUND TESTING
The World's Only On-Site Analysis System with Guaranteed Results.

We have developed the world's first and only acoustical analysis system where reliable, accurate and valid data can be obtained without the need for an acoustical consultant or engineer to be on site. Instead of you paying for our time, airfare, lodging, car rental, etc., you are able to use our high-tech machine to record and store the data. The savings can then be used towards products to eliminate the problem!

  • Easy to Use
  • Saves You Money
  • Acoustical Analysis
  • Synopsis or Full Report
  • Product Recommendations


With the Diagnoise™ Remote Sound Testing system, you are given the directions, equipment, and support to accurately record and measure your sound problem to be later analyzed by a team of renowned and award winning acoustical enginners and acoustical sales professionals.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS
STUDIO 3D™ SOUNDPROOF INTERIOR & EXTERIOR DOORS ASI is proud to offer the markets first affordable soundproof interior door. Our sound control doors have an STC value up to 56. The Studio 3D soundproof doors are ideal for recording studios, offices, band rooms, hotels, dorm rooms, conference rooms or any application where a soundproof interior door is required. The doors come standard in oak, ready to stain with silver hardware. Custom finishes and hardware options are available.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Echo Barrier


The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber

  • Superior acoustic performance
  • Industrial durability
  • Simple and quick installation system
  • Lightweight for easy handling
  • Unique roll-up design for compact storage and transportation
  • Double or triple up for noise "hot spots"
  • Ability to add branding or messages
  • Range of accessories available
  • Weatherproof - absorbs sound but not water
  • Fire retardant
  • 1 person can do the job of 2 or 3 people


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Noise S.T.O.P.® ACOUSTIMETAL™

  • Durable
  • Impact Resistant
  • Walls & Ceilings
  • Class A-1 ASTM E-84 Nonflammable


Introducing Acoustimetal™, the latest advancement in noise control and acoustic treatment. Acoustimetal™ combines the durability of a perforated metal shell and the superior noise control, properties of our exclusive nonflammable acoustical material. Acoustimetal™ is ideal for demanding environments where noise control applications are exposed to physical impact. Indoor or outdoor use.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Acousti-Gasket Tape™

Features:

  • Build Quieter Walls
  • Reduces Foot Fault in Floor & Ceiling Construction
  • Greatly Increases Floor, Ceiling & Wall STC & IIC
  • Dissipates Sound Energy
  • Peel & Stick Application
  • Easy to Apply
  • Reduces Vibration
  • Reduces Noise Transfer


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

ACOUSTI-CURTAIN™ - Sound Absorbing Drapery

  • High Quality Construction
  • PFR or IFR Face Layer & Lining Fabrics
  • Excellent Sound Absorption
  • Wool Core - Absorbs, Filters & Breaks Down Harmful VOC's From The Air
  • Reflects Thermal Energy
  • Custom Designed For Any Application
  • Variety of Fabric Options


The Acousti Curtain is a revolutionary new product. Sound absorbing drapery primarily designed to absorb more sound than standard decorative curtains. These curtains are made with sound absorbing material and are ideally used where control of acoustic reflection off of glass and ambient light control are required. These acoustical curtains feature a core material of naturally fire resistant wool fabric that is sandwiched between a decorative fabric and a blackout liner. The wool core material has also been shown to continuously filter harmful VOC (Volatile Organic Compounds) from the air. The Acousti Curtain product will also reflect thermal energy and block light when drawn across a window or doorway. The Acousti Curtain is custom designed to fit and match your interior design specifications. Please call for a quote.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED


Cementitious Wood-Fiber Engraved Design Acoustic Ceiling and Wall Panels

Envirocoustic™ Wood Wool Designs panels lead the acoustic panel products category with eco-friendliness, high-performance, and cost-effectiveness. Envirocoustic Wood Wool Designs panels absorb sound to tame echo and reverberation in spaces. Ecologically, the Designs Ceiling and Wall panels are simple to produce by combining water, Portland cement and wood fibers. Highly resistant to microbial and fungal growth, Envirocoustic Wood Wool Designs Ceiling and Wall panels are Class-A Fire Rated and pass the NFPA 286 fire test. The panels meet the California Department of Public Health VOC emissions standards, qualifying projects for LEED credits, and making Designs a sound choice for a variety of venues.

Wood Wool Designs panels are available as wall and ceiling panels and in many design and color variations that can be customized to fit nearly any space or decor. Flexible, variable, and mixable. Make big design statements, or keep it subtle, all while absorbing noise to make any space sound better.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

ASI Architectural  

Microperf ceiling and wall panels use cutting-edge acoustical technology, enabling sound mitigation without the look or feel of typical absorber panels. Engineered to appear like a standard millwork panel, they have excellent sound absorption properties. Their lightweight design allows panels to be mounted in a variety of methods. Built with a fiberglass core, Microperf panels are available in wood veneer, vinyl, and can be painted or stained to match.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

ASI’s Beam ceiling system provide a simple and inexpensive alternative for improving the design of a room with the appearance of solid wood, but without the associated weight and cost. The system is designed to fit together based on project requirements, and custom widths, lengths, and heights are available. Beams may also be used alongside other ceiling systems. Veneer and grain matching as well as end-matching are available options. 
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Our Linear wood systems are available in two types, Tongue and Groove (T&G) and Reveal. Linear T&G planks come in standard widths of 4″ or 5″ face and have three available edge options. Linear Reveal planks come in standard modules of 4″ or 6″ and have three available reveal widths. Linear Reveal includes either a felt or ABS plastic filler strip to conceal the hardware and plenum. For projects requiring acoustical absorption, acoustical backer may be installed above. Perimeter trim options are also available. Attachment clips easily snap to 15/16″ HD T-bar grid. Direct attach clips can be used to install directly onto walls and ceilings.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Cloud panels are easy to install, and may be used individually or linked together (with mending plates) in various sizes and shapes to form larger clouds. Mounted on 1″ steel tube frames, Clouds are available in concave, convex, and flat styles. Curved Clouds have a standard 12′ radius. Custom radius and size options are available. Finishes include wood veneer or a high-pressure laminate. For projects requiring sound absorption, Clouds may be perforated and backed with an acoustical backer.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Audition acoustical wood panels and planks feature a wood veneer face and are available for ceiling and wall systems. Our exclusive engineering provides a monolithic linear appearance with the benefits of acoustical absorption. For added sound control, acoustical backers may be used. The result is superior quality, high performance, stylish acoustical panels and Tongue & Groove (T&G) planks that allow for easy field cutting, and are simple to install using the provided clips.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
FUSION acoustic ceiling and wall panels feature wood veneer or solid wood, either in flat panels or with a variety of perforation options. Standard perforations are available in 4mm, 6mm, and 8mm diameter holes spaced 16mm or 32mm on center in both square and diamond patterns. Custom diameter, spacing, and patterns are available, as well as slotted designs. For projects requiring sound absorption, acoustical backer may be installed above Fusion ceiling or behind Fusion wall panels.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

This industry-first in ceiling planks is made from extruded aluminum and offers superior abuse-resistant properties. Linear Alumiline Metal ceiling system planks are available in standard 8′ and 10′, as well as custom lengths, and are an excellent choice for external applications or high humidity environments such as soffits, carports or public terminals.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

StrandTec is now a leader in the acoustical-panel products category with eco-friendliness, high-performance, and cost-effective qualities. StrandTec (wood fiber) performs by absorbing sound while thermally insulating. Ecologically, it is simple to produce and panels are available in size and color variations that can be designed to fit nearly any decor. These eco-friendly wood fiber panels not only liven up a room with design variety, but they also reduce echo and reverberation by sound absorption. Wood fiber panels can transform the aesthetics and acoustics of any interior space.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Select hardwood moldings are pre-engineered and precision cut to offer the warmth and classic elegance that are the key to prestigious ceilings. Coffer represents craftsmanship that reflects the nostalgic past most often identified with traditional millwork. Coffer creates a geometric three-dimensional beam and panel appearance. Coffer components, Coffer, Lid (panel), and decorative Grid Cover, are available in either Traditional (scroll) or Modern (straight) designs. Coffers are easy to install using 15/16″ HD T-grid. The Coffer System is 100% accessible.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Grille panels are excellent visual design elements for great-looking ceilings and walls. Grille ceiling installation is easy using our attachment clip system to 15/16″ HD T-Bar grid, and both backered and doweled panels are 100% accessible. Use screws for easy wall panel direct attach installation. Standard rail dimensions and spacings are available on our website. Grilles can be stained to match a control sample, and perimeter trim options are available. The system offers design flexibility with five grille styles available. Grilles may be paired with acoustical liner for enhanced acoustics.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Microperf Metal Ceiling Tiles are unique state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. They have an elegantly smooth appearance, with an excellent NRC Rating of 0.80. Resembling smooth, silk-like fabric, these affordable tegular or flat tiles install easily into any standard 15/16″ HD T-Bar ceiling grid.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

This unique pre-assembled, open-cell type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design, with 100% accessibility. The Cube system is an excellent option for irregularly-shaped ceiling areas that have radiused or angled perimeters. Available styles are Monolithic or Tegular (with simple drop-in installation). Cube features on-center cell sizes of 3″, 4″, 6″, 8″, or 12″ to fit any design or application. The solid wood blade widths of 3/8″ or 3/4″ are available, with 2″ blade height.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED