Airolite architectural louver screens are custom designed to your specification to function as architectural accents or entire facades, sight or solar screen, and security barriers. They are fabricated from extruded aluminum, assembled entirely by welding and finished-after-assemble to ensure the highest product quality and durability available. All materials are available in Airolite's broad array of enamel, fluorpolymer, clear and color anodize coatings in standard and customer colors. Material: Extruded Aluminum, Alloy 6063-T5 Thickness: 0.081" (2.06 mm) Louver Screen Depth: 5" (127.0 mm) Percent Free Area: 55%
Rated 5 based on
1 product reviews