Airolite Co. (The)

Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls

CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Continuing Education Logo
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
Circular Geometric Grilles (CGG100) use circular tube members to create a uniform visual screen or architectural accent, in which the tubes can be rotated from 0 to 60 degrees.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
COMPANY OVERVIEW
ALL PRODUCTS

Louvers  

Airolite Storm Class™ louvers are designed and rated to provide high volume intake and exhaust ventilation and prevent water penetration under the most severe wind-driven rain conditions. Storm Class louvers are available with either horizontal or vertical blades and range in frame depths from 2 to 8-inches.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Extruded Aluminum Stationary louvers are designed for applications that require intake and exhaust ventilation with moderate protection against water penetration. Extruded Aluminum Stationary louvers are available with visible or concealed vertical mullions and in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Extruded Aluminum Drainable louvers are high performance louvers designed to minimize water penetration through wall openings with drainable blades or drainable head and blades. Extruded Aluminum Drainable blades are available with visible or concealed vertical mullions in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

Airolite's Acoustic louvers incorporate acoustically insulated blades to provide for sound attenuation to lower infiltrating or escaping noise. Acoustic louvers are available in aluminum and galvanized steel construction with parallelogram, airfoil and sightproof blades in depths of 6, 8 and 12-inches.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Extruded Aluminum Sightproof louvers are designed for applications to prevent visual see through and are not normally chosen for conventional intake or exhaust applications. Extruded Aluminum Sightproof louvers are available in non-drainable, drainable head and drainable blade models and range in frame depths from 2 to 5-inches.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

Airolite's Hurricane/AMCA 550 Louvers are designed to meet the stringent criteria establish by the Florida Building Code. Hurricane/AMCA 550 Louvers provide high volume flow rates, impact resistance, protection against water penetration and high wind-loads. Hurricane/AMCA 550 Louvers are available in 5 and 6-inch frame depths.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Extruded Aluminum Adjustable louvers are designed to permit air intake and exhaust ventilation in exterior walls. When closed, Extruded Aluminum Adjustable louver blades may be rotated to resist air leakage and water penetration. Extruded Aluminum Adjustable louvers are available in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Extruded Aluminum Combination louvers incorporate stationary and adjustable blades in a single frame. Extruded Aluminum Combination louvers offer constant exterior appearance yet afford optimum control of intake and exhaust airflow through operation of the adjustable blades. Extruded Aluminum Combination louvers are available in 4 and 6-inch frame depths.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's Narrow Profile louvers are versatile architectural louvers designed for applications that require intake and exhaust ventilation with little concern for water penetration. Narrow Profile louvers are available with visible and concealed vertical mullions, in a frameless configuration and range in frame depths from 1 to 2-inches.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite brick vents are available in:
  • Cast Aluminum
  • Extruded Aluminum
  • Flanged Aluminum
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite's product line includes custom penthouses that utilize Airolite's standard louver blade shapes. Standard box or mitered corner designs are available.

Airolite Architectural Louvers are assembled entirely by welding to ensure optimum strength and durability required to resist vibration damage and eliminate the potential for galvanic corrosion. Fluoropolymer and anodized finish coatings are applied to Airolite Architectural Louvers only after each product is weld-assembled to ensure that all exposed edges and surfaces received maximum protection.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Louver Selection Guide
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Grilles  

Airfoil Grilles (AFG100) can span section widths up to a maximum of 12 feet 0 inches or may be staggered for a different look.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Angular Bar Grilles (ABG100) provide visual and solar screening with horizontal members that can rotated from 0 to 60 degrees.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Circular Geometric Grilles (CGG100) use circular tube members to create a uniform visual screen or architectural accent, in which the tubes can be rotated from 0 to 60 degrees.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Continue-Line Grilles (CBG100) have rear-justified vertical bars which present a continuous, uninterrupted horizontal bar appearance.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Gemini Grilles (GIG100) use a unique inverted blade orientation, which prevents light transmission from inside a structure, but delivers filtered sunlight during daylight hours.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Linear Bar Grilles (LBG100) achieve security, sight screening and decorative appeal with specified vertical and horizontal bar spacing and size.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Matrix Grilles (MG100) achieve a wide range of effects with varied bar spacing and size. Configurations may be rotated to a 45-degree angle.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Prism Grilles (PDG100) are an excellent security or sight barrier with this diamond pattern interlocking bar grille. Cross members can be inserted to achieve depth of field.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Sansome Grilles (GSG100) can be any geometric configuration, whether simple or complex and can also be reproduced to exacting detail with multiple reveals.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Solar-Line Grilles (SLG100) have rear-justified vertical members which permit a continuous horizontal bar appearance. The vertical feature offers sight screening and sun control.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Tetra Grilles (TG100) are designed and produced to your custom specification to serve as architectural accent elements or entire facades that function as sight screens, sun controls or security barriers.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

Equipment Screens  

Airolite architectural louver screens are custom designed to your specification to function as architectural accents or entire facades, sight or solar screen, and security barriers. They are fabricated from extruded aluminum, assembled entirely by welding and finished-after-assemble to ensure the highest product quality and durability available. All materials are available in Airolite's broad array of enamel, fluorpolymer, clear and color anodize coatings in standard and customer colors.

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 5" (127.0 mm)
Percent Free Area: 55%

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 4" (101.6 mm)
Percent Free Area: 50%

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 6" (152.4 mm)
Percent Free Area: 52%

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 4" (101.6 mm)
Percent Free Area: 35%

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 3" (95.2 mm)
Percent Free Area: 24%

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 2" (50.8 mm)
Percent Free Area: 17%
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Sun Controls  

Airolite sun control ASC4 is an airfoil blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS
Airolite sun control ASC6 is an airfoil blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

Airolite sun control TSC4 is an rectangular tube blade sun control designed to filter up to 80% of the sun's heat and glare, cut wintertime radiant heat loss and integrate natural light into atriums.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

Special Applications  

FEMA Grille AFG801 is a severe duty fabricated steel grilled designed to protect exterior wall penetrations on FEMA 320 or 361 compliant storm shelters or safe rooms. Most frequently AFG801 is installed in front of wall louvers, but may be installed in front of any exterior wall penetration that requires protection.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS
Sand Louver ASL401 is designed to protect air intake and exhaust openings in building exterior walls from wind-driven sand. The design incorporates vertical sightproof blades to separate sand from the air stream which is then channeled out at the sloped sill.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Accessories  

Airolite offers a complete line of accessories. If your project requires an insect screen or anchor clips, we have the accessory you need.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS
Airolite introduces Airowood™ woodgrain finishes now available on Airolite aluminum sun controls, louver and louver screens. The Airowood simulated, high-definition woodgrain finish gives aluminum projects the natural look of wood, but is durable and colorfast without warping, cracking or chipping, and provides protection from humidity and UV rays. The woodgrain powder coating process is eco-friendly, saving on waste and harsh pollutants, and complies with AAMA Standard 2604. Airowood is available in five standard wood grains with finish options to complement virtually any material sample.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Green / LEED  

Airolite and its parent corporation, Greenheck Fan Corporation, are members of the United States Green Building council (USGBC). As manufacturers, we are focused on sustainability principles - striving continually to use and manage natural resources responsibly, conserve energy in daily operations and minimize material waste in the production of products.
Rated 5 based on 1 product reviews

Case Studies  

Rated 5 based on 1 product reviews