Amarr Garage Doors
CONTENT

Polystyrene Insulated Steel - Amarr 2432

Solid steel construction is the basis for the Amarr 2432. Two tough steel skins surround 2 inches of CFC-free polystyrene insulation. In addition, a thermal break creates a barrier to keep heat and cold from transferring through the door.
Rated 5 based on 1 product reviews

Commercial Operators

LiftMaster commercial door operators coordinate with Amarr commercial doors for all types of electric open/close applications. We offer LiftMaster trolley, jackshaft, hoist, and slide operators.
Rated 5 based on 1 product reviews

Residential Openers

Amarr stocks and distributes LiftMaster and Linear residential garage door openers at its over 75 company owned Door Centers located throughout the United States, Canada, and Mexico
Rated 5 based on 1 product reviews