American Sanitary Partition Corp.

Toilet Compartments and Shower Cabinets

CONTACT INFO
300 Enterprise St. P. O. Box 99
Ocoee, FL 34761
Phone: 407-656-0611
Request for information American Sanitary Partition Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Partitions shall be fabricated from polymer resins, compounded under high pressure, forming a single component section which is waterproof, non-absorbent and has a self lubricating surface that resists markings from pens, pencils, markers and other writing instruments.

Rated 5 based on 1 product reviews
A powder-coated paint over zinc-coated Bonderite-treated steel, baked on at 350 degrees to provide maximum protection and durability. Finish to be one color or one combination of two-colors selected from American Sanitary's standard color chart. Color charts available on request.

Rated 5 based on 1 product reviews
Stiles, panels and doors shall be of stainless steel construction, laminated under pressure to a honeycomb core of correct dimension producing a stile unit of not less than 11/4" thick and panel and door units of not less than 1" thick. The edges of the stile. panel and door sheets shall be formed to interlock with each other, producing a rigid two-piece unit. All corners shall be welded and ground smooth. Stile, panel and door units shall be reinforced internally and pre-pierced for the application of fittings and hardware. Panels shall be attached to stiles with 3 concealed tension cleats.

Rated 5 based on 1 product reviews
Panels and doors shall be externally covered with high pressure decorative laminated plastic, all edges bound, the above bonded to industrial grade 45lb. particle board core (plywood core panels and doors available at additional cost). Stiles shall be of veneer steel construction (similar to our Baked Enamel construction) laminated to a honeycomb core and externally covered with high-pressure decorative plastic. Construction consists of NO PARTICLE BOARD.

Rated 5 based on 1 product reviews
Panels, doors and pilasters shall be made of multiples layers of phenolic resin impregnated kraft papers compressed under heat and pressure, the phenolic component is decoratively faced as an integral part of the core.

Rated 5 based on 1 product reviews
Most popular and most economical type offers clear floor area for ease of cleaning and maintenance. Panel is 1" thick and supported by three heavy wall brackets. Each bracket is fastened to the wall with three screws and attached to the panel with two trubolts. Panel is reinforced with 4" wide steel blocking at each bracket location, the blocking runs entire width of panel to create a sturdy durable unit. Available in #304 Stainless Steel, #4 finish, Powder Coated Baked Enamel, Phenolic Core or Plastic Laminate.

Rated 5 based on 1 product reviews
Full Flush Cabinet Showers with Terrazzo Receptors are furnished in a design similar to our Toilet Compartments. Watertight, leakproof, double wall insulated unit 1" thick, offers maximum durability. Available in sizes 32" x 32" x 82" and 36" x 36" x 82": Shipped knocked down; designed for speedy assembly. Showers available in Powder Coated Baked Enamel, Stainless Steel and Phenolic Core. Dressing compartments are also available in a design to match the shower cabinet. ADA-FF Cabinet Shower available in 40" x 40" x 36" x 48" (custom order).

Rated 5 based on 1 product reviews
The use of the 3-point supported top pivot, together with "Zytel" nylon and steel working parts, assures long-lasting, trouble-free operation of the "Trouble-Proof" Hinge Set. Doors shall be equipped with "Trouble-Proof" hinge.

Rated 5 based on 1 product reviews
Nearly 20 years ago, American Sanitary was the first to incorporate powder coating as a standard finish to their painting process. Toilet partitions, subject to frequent washing and cleaning as well as various acid conditions, require better than usual protection. It is recommended to apply a liquid automotive wax on a regular basis to ensure a long-lasting life. Through continuous testing and research we have, with the cooperation of our powder paint manufacturer, developed a baked on Enamel finish which strongly resists these conditions and insures long lasting protection & durability.

Rated 5 based on 1 product reviews


Rated 5 based on 1 product reviews