American Skylights, Inc.

Skylights and Skylight Roof Systems

CONTACT INFO
1218 Corporate Dr. E.
Arlington, TX 76006
Toll Free: 855-772-7401
Phone:
Request for information American Skylights, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
PRODUCTS RELATED TO YOUR SEARCH
Operable thermally broken aluminum frame construction with 1" insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. All operable units include an insect screen. Unit mounts directly to roof curb or roof deck for easy installation.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
COMPANY OVERVIEW
ALL PRODUCTS

Commercial Skylites  

.060" T6063 extruded aluminum frame and retaining angle with integral condensation gutter and weep holes to direct moisture to the exterior.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
.060" T6063 thermally broken extruded aluminum frame and retaining angle with integral condensation gutter to help reduce interior moisture.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
9", 12" . T6063 .032" extruded aluminum inner and outer curb wall with 1" fiberglass insulation and .060" curb frame.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
4", 9", 12". T6063 thermally broken extruded aluminum curb wall and curb frame. 4" curb wall and frame is .070", 9"/12" are .032" inner and outer curb wall with .060" curb frame.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
9", 12", All units have 3/4" polyisocyanurate insulated curb walls, 1 X 4 wood nailer, 3" installation flange for EZ installation, integral condensation gutter, and weep holes to direct any moisture to the exterior.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
9", 12". All units have 1 X 4 wood nailer, 3" installation flange for EZ installation, integral condensation gutter, and weep holes to direct any moisture to the exterior.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS

Residential Skylites  

Standard colors are available in Acrylic, Polycarbonate and Multiwall Polycarbonate Sheet. Custom colors upon request.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
Finish: Mill, Bronze Anodized, Clear Anodized, or White. Many anodized and custom finishes are available upon request.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
3.25", 5.25". T6063 extruded aluminum frame and retaining angle. 3.25"/5.25" are .060"/.090A" curb wall and curb frame.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
4"T6063 .070" thermally broken extruded aluminum curb wall and curb frame.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
Thermally broken aluminum frame construction with condensation gutter to help reduce interior moisture and create a more energy efficient skylight. Unit mounts to roof curb built by installer.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
Thermally broken aluminum frame construction 1" insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. Unit mounts directly to roof deck for easy installation.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
Operable thermally broken aluminum frame construction with 1" insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. All operable units include an insect screen. Unit mounts directly to roof curb or roof deck for easy installation.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
Operable thermally broken aluminum frame construction with 1" insulated frame and condensation gutter to help reduce interior moisture and create a more energy efficient skylight. All operable units include an insect screen. Unit mounts directly to roof curb or roof deck for easy installation.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS

Roof Systems  

All non-structural roof systems are made to size specifications supplied to American Skylights. Roof systems, as all American Skylights, are available with unlimited options from glazing and finish color to bay sizing and configuration.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
Roof systems, as all American Skylights, are available with unlimited options from glazing and finish color to bay sizing and configuration.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED
Roof systems, as all American Skylights are available with unlimited options from glazing and finish color to bay sizing and configuration. We make it easy to fit any opening whether it be for new construction or a replacement for an existing opening.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
All non-structural roof systems are made to size specifications supplied to American Skylights.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
.060" T6063 extruded aluminum frame and .125" T6063 extruded aluminum retaining angle with integral condensation gutter and weep holes to direct moisture to the exterior. Unit mounts to roof curb by others. Available with options.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Fall Protection  

American Skylights manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
American Skylights manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS
American Skylights manufactures skylights to meet OSHA guidelines for fall protection. OSHA guidelines specify that upon impact of a 200 lb. load dropped into mid-span of the domed skylight, no glazing disengagement or breakage of glazing material at a minimum force of 775 ft/lbs. will occur.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS LEED CERTIFICATIONS