ASSA ABLOY Entrance Systems

Entrance Doors

CONTACT INFO
1900 Airport Rd.
Monroe, NC 28110
Toll Free: 877-SPEC-123
Phone:
Request for information ASSA ABLOY Entrance Systems Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
Optimized for better aesthetics and performance, the ASSA ABLOY VersaMax 2.0 ICU/CCU Standard sliding ICU door system offers superior patient privacy while maximizing clear door openings to help you meet the demanding requirements of patient and equipment transportation.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Door Operators  

The ASSA ABLOY SW100 swing door operator's low-energy performance means it can be a very cost-effective option for automating a swing door entrance. ASSA ABLOY SW100 offers low noise during operation. It is the ideal choice for entrances in healthcare, residential, office and public service environments where both low noise and ease of access are important.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY SW60 is the newest innovation in door technology. The SW60 is aesthetically appealing with a sleek design and ability to fit in spaces with limited overhead space. With its slim profile, app compatibility and quick install time, the SW60 offers tremendous functionality and flexibility when it comes to converting existing manual doors to automatic. .

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS

ASSA ABLOY SW200i surface mounted door operators feature an intelligent and flexible design that offers superior performance in varying environments and conditions. The heavy-duty electro-mechanical operator is suitable for use on large heavy doors, yet adaptable enough to be used in low energy applications..

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The ASSA ABLOY SW200i-IG in ground automatic door operators are designed to provide a complete system with an in ground enclosure, operator and arm adapter. The enclosure is water resistant and powder coated to prevent corrosion. The adaptability to multiple arm configurations allows great flexibility for integration with your design.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

The ASSA ABLOY SW200 OHC is a concealed, overhead electromechanical swing door operator with a concealed arm system. It provides an aesthetically pleasing solution that is attractive yet incomparably strong.

SW200 OHC is the ideal choice for applications with high demands on gentle and smooth operation in combination with strength and high traffic flow. It compensates for stack pressure and wind load and yet it remains easy to open manually. Additionally it offers an easy-to-use manual push force in power-off.

Rated 5 based on 1 product reviews
CAD

Automatic Doors  

ASSA ABLOY SL500 overhead concealed sliding door systems create an expansive and welcoming entryway, ideal for new construction and suitable for retrofit. Featuring attractive aesthetics and robust performance, ASSA ABLOY SL500 sliding concealed doors provide an array of powerful solutions that can be trusted in even the most demanding, high-traffic environments..

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY R92 Windload features a durable functionality & sleek aesthetics that provides defense against wind pressures up to 55 psf when door is closed and locked. Designed to accommodate a range of sizes, the SL500 R92 Windload can accommodate spaces up to 96" wide for single slide, 192" wide for bi-part and 92" high.

Rated 5 based on 1 product reviews

ASSA ABLOY Resilience R128 is the ideal product for home centers, garden centers and any application where an over height door package is required. Equipped with medium stiles and 10" bottom rails, the R128 is built to withstand rugged conditions.

The R128 offers expansive size ranges, 16' wide for bi-parts and 9' width for single slide, and a max overall frame height of 128" with full impact packages up to 114 PSF, compliance with the NFPA 101 life safety code and Category D large missile impact test rated.

With the R128, you are assured of an expansive door opening to meet your most challenging needs.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

The ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane-resistant automatic doors. The ASSA ABLOY SL500 Resilience R104 offers both strength and an array of options to meet all your needs in specifying, installing and owning hurricane rated sliding doors. Available in overall frame widths of up to 16' for bi-parts, 9' for single slides and overall frame heights of 104", you get both strength and size. Coupled with an elevated ASTM F842-17 Forced Entry Resistance rating of Grade 25, the ASSA ABLOY SL500 Resilience R104 provides higher security than ever.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

ASSA ABLOY SL500 overhead concealed sliding door systems create an expansive and welcoming entryway, ideal for new construction and suitable for retrofit. Featuring attractive aesthetics and robust performance, ASSA ABLOY SL500 sliding concealed doors provide an array of powerful solutions that can be trusted in even the most demanding, high-traffic environments.

Rated 5 based on 1 product reviews
BIM CATALOGS

Automatic doors provide a useful function in clean room environments, increasing productivity and improving safety of transporting delicate and expensive equipment. The ASSA ABLOY SL500 Clean Room sliding door package separates work process areas and provides convenience, reliability and protection for new construction or existing environments.

Available in full breakout or fixed sidelite configurations, the ASSA ABLOY SL500 Clean Room is equipped with 45 degree sloped glass stops to prevent dust build-up and non-shedding weather-stripping.  The ASSA ABLOY SL500 Clean Room sliding door is adaptable and configurable to the unique needs of your requirements. 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

The ASSA ABLOY SL500 Forced Entry Resistant automatic sliding door provides an array of features that help secure your place of business against outside forces.

Equipped with full impact glass to stay in place along  with a Forced Entry Resistance rating of Grade 25 and availability  in overall frame widths of up to 16' for bi-parts, 9' for single slides and overall frame heights of 104",  the ASSA ABLOY SL500 Forced Entry Resistant sliding door is the perfect choice for locations where a high level of protection and durability is needed.

Rated 5 based on 1 product reviews
VIDEOS

The ASSA ABLOY SL500 Telescopic is an automatic telescopic door that sets a new standard in telescopic performance by providing superior support and stability. By utilizing an exclusive “door on door" design, the ASSA ABLOY SL500 telescopic automatic sliding door has an innovative design that improves upon inferior suspended track systems. It places the door weight on the structural portion of the automatic door header via two structural boxes with integrated replaceable aluminum tracks.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Until now, the average pair of 3'0" x 7'0" manual swing doors could be challenging to navigate due to the limited 32" (813mm) clear door opening, small foot print and cross traffic concerns. Enter the revolutionary ASSA ABLOY SL500 T67 telescopic automatic sliding door. Specifically designed to fit the same door opening provided by a pair of 3'0" x 7'0" manual swing doors, only a minimum of 72" (1829mm) of overall frame width* is required to transform your entryway with no less than 46" of usable door opening.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Create a captivating and inviting entryway with ASSA ABLOY SL500 CGL automatic sliding glass doors. Entry doors with glass offer sleek styling and unobstructed views. Our ASSA ABLOY SL500 CGL commercial sliding glass door makes your entrance appealing, functional and unforgettable. Further personalize your all-glass entrance doors with a painted or clad finish. You can even have your corporate logo etched into the panels of our commercial glass entry doors for an even more stunning presentation.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Time is everything - to you and your customers. As expectations evolve for new methods to serve customers faster, organizations are looking for innovative door/window solutions that maximize efficiency and throughput in their operations. The SL500 EX-SL express door features the convenience of an automatic window with express panels that slide out of the way when additional space is needed to serve your customers. With a patent-pending design featuring ease of use and inverted floor guides to eliminate debris, look to the SL500 EX-SL for your quick serve operation.

Rated 5 based on 1 product reviews
CAD VIDEOS

The ASSA ABLOY SL500 automatic sliding door package for surface mounted applications is readily fixed to existing structures with little or no modification.

Well suited to retrofit construction for easy accessibility and ADA compliance, the ASSA ABLOY SL500 surface mount can be used with a wide range of door materials including wood, hollow metal and stainless steel.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Time is everything - to you and your customers. As expectations evolve for new methods to serve customers faster, organizations are looking for innovative door/window solutions that maximize efficiency and throughput in their operations. The SL500 EX-SW express door features the convenience of an automatic window with express panels that swing out of the way when additional space is needed to serve your customers. With a patent-pending design featuring ease of use and inverted floor guides to eliminate debris, look to the SL500 EX-SW for your quick serve operation.

Rated 5 based on 1 product reviews
VIDEOS

The ASSA ABLOY SW200i-IG in ground automatic door operators are designed to provide a complete system with an in ground enclosure, operator and arm adapter. The enclosure is water resistant and powder coated to prevent corrosion. The adaptability to multiple arm configurations allows great flexibility for integration with your design.

The ASSA ABLOY SW200i-IG utilizes the proven and powerful ASSA ABLOY SW200i operator, offering superior performance to accommodate heavy doors and high traffic flow.

The ASSA ABLOY SW200i's exclusive air pressure management system makes it the perfect solution for exterior applications where wind conditions might occur..

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

ASSA ABLOY access controlled revolving doors are designed to handle the demands of restricted access in your facility. These doors are ideal for situations where the door needs to be secure and you get the added benefits of climate control and energy cost savings.

The access control RD4A revolving door by ASSA ABLOY (previously Besam) creates an attractive yet highly secure entrance that controls access in one or two directions. An emergency break-away feature allows the door wings to swing open and create a clear evacuation path. By providing complete separation of the indoor and outdoor environments, this revolving door can help reduce noise as well heating and/or cooling costs.

Available in a variety of sizes to handle a range of passage needs, this product is designed to be placed directly on the finished floor surface with no special foundations required.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY RD100 revolving door provides a premiere option for customers with pedestrian traffic who want a compact, low-energy revolving door without compromising on quality. Equipped with features that benefit both users and business owners, it is an ideal choice for even pedestrian flow.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY RD3L creates a spacious and welcoming entrance that can accommodate shopping trolleys, luggage carts and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout. 

The ASSA ABLOY RD3L's patented drive mechanism is located in the periphery of the drum, reducing stress on the drive itself and resulting in lower maintenance costs. An optional night-closing door provides an elegant solution for optimum security. In emergency situations, the door wings are released immediately and then folded to facilitate escape.

The ASSA ABLOY RD3L (previously Besam) is designed for placement directly on the finished floor surface and is delivered in a counter-clockwise rotation as standard.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY RD600 UniTurn automatic revolving door offers a revolutionary two-wing design that creates a welcoming and spacious entrance with maximum energy efficiency. 

The two-wing structure utilizing a perimeter drive that eliminates the need for a bulky center shaft, creating greater capacity for high traffic while allowing for optimum climate control by securely sealing entrances when the unit is closed.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The ASSA ABLOY RD3 and RD4 revolving doors create attractive entrances that combine the climate-control advantages of a revolving door with the security and convenience of an automatic door. By providing complete separation of the indoor and outdoor environments, an ASSA ABLOY Entrance Systems compact revolving door can help reduce noise as well as heating and/or cooling costs. Both models are available in a variety of sizes to handle a range of passage needs, from travellers with luggage to moderate pedestrian-only traffic.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The ASSA ABLOY SW200i–Fold delivers an excellent advancement in commercial folding door technology. It provides barrier-free, two-way traffic convenience in just a fraction of the space required by an automatic sliding door or swing door. With these automatic folding doors, you can achieve maximum convenience even in the tightest of corridors.

The ASSA ABLOY SW200i-Fold automatic folding door system is ideal for retrofit projects or new construction and has an unlimited possibility of applications.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

ICU Doors  

Optimized for better aesthetics and performance, the ASSA ABLOY VersaMax 2.0 ICU/CCU Standard sliding ICU door system offers superior patient privacy while maximizing clear door openings to help you meet the demanding requirements of patient and equipment transportation.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED
Designed to solve several challenges encountered in typical ICU/CCU rooms, the ASSA ABLOY VersaMax 2.0 Fold ICU door system provides a great alternative to traditional ICU/CCU sliding door packages. The flexible three-panel swing/fold unit combines the benefits of a swinging and folding door, mounted right or left side, while the large clear door opening provided by the combined configuration of the fold and swing doors allows busy staff to easily move wheelchairs, medical carts, patients, and equipment.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS
The ASSA ABLOY VersaMax 2.0 Touchless sliding ICU door system automatically opens for patients and staff with a jamb or wall mounted wave plate, making it ideal for critical care environments. Providing not only convenient access to an ICU room, it significantly reduces contact with door handles to help reduce the risk of spreading disease. Additionally, an overhead presence sensor ensures safe, precise operation.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS
With its ability to maximize door opening space by 33%, the ASSA ABLOY VersaMax 2.0 Standard telescopic sliding ICU door system enhances your ability to transport patients and equipment. The equal leaf design provides a more expansive clear door opening, while an internal transmission eliminates noise with a smooth opening and closing.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED
Available in single, equal pairs, and unequal pair configurations, the ASSA ABLOY VersaMax 2.0 Swing ICU door system provides convenient functionality, easy-to-use breakout, and an extremely wide door opening. This next generation ICU door system meets all requirements of superior performance in a hospital ICU/CCU environment.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Security Entrance Control  

For every traveler passing through an airport, exit lane breach control systems are an inescapable part of the experience. So why not improve that experience? Our top-of-the-range exit lanes are specifically designed for intense daily use. Not only will your traffic flow become much more manageable, but your staff will also benefit from the user-friendly settings – so everybody wins.

Rated 5 based on 1 product reviews

It's never been more important to keep vulnerable spaces safe. But ensuring top-grade security requires a lot of resources – unless you have an exit lane that guarantees reliable safety without the need for constant attention from your staff. Our extra-long exit lane breach control system does that and more. Thanks to its highly advanced controls, you can be sure that your transition areas are operating as smoothly and safely as possible – for maximum border security.

Rated 5 based on 1 product reviews

Staying safe in a particularly busy environment like an airport can feel like a hard choice between efficiency and security. But not anymore: our exit lane breach control system frees up your resources and keeps crowds moving as fast as possible! It's also easy to build, cost-effective, user-friendly and customizable. So there's no more reason to have to choose between speed and safety.

Rated 5 based on 1 product reviews

In today's climate, your outdoor venues need to be prepared for everything, from heatwaves to hailstorms. That's why we've designed our turnstile gates to be as weather-resistant as they are sturdy. So you can be sure they'll always stand up to the test, whether we're talking massive crowds, sub-zero temperatures or even increased security needs. No challenge is too big for this turnstile – come rain or shine.

Rated 5 based on 1 product reviews

There will always be places we need to keep extra safe. Airports, data centers, banks – spaces like these call for increased security and customizable access settings. So that's exactly what we're offering with our security mantrap portal. Our innovative 3D sensor constantly monitors the number of people in your portal without needing staff support, you don't need to worry about any unauthorized piggybacking or tailgating. With the MP100, what needs to be safe, stays safe.

Rated 5 based on 1 product reviews

Sometimes, security is critical. When it comes to spaces like government offices or financial institutions, our security portal guarantees your venue privacy, convenience and safeguarding against unwanted visitors.  And it can be fine-tuned to your specific needs so it feels like a natural extension of your building's overall experience. With this security portal, you'll never have to worry about unauthorized access again.

Rated 5 based on 1 product reviews

Secure access has never looked so sleek. With our compact speedgate, not only do you gain the power to manage and monitor the people going in and out of your venue, but this entrance will also add to your building's overall aesthetic appeal. Dependable by design, this security speed gate is the perfect choice for any modern building, from banks and government buildings to transport and retail centers. You and your staff can rest easy: this gate doesn't compromise on safety, speed or style.

Rated 5 based on 1 product reviews

When innovation meets experience, you get the best of both worlds. Take our slim speedgate: at any given time, up to 72 safety sensors are working to guarantee your venue the highest level of security an entryway can provide. Just as importantly, with our intuitive access control integration, you can connect this security speed gate to any access control system you already have in your building. So if you're looking for the future of security, this is it.

Rated 5 based on 1 product reviews

Monitoring who comes and goes through an entryway isn't easy. You have to constantly keep an eye out for tailgating, piggybacking, or even people just trying to force their way through. That's why you need a speedgate that takes care of all that. Day or night, 24/7, our security speed gate is a dependable and stylish way to manage and control the traffic flow at your venue. So say hello to a sleek access point while saying goodbye to unlawful entries.

Rated 5 based on 1 product reviews

For some spaces, controlling access is just as important as allowing entry. So if your building needs to maintain high safety levels while facing high traffic levels, consider this security revolving door. What sets it apart is a fully automated entrance control, with potential visitors assessed via smart cards, biometrics or mobile credentials. That means you get all the benefits of a modern, attractive revolving door – with a level of control conventional doors simply can't match. 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS