Cambridge Architectural
CONTENT

MAGOTHY Parking Screens

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.Request a Sample
Rated 5 based on 1 product reviews

SEVERN Vertical Fins

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge'''s engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.Request a Sample
Rated 5 based on 1 product reviews