Architectural Insulated Metal Panels - Formawall® Dimension® Series

CENTRIA's Formawall Dimension Series combines unprecedented design freedom with unmatched performance. The Formawall high-performance building envelope system consolidates six wall components into one product offering creating distinct architectural wall profiles to match any building design. Choose from five distinct architectural wall profiles to create imaginative building envelopes with varying articulations, rhythms and textures. Our Formawall Dimension series panels are a high-performance product that offers best in class flatness. We can color match internally and externally to fit your design needs. These architectural metal panels are available in different shapes and can be custom fabricated for your unique application. Attractive and durable, FORMAVUE windows are engineered to deliver premium performance within our Formawall architectural faCade systems. Seamlessly integrate the industry's highest quality daylighting and ventilation COMPONENTS within your building envelope. The insulated architectural metal wall panels include a standard red-list free foam core, improving the sustainability of the building environment while improving its fire performance. Our red-list free Formawall architectural metal wall systems are FM 4882-certified at the most stringent level. They surpass the required protocols for the NFPA 285 complete wall assembly test and are the subject of a health product declaration (HPD). FWDSFWGXDS58DS59DS60Formawall FWDS® Technical Data SheetFormawall FWGX® Technical Data SheetFormawall DS58 TDS Technical Data SheetFormawall DS59® Technical Data SheetFormawall DS60® Technical Data Sheet
Rated 5 based on 1 product reviews

Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers. Versawall Features & Benefits:Versawall insulated metal wall panels add versatility and flexibility by offering a metal panel solution for walls. These lightweight insulated metal composite panels can be installed vertically for long, sleek sight lines, and the lightly planked interior liner works compositely with the face sheet to provide greater strength and allow longer spans.Versawall V® Technical Data SheetVersawall H+® Technical Data Sheet
Rated 5 based on 1 product reviews

Commercial & Industrial Insulated Metal Wall Panel Systems - Versapanel

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.Versapanel Features & Benefits:Versapanel insulated metal wall panels add versatility and flexibility by offering a metal panel solution for either walls or roofs. This highly energy-efficient wall system is defined by bold ribs that add an attractive linear definition to large structures. Versapanel® Technical Data Sheets
Rated 5 based on 1 product reviews

Concealed Fastener Panels - Concept Series

Concept Series single-skin rainscreen panels feature concealed fasteners and a common-lock joint that allows the panels to be integrated with each other and the CASCADE metal panel system. The panels can be installed vertically or horizontally and have an unbroken appearance that further adds to the product's aesthetic versatility.Concept Series panels deliver unmatched performance with stand-off clips that provide a ventilation cavity and drain plane behind the panel. Panel clips also allow for thermal and seismic movements. Concept Series also functions as an exceptional rainscreen when installed over CENTRIA's METALWRAP Series insulated composite backup panels. Addition design options include MICROSEAM CORNERS and MICROLINEXTRUSIONS.CS-200CS-210CS-220CS-260CS-610CS-612CS-613CS-620CS-623CS-630CS-660CS-200 Series Technical Data SheetsCS--600 Series Technical Data Sheets
Rated 5 based on 1 product reviews

Exposed Fastener Panels

CENTRIA Exposed Fastener metal rainscreens are extremely versatile panels that can be used as exterior or interior walls, roofs and soffits with ribs that run horizontally or vertically. This flexibility, and their excellent negative wind load properties, make the panels an excellent option for both new construction and retrofit projects. And with all-weather installation capability, installation time is shortened, permitting fast-track scheduling.Econolap 1/2"Econolap 3/4" Super-RibStyle-RibMR3-36BR5-36TR4-36Econolap 1/2" Technical Data SheetEconolap 3/4" Technical Data SheetSuper-Rib Technical Data SheetStyle-Rib Technical Data SheetMR3-36 Technical Data SheetBR5-36 Technical Data SheetTR4-36 Technical Data Sheet
Rated 5 based on 1 product reviews

Standing Seam Metal Roof Panels - SDP

Structural Design Panels (SDP) provide a versatile, economical solution for low slope roofs with outstanding resistance to wind loads.SDP 175 Technical Data Sheet
Rated 5 based on 1 product reviews

Versapanel Roof

CENTRIA's Versapanel Roof systems deliver the industry's best combination of aesthetics, performance, sustainability and value. The lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as all-weather installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.
Rated 5 based on 1 product reviews