The Coronado Paint Co. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Coronado Paint Co.
CONTENT
Super Kote 5000® Acrylic Latex Primer image

Super Kote 5000® Acrylic Latex Primer

Super Kote 5000 Primer is a vinyl-acrylic primer and sealer for interior drywall and plaster. It is quick drying, produces little odor, and is easy to apply. Super Kote 5000 Primer demonstrates excellent holdout, providing a strong foundation for latex or oil-based finishes.
Rated 5 based on 1 product reviews
Super Kote™ 3000 Interior Primer image

Super Kote™ 3000 Interior Primer

Super Kote 3000™ Primer is a low-odor, easy-to-apply primer optimized for high productivity jobs. Super Kote 3000 is ideal for use in rental properties. This high-hiding, fast-drying primer provides a strong foundation for interior drywall and cured plaster and can be topcoated with latex or oil-based paint.
Rated 5 based on 1 product reviews
Tough Walls Acrylic Paint & Primer image

Tough Walls Acrylic Paint & Primer

A line of interior waterborne acrylic paint & primer that provides easy application with excellent hide and notable washability and stain resistance.
Rated 5 based on 1 product reviews
Super Kote 5000® Acrylic Latex Paint image

Super Kote 5000® Acrylic Latex Paint

Premium commercial paint designed to allow professional painters to move quickly. Low spatter and easy application make this a dependable choice for professionals.
Rated 5 based on 1 product reviews
Super Kote™ 3000 image

Super Kote™ 3000

Formulated to provide the optimal balance between performance and value, delivering good hide and washability in a low-VOC formula. The Super Kote™ 3000 line is ideal for use in rental properties and includes a primer and three finishes - flat, eggshell, and semi-gloss.
Rated 5 based on 1 product reviews
Super Kote™ 1000 Latex Flat image

Super Kote™ 1000 Latex Flat

An interior latex that is value-engineered to deliver good service at a low cost.
Rated 5 based on 1 product reviews
Super Kote 5000® Production Block Filler image

Super Kote 5000® Production Block Filler

Super Kote 5000 Block Filler is designed specifically for spray application to fill voids and create a smooth, uniform surface on interior masonry block. It is packaged at a sprayable viscosity and is formulated with raw materials selected to minimize tip clogging. Super Kote 5000 Block Filler can also be applied by brush or roller.
Rated 5 based on 1 product reviews
Texcrete® Silcone Water Repellent  image

Texcrete® Silcone Water Repellent

Texcrete Silicone-based Water Repellent is a clear, water-repellent sealer that produces a breathable barrier on masonry. This barrier prevents chlorine penetration and reduces cracking, dirt pickup, efflorescence and damage from freezing/thawing cycles. Because it is clear, the sealer penetrates deep into substrates without changing their appearance.
Rated 5 based on 1 product reviews
Texcrete® WB Acrylic Masonry Waterproofer image

Texcrete® WB Acrylic Masonry Waterproofer

Texcrete Direct-to-Concrete Waterproofer is a VOC-compliant waterproofing coating that can be applied directly to both cured and uncured high-pH concrete. Available in a range of textures, it requires neither primer nor filler when applied to smooth masonry surfaces.
Rated 5 based on 1 product reviews
Grip & Seal Latex Stain Blocker image

Grip & Seal Latex Stain Blocker

Bocks stains from water, fingerprints, smoke, and crayon. It is formulated from a 100% acrylic resin and provides an excellent foundation for both latex and oil-based paints.Grip & Seal Latex Stain Blocker
Rated 5 based on 1 product reviews