True Tone™ Sweet 16™ colors turn ordinary mortar into 64 exciting shades. With such a large selection, your imagination can really take off. Mortar colors enhance the beauty of brick, block and stone to quicken the pulse of designers and homeowners. Jobs go faster, too, because True Tone™ dose-sized boxes don't require weighing. And since a little goes a long way, True Tones are economical to use. Durable True Tone™ colors go the distance to provide a long lasting, natural mortar finish.True Tone™ colors contain iron oxide made from reclaimed metal or naturally occurring ores plus conditioners. Every batch is produced under rigid QUALITY controls for uniform color box-to-box and year-to-year. True Tones exceed ASTM C979 - Standard Specifications for Pigments for Integrally Colored Concrete and can also be mixed into concrete, grout or plaster. Used within recommended mix rates (10% maximum), they won't harm mortar strength or durability. True Tone colors are sun - fast, lime proof, weather resistant and environmentally SAFE.
Rated 5 based on
1 product reviews