Dunbarton Corporation

Doors and Door Frames

CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Continuing Education Logo
Request for information Dunbarton Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

The combination of wide louvers and embossed panels make this door a favorite for all decors.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS
COMPANY OVERVIEW
ALL PRODUCTS

Rediframe® Prefinished Fire-Rated Steel Door Frame  

Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residnetial multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

Rediframe FX Series, or Rediflex for short, is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

Complete your frame order with the additional of hollow metal frames from Rediframe. Rediframe PD and DW frames allow the use of popular commercial and residential doors.


Series PD Hollow Metal Masonry Frame Florida Building Code Approved

  • Available Kerf or Non-Kerf
  • 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • 8-gauge corner reinforcements for proper miter alignment
  • Welded-in expansion bolt anchors
  • 5-3/4", 7-3/4", and 8-3/4" jamb depths
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike mortar boxes; built-in mortar guard optional
  • Florida Building Code Approved (Non-Impact)


Rediframe DW Hollow Metal Drywall Frame

  • Rediframe® DW frames allows the use of popular commercial and residential doors when a hollow metal frame is desired in a drywall opening.
  • Available Kerf or Non-Kerf 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • Welded-in compression anchors
  • Available Non-Kerf: 5-1/2" to 10" or Kerf: 5-1/2" to 9-1/2"
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike dust boxes (standard)


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS LEED

Rediframe FX Series with Kerf Profile, or Kerf Rediflex is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

The Kerf Profile option for Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS LEED

Rediframe® expands the visual wall surface with borrowed lites and sidelites frames.


Rediframe® is engineered to adapt to an array of design considerations, limited only by the imagination. Rediframe® is easily reconfigured to product custom borrowed lites and sidelites to specifications. Like all Rediframe® products, they are prefinished and designed to be installed AFTER the walls are finished. Sidelites are fire-rated up to 45 minutes; borrowed lites are rated up to 60 minutes.


Options

  • Sidelite (single/double)
  • Sidelite with mullion(s)
  • Partial Sidelite
  • Borrowed Lite
  • Borrowed Lite with mullion(s)
  • Transom / Panel Over


Rediframe® can create a custom sidelite or borrowed lite application for you!


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

Finish Rediframe® with a beautiful casing option to accent any space.


Rediframe® offers four casing options to fit every design demand. Steel and aluminum casing are supplied pre-finished to match the frame. Or, supply your own wood casing for a custom look!


Options:

  • Standard Steel Casing - 1-1/2" Wide
      o Corner Rosette Available
      o Standard on all Rediframe products except Kerf Rediflex®
  • Aluminum Casing - 1-1/2" Wide
  • S56 Steel Colonial Casing - 2-1/4" Wide
      o Corner Rosette Available
  • Wood Casing Option
      o Standard on Kerf Rediflex o Special frame prep for proper positioning of your supplied casing


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

Slimfold® Steel Bifold and Mirror Wardrobe Doors  

The combination of wide louvers and embossed panels make this door a favorite for all decors.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS
  • Double-sided mirror door
  • Pre-hung in wood jamb using three 3" hinges
  • Jamb is constructed of finger joint pine and delivered primed and ready to paint
  • Single 180™ swing door; left or right handed
  • Easily installed
  • 2.5mm safety backed mirror in accordance with ANSI Z97.1-2009 standard
  • Stile and rail: Extruded, anodized aluminum with MCY Satin Chrome finish
  • Latch: Adjustable ball tension catch at top; Satin Nickel finish
  • Handle and hinges: Satin Nickel finish
  • Limited lifetime warranty


Rated 5 based on 1 product reviews
CATALOGS

Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.

  • Heavy duty, long life bypass
  • Mirror laminated on 24-gauge steel panel - Exclusive Design!
  • Easy to install with just a few tools in 30 minutes!
  • Adjustable nylon ball-bearing bottom roller system with 1" vertical adjustment
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Panel Colors: Bright White and Ivory
  • Track: Top and bottom track prefinished to match door
  • Matching Mirror Edging/Handle: Polished Chrome
  • 2250 available with Polished Brass Mirror Edging / Handle and Polished Brass Aluminum top and Bottom Track
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGS

Expand any room with BEAUTIFUL Slimfold® Mirror doors! Slimfold® Mirror Doors are designed to enhance both residential and commercial interiors.

  • Provides a beautiful, uninterrupted look of mirror; Non-visible frame on long sides
  • Top hung single-wheel rollers for smooth and quiet operation
  • Snap-in bottom guides are virtually jump proof
  • Easy to adjust for out-of-square openings
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGS

Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.

  • Jump-resistant bottom roller
  • Adjustable top L-Guides for greater vertical adjustment
  • Easy to adjust for out-of-square openings
  • One piece 1-3/4" deep top track and integral fascia
  • Low rise bottom track for minimal floor obstruction
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGS

Expand any room with BEAUTIFUL Slimfold™ Mirror doors! Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.

  • Top hung single-wheel rollers for smooth and quiet operation
  • Snap-in bottom guides are virtually jump proof
  • Easy to adjust for out-of-square openings
  • Low rise bottom track for minimal floor obstruction
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGS

Deep profile louvers make this door a design winner. Perfect for Colonial, traditional or contemporary decor.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS

Deeply embossed panels give this door a rich, sculptured look that complements any decor.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS

The versatility of the Flush Door provides a wide range of finishing options. Painted, stenciled, wallpapered, or used with the prefinish color, the Flush Door allows you to express your own style.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS

Wide louver and delicate trim moldings have made the Classic a favorite bifold door for many years.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS

Wide louver and delicate trim moldings have made the Classic a favorite bifold door for many years.

  • Engineered for Durability
  • Designed to Last
  • Easy to install with just a few tools in 30 minutes!
  • Slimfold warrants each door with a Limited Lifetime Warranty
  • Bifold allows for maximum opening access
  • Patented, durable hardware
  • Optional Bottomless Track Bracket
  • Available in Bright White or Ivory
  • Smooth or leather "no fingerprint" texture


Rated 5 based on 1 product reviews
BIM CATALOGS

Expand any room with BEAUTIFUL Slimfold® Mirror doors! Slimfold® Mirror Doors are designed to enhance both residential and commercial interiors.

  • Provides a beautiful, uninterrupted look of mirror
  • Non-visible frame on long sides
  • Bearing hinges
  • Anodized aluminum pulls
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Expand any room with BEAUTIFUL Slimfold™ Mirror doors! Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.

  • Bifold design provides full access to closet opening
  • Non-visible frame on long sides
  • Bearing hinges for smooth, non-binding door operation
  • Matching aluminum pulls
  • 1/4" frame around mirrors
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.

  • Heavy duty, long life bifold
  • Mirror laminated on 24-gauge steel panel
      o Exclusive Design!
  • Easy to install with just a few tools in 30 minutes!
  • Patented Slimfold hat and hardware system factory installed
  • Spring loaded guide rods for self-alignment
  • Mirror panels are 1/8" (3mm) float plateglass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Panel Colors: Bright White and Ivory
  • Track: Mill finish aluminum
  • Matching Mirror Edging/Handle: Polished Chrome
  • 2750 available with Polished brass Mirror Edging / Handle and Polished Brass Aluminum top and Bottom Track
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Turns any closet into a fun, functional, magnetic whiteboard

  • Steel Marker Door with normal stiles and whiteboard panels
  • "No Memory" surface wipes clean - it's magnetic
  • Durable steel surface accepts dry erase markers
  • Great for child's room or family "bulletin" area
  • Designed to last
  • Easy installation
  • Prefinished - ready to install
  • Limited Lifetime Warranty
  • Frame colors available: Bright White, Arctic Silver, Satin Gold, Architectural Brown, Black, Vanilla and Bright Gold


Rated 5 based on 1 product reviews
BIM CATALOGS

Beautiful Double Overlay Door Fits Non-Standard Openings

  • Does not require a precise fit
  • Easy installation - simple, one-person job
  • Magnetic catch system adapts to variations in opening sizes
  • Safety-backed mirror (4 mm thickness)
  • Adjusts easily for out-of-square openings
  • No track necessary
  • Pre-finished - ready to install
  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGS
  • Bifold design provides full access to closet opening
  • 1/4" frame around mirrors
  • Bearing hinges for smooth, non-binding door operation
  • Matching aluminum pulls
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Satin Brass, Bright Brass, Satin Chrome, Bright Chrome
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS
  • Provides a beautiful, uninterrupted look of mirror; Non-visible frame on long sides
  • Top hung single-wheel rollers for smooth and quiet operation
  • Snap-in bottom guides are virtually jump proof
  • Easy to adjust for out-of-square openings
  • Easy to install with just a few tools in 30 minutes!
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
    • o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS
  • Jump-resistant bottom roller
  • Adjustable top L-Guides for greater vertical adjustment
  • Easy to adjust for out-of-square openings
  • One piece 1-3/4" deep top track and integral fascia
  • Low rise bottom track for minimal floor obstruction
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Satin Brass, Bright Brass, Satin Chrome, Bright Chrome
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Solid Wood with Frosted Glass

  • By-Pass, Pocket, French, and Surface Mount style options*
  • Full Lite, Three Lite, and Five Lite panels
  • 5/16" (4 mm) thick tempered, frosted glass
  • Unfinished panels; paint options available**
  • Finished Opening Height: 80-1/2" and 96" (Surface Mount 79")
  • Finished Opening Width (By-Pass & French): 48", 60", and 72"
  • Finished Opening Width (Barn & Pocket): 48", 60", and 72"
  • 3-1/2" wide stiles
  • 10" kick panel meets ADA specification
  • 1-3/8" thick panels
  • No special width or height orders available
  • Limited Lifetime Warranty


* Hardware sold separately.

** Paint colors available: Brown, Black or White (upcharge applies).


Rated 5 based on 1 product reviews
CATALOGS

Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.

  • Jump-resistant bottom roller
  • Adjustable top L-Guides for greater vertical adjustment
  • Easy to adjust for out-of-square openings
  • One piece 1-3/4" deep top track and integral fascia
  • Low rise bottom track for minimal floor obstruction
  • Mirror panels are 1/8" (3mm) float plate glass mirror
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Track: Top and bottom track prefinished to match door
  • Colors: Bright White, Vanilla, Architectural Brown, Black, Arctic Silver, Satin Gold, Bright Gold
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Expand any room with beautiful Slimfold™ Mirror doors. Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.

  • Overlays opening and does not require precise fit
  • Fits non-standard openings
  • Sturdy frame gives years of trouble-free operation
  • Easy to install with just a few tools in 30 minutes
  • Mirror panels are 1/8" (3mm) float plate glass mirror (5/12" - 4mm on 3™0" widths)
  • Category II safety-backed laminate to prevent shattering; conforms to:
      o ANSI Z97.1 - 2004 American National Standard for Safety Glazing Materials
      o CPCSC 16 CFR 1201 Consumer Product Safety Commission
  • Mounting Pivots: 12 gauge pivot brackets eliminate track
  • Colors: Satin Silver
  • Slimfold warrants each door with a Limited Lifetime Warranty


Rated 5 based on 1 product reviews
BIM CATALOGS

Achiever® Pre-Hung Entry Systems  

Pre-Hung Entry Systems that are as secure as they are beautiful. Dunbarton combines fiberglass or steel doors with your choice of frames: Rediflex, the most trusted name for adjustable steel door frames in the business, or primed wood frames. The result is Achiever Pre-Hung Entry Systems, an innovative entry solution that can be factory finished or shipped ready to paint. Fire Rating Redifit® steel jamb units are available non-rated or with a 20- or 90-minute fire rating. Achiever® wood jamb units are available non-rated or with a 20-minute fire rating. Finishing Fiberglass doors are available with smooth skin for painting or woodgrain texture for painting or staining (select styles). Factory finishing available. Steel doors offered in white prime finish, or prefinished for fast onsite installation. Exterior and Interior Applications Light Commercial Residential Multi-Family Offices Condominiums Hospitality Assisted Living Dormitories Public Housing

Rated 5 based on 1 product reviews
CATALOGS

Achiever®: The new standard for secure entry systems in manufactured housing.


  • Achiever® Doors: 24-Gauge steel, vinyl coated, or fiberglass
  • Frames: Galvanized steel, vinyl coated, painted steel frame, vinyl-clad wood or aluminum
  • Steel Superiority: Frame won't split, crack, or warp.
  • Reduces Service Calls: Stronger frame prohibits sagging doors
  • Weather tight: Passed ASTM 331 with no leaks and no storm door
  • FBC (Florida Building Commission) and IRC (International Residential Code) approved: Visit www.floridabuilding.org or Achiever Test Results.
  • Building Code Approved: Meets HUD Wind Zone III Requirements (AAMA 1702.2-2002)
  • Prefinished: No painting required
  • EASY TO INSTALL


Rated 5 based on 1 product reviews
CATALOGS

Gallery  

Rated 5 based on 1 product reviews