Englert, Inc.

Metal Roofing and Gutters

CONTACT INFO
1200 Amboy Ave.
Perth Amboy, NJ 08861
Toll Free: 800-364-5378
Phone: 732-826-8614
Continuing Education Logo
Request for information Englert, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Our wide selection of architectural metal roof systems is designed for use over a solid wood deck. In addition to our reputation for durability and strength, Englert architectural systems are generally considered aesthetic in nature and are often chosen by architects for high visibility areas such as fascias, mansards, and other steep slope applications.

A1000 Metal Roof System
A1100 Metal Roof System
A1101/1120 Metal Roof System
A1300 Metal Roof System
A1301 Metal Roof System
A1500 Metal Roof System

Metal Roof Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Metal Roofing Systems  

Englert offers you a full range of residential and commercial structural panel systems with profiles that are designed for architectural-quality details at eaves and other edge conditions.

Our structural metal roof systems are the industry's choice for use in open framing and high wide situations and are specifically designed for spanning roof purlins and rafters at various spacing.

S2000 Metal Roof System
S2400 Metal Roof System
S2500 Metal Roof System
S3000 Metal Roof System

Metal Roof Color Chart


Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Our wide selection of architectural metal roof systems is designed for use over a solid wood deck. In addition to our reputation for durability and strength, Englert architectural systems are generally considered aesthetic in nature and are often chosen by architects for high visibility areas such as fascias, mansards, and other steep slope applications.

A1000 Metal Roof System
A1100 Metal Roof System
A1101/1120 Metal Roof System
A1300 Metal Roof System
A1301 Metal Roof System
A1500 Metal Roof System

Metal Roof Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Englert's choice of curved panels offers architects and builders the opportunity to incorporate the superior aesthetics of a curved metal design into a building.

Englert offers two curved metal roof systems designed to accommodate curved roofs, arched canopies and walkway covers.

C2400 Metal Roof System
C1300/C1301 Metal Roof System

Metal Roof Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Metal Roof Visualizer  

Want to see what your home or building will look like with one of our standing seam metal roofs? Englert's visualizer design tool lets you personalize your project quickly and easily. Snap a picture of your home or building, then customize all aspects of the product to see how Englert can spruce up the look of any project. Our visualizer tool is built responsively so you can design anytime, anywhere, on any device.


START DESIGNING

Rated 5 based on 1 product reviews

Retrofit Metal Roof Framing  

Now you can replace your flat roof headaches and expensive repair costs with the durability and low maintenance of a fully-engineered re-roof framing system and a standing seam metal roof.

Learn how a retrofit systems works with Englert''s ULTRA-Cool'' roof, solar BIPV laminates and solar thermal systems to qualify for federal renewable energy tax incentives and depreciation breaks.

Roof Hugger

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Metal Wall Panels  

Englert offers a full line of single-skin, concealed, and exposed fastener metal wall panels. Our wall panel systems are outstanding for their light weight, durability, and design consistency. They're available in a variety of elegant design options and can be installed horizontally or vertically to accommodate a wide range of commercial and industrial applications.

Englert's metal wall panels are available in a variety of standard and custom colors, all with a premium Kynar 500® PVDF resin-based coating. They're easy to install and are designed to meet all applicable ASTM tests.

Concealed Fastener Panels

Metal Wall Panel B4000
Metal Wall Panel B4000R
Metal Wall Panel H12
Metal Wall Panel H16

Exposed Fastener Panels

Corrugated Metal Wall Panel 2.67" x .5"
Corrugated Metal Wall Panel 2.67" x .875"
Uniline C-36 Metal Rib Wall Panel 7.25" x 1.5"
Uniline R Metal Wall Panel 1.25"
Uniline RW Metal Wall Panel 1.25"

Color Chart


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Soffit Systems  

Englert's soffit systems and soffit panels serve a dual purpose. Their primary function is to cover the underside of the eaves of your roof and protect the rafters of your home from the weather elements while still allowing for ventilation between your attic and roof. By covering the rafters, you'll avoid mold buildup and wood rot to the beams.

Englert's soffit systems and soffit panels are manufactured with the highest of quality, and are available in attractive color options to match today's most popular siding and gutter colors.

Soffit Panel System E375
Soffit Panel System B4000

Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Seamless Gutters  

Englert is a leading manufacturer and supplier of seamless gutter systems, gutter guards, gutter screens and accessories. We offer the highest quality gutter coil available in a wide variety of colors, gauges, and widths. Additionally, our gutter accessories are manufactured at our own facility allowing for consistent inventory and quality assurance.

Englert also offers leaf protection gutter guards and no-clog gutter systems to minimize gutter maintenance by keeping anything other than water out of the gutter.

MicroGuard System
SureGuard System
Series 56X Gutter System
Gutter Coil
K-Style Gutter Systems

Gutter Color Chart


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

LeafGuard  

  • One-piece seamless construction
  • Unique patented design*
  • Will not clog - guaranteed!
  • Wide range of colors available
  • Heavy duty aluminum - 20% thicker than ordinary gutters - 30% thicker than ordinary downspout


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Seamless Gutter and Roofing Machines  

Founded in 1966, Englert has pioneered the concept of selling seamless gutter and roofing machines to independent contractors along with painted coil stock, accessories, and hardware.

Metal Roofing Machines
Gutter Machines
Folding and Shearing Machines


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Photo Gallery  

Englert provides innovative solutions that combine beautiful aesthetics with performance. View how Englert products spruce up the look of any project, home, or building.

Photo Gallery Category:
All Residential
Retail & Restaurants
Public Buildings
Stadiums & Arenas
Hotels & Resorts
Other Buildings

Rated 5 based on 1 product reviews

Englert Warranties  

We are so confident in the quality of our products, we provide the industry's widest choice of performance and product warranties for metal roofing, coil coating, rain-ware and portable roll-forming equipment. We are also the only metal roof company that offers up to a 20 year Kynar finish warranty on our aluminum roofing material.

Warranties include:

  • Platinum Protection Single Source Warranty on Metal and Membrane Products

  • Weather Tightness Warranties

  • Roofing Finish Warranties, Domestic Coverage

Submit a Warranty Request

Rated 5 based on 1 product reviews