The ICP Adhesives & Sealants Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

ICP Adhesives & Sealants Inc.
CONTENT
ICP Adhesives & Sealants Inc.
CONTENT
Handi-Foam® Sealants image

Handi-Foam® Sealants

Handi-Foam® Sealants are designed to seal and fill small cracks, gaps and voids. Handi-Foam sealants can be applied with a straw applicator, a professional dispensing unit or a professional hose kit (for use with cylinders). Handi-Foam Sealants are available in a variety of sizes to meet many application needs. This results in less waste on small jobs while having an economic impact on large jobs.
Rated 5 based on 1 product reviews
Handi-Foam® Fireblock image

Handi-Foam® Fireblock

Handi-Foam® Fireblock Sealants are designed to seal, fill, bond and stop air infiltration. Handi-Foam is more effective than traditional fireblock materials at blocking flames and smoke. Fireblocking is required by the International Building Code for Type V residential construction. Additionally, Handi-Foam has proven to be more cost effective due to the ease of application and excellent yield rates than standard fiberglass and caulks. Handi-Foam Fireblock has a recognizable orange color allowing inspectors to easily identify the use of an approved fireblock product. Handi-Foam Fireblock West is available for climates with high temperatures and low humidity.
Rated 5 based on 1 product reviews
Handi-Foam® Spray Polyurethane Foam image

Handi-Foam® Spray Polyurethane Foam

Handi-Foam® Spray Foams are designed to fill and insulate large voids and surfaces. They are dispensed using the patented Handi-Gun® Dispensing Unit for accurate and precise applications. Handi-Foam® Spray Foams are available in several formulations and a variety of sizes, from small aerosol kits to large refillable systems.
Rated 5 based on 1 product reviews
Handi-Foam® Wall Seal Pour in Place Foam image

Handi-Foam® Wall Seal Pour in Place Foam

Handi-Foam® Wall Seal effectively fills blind wall cavities where there may be little to no existing insulation. In addition, it will not shrink or settle over time like other insulation materials, providing a complete seal to stop air infiltration, while providing an R-value of 3.4 per inch. Time and labor costs are cut significantly because High Flow Technology gives Wall Seal the power to fill the cavity completely with just one fill point per cavity. 
Rated 5 based on 1 product reviews
Handi-Foam® Window & Door image

Handi-Foam® Window & Door

Handi-Foam® Window & Door Sealant is ICP's low pressure build window and door foam. Handi-Foam complies with AAMA document 812-04, and will not bow or distort windows or doors. Because of its Dry Seal Technology™, Handi-Foam is designed to prevent moisture and mold problems by repelling water, unlike open cell formulas that absorb and trap water.
Rated 5 based on 1 product reviews