Self-sealing protection for vulnerable areas of shingle and metal roofs against wind-driven rain and ice dams.
By creating a barrier at the most vulnerable areas of your asphalt shingle or metal roof (at the eaves and rakes, in valleys, around chimneys, etc.), StormGuard® Film-Surfaced Leak Barrier helps prevent leaks due to water backing up in your gutters, wind-driven rain, and in the North, damaging ice dams. It will also help protect your home from expensive wall and ceiling staining from leaks. StormGuard® Film-Surfaced Leak Barrier is a key part of the GAF Lifetime Roofing System.2 It's eligible for Lifetime ltd. warranty when used on Lifetime Shingle roofs2 and it's an eligible component of GAF residential enhanced warranties. It's also covered by up to a 10-year ltd. warranty3 when used with other approved non-asphaltic roof coverings.
Hip and Ridge Cap Shingles
SBS-modified 10" (254 mm) width ridge cap shingles with bullnose rounded edge help accent your new roof.
Double-layer 12" (305 mm) width ridge cap shingles with large exposure provide a dimensional finished look.
SBS-modified 10" (254 mm) width ridge cap shingles with thick leading edge for a dramatic look.
Cost-effective 12" (305 mm) width ridge cap shingles that help protect hips and ridges against blow-off.
Distinctive 10" (254 mm) width ridge cap shingles with unique Z-fold design offer the look of thick wood shakes.
Timberline® Roofing Shinges
The look people love, now with LayerLock™ Technology and the StainGuard Plus™ Algae Protection Limited Warranty
You can now get the great technology of Timberline HDZ® shingles in four dynamic Harvest Blend Colors (formerly Timberline® AH). Timberline HDZ® Harvest Blend colors feature enhanced color contrast that adds a distinctive compliment to modern homes, and a bold flair to any style roof.
Value and performance in a natural wood-shake look. Installers have long preferred the rugged, dependable performance that only a Timberline® roof can offer. That's why Timberline® Shingles with Advanced Protection® Shingle Technology are the #1-selling shingles in all of North America. The classic shadow effect of Timberline® NS Shingles creates a subtle, upscale, even-toned, architectural look with the warmth of wood. They'll improve your home's curb appeal and resale value at a price you can afford!
Timberline® UHD Shingles will cost you just pennies-a-day more than standard architectural shingles 1. In return, you will enjoy a thicker, ultra-dimensional wood-shake look for your roof - and you can increase your home's resale value, too.
The look people love, now with LayerLock™ Technology and the StainGuard Plus™ Algae Protection Limited Warranty. Timberline® AS II SBS Modified IR Shingles combine all the beauty of Timberline® Shingles with UL 2218 Class 4 impact resistance. Their beauty is unlike any other, thanks to our proprietary shadow bands. Each shadow band is applied using a sophisticated, computer-controlled “feathering" technique. When combined with our randomly blended top layer, it results in a shingle with exceptional depth and dimension—and a striking look unmatched by any other brand.
Highly reflective shingles that can help to reduce temperatures in your attic, and help save on air-conditioning costs. Thanks to modern reflective technology, you can join the green revolution with Timberline® CS Shingles. Our highly reflective shingles can help to reduce temperatures in your attic, so your home will stay cooler in the summer - to help save on air-conditioning costs.1 According to the Cool Roof Rating Council, cool roofs may save homeowners an average of 7–15% on their total cooling costs.1 A cool roof minimizes the solar heat gain of a building by reflecting incoming sun rays and re-emitting the absorbed energy.
Designer Shingles
All the beauty of our original Camelot® Shingles at an incredibly affordable price! Camelot® II Shingles complete a home with their classic, artisan-crafted look — at a surprisingly affordable price. FACT: Your roof can represent up to 40% of your home's “curb appeal." Now, you can improve its looks and even its resale value with Camelot® II Shingles from GAF. Designed after our top-of-the-line Camelot® Designer Shingles, Camelot® II Shingles offer a luxury look that complements your home's exterior color scheme for only pennies-a-day more than standard architectural shingles. And they're backed by a Lifetime limited warranty1 from GAF, North America's largest roofing manufacturer. Camelot® II Shingle's custom color palette, designed exclusively for GAF by color industry expert Patricia Verlodt, features subtle blends with contrasting colors to enhance your home's exterior and give it unexpected depth and beauty. Camelot® II Shingles have earned the Good Housekeeping Seal (U.S. Only).
The look of rugged wood shakes with the protection of UL 2218 Class 4 impact resistance. Made with our proprietary SBS modified asphalt formulation, Grand Sequoia® AS SBS Modified IR Shingles provide an excellent combination of enhanced impact resistance and beauty for your most valuable asset! They pass the industry's toughest impact-resistance test: UL 2218 Class 4. What does that mean? Shingles that pass this test may qualify for insurance discounts.
Bold shadow lines and tapered cut-outs create the look of slate at a fraction of the cost. Slateline™ Shingles feature bold shadow lines and tapered cut-outs to create the appearance of slate at only a fraction of the cost of traditional slate.
The stylish look of hand-cut European shingles with 21st century style at an incredibly affordable price. Your roof can represent up to 40% of your home's “curb appeal." Maximizing your home's “visual appeal" with Value Collection. Lifetime1 Designer Shingles from GAF can be exciting, fun—and a smart investment. You don't have to travel back in time in order to re-create the natural beauty of a hand-cut shingle roof. You simply need Woodland® Lifetime Designer Shingles.
Three-Tab Shingles
Marquis WeatherMax® Shingles provide outstanding performance and traditional appeal. The top of the line in traditional 3-tab shingles, Marquis WeatherMax® Shingles are designed for the discriminating homeowner who demands outstanding performance, classic detailing, and a traditional appeal.
Think all strip shingles look pretty much alike? Not so! We've gone to great pains to make Royal Sovereign® Shingles the most beautiful strip shingle on the market. Some people think all 3-tab shingles look pretty much alike. Not so! At GAF, we've gone to great pains to make Royal Sovereign® Shingles the most beautiful strip shingles you can buy.
Starter Strip Shingles
Extra-wide starter strip strip shingles with properly-positioned adhesive help resist shingle blow-off. Pre-cut eave/rake starter strips are one of the most overlooked parts of a quality roofing system. That's because some roofing contractors will try to use a cut-up 3-tab strip shingle as the “starter" course on your roof.
Cost-effective starter strip shingles with properly-positioned adhesive help resist shingle blow-off. Pre-cut eave/rake starter strips are one of the most overlooked parts of a roofing system! That's because some roofing contractors try to use a cut-up 3-tab strip shingle as the “starter" course on your roof. Unfortunately, these cut-up shingles may not have properly positioned adhesive to help reduce the risk of shingle blow-off. Pro-Start® Eave/Rake Starter Strips are made with a high-quality, properly positioned adhesive applied at the factory to help prevent shingle blow-off. Plus, installers like that they're easy to use with no cutting on the roof, while homeowners feel good about the fact that they create less waste.
Efficient peel and stick starter roll with properly-positioned adhesive helps resist shingle blow-off. Starter strips are one of the most overlooked parts of a quality roofing system! That's because some roofing contractors try to use a cut-up 3-tab strip shingle as the “starter" course on your roof. Unfortunately, cut-up shingles may not have properly positioned adhesive to help reduce the risk of shingle blow-off. QuickStart® Peel & Stick Starter Roll is designed for fast and easy installation. High-quality, properly aligned adhesive tightly locks the shingles in place and helps prevent shingle blow-off.
Complementary-color starter strip for GAF Grand Sequoia® and Grand Canyon® Series Shingles. StarterMatch® Starter Strip Shingles provide a complementary-color starter course for select GAF Lifetime Designer Shingles.1 The colors won't detract from the finished look of the roof and will help provide an excellent finishing touch on your new GAF Grand Canyon® or Grand Sequoia® Series Shingle roof.1 They're installed in conjunction with WeatherBlocker™ Premium Starter Strip Shingles to help resist shingle blow-off at the eaves and rakes.
Roof Deck Protection
Fiberglass-reinforced asphalt felt underlayment for shingles
Unlike typical felts, it's fiberglass-reinforced to avoid wrinkling/buckling and protect against wind-driven rain infiltration.. Help protect your new roof with quality roof deck protection. Shingle-Mate® Roof Deck Protection helps to prevent wind-driven rain from infiltrating the roof system.
Shingle-Mate® Roof Deck Protection is a key part of the GAF Lifetime Roofing System,1 and has earned the Good Housekeeping Seal.
Fire-resistant underlayment for shingles/other roofing systems
Can help upgrade the UL fire rating of the roof system while acting as a secondary layer of wind-driven rain protection. In some jurisdictions, roof assemblies are required to be fire resistant. VersaShield® Fire-Resistant Roof Deck Protection provides the very best fire protection. VersaShield® Fire-Resistant Roof Deck Protection is a key part of the GAF Lifetime Roofing System,1 and has earned the Good Housekeeping Seal.
Breathable technology helps manage roof system moisture and provides a secondary layer of wind-driven rain protection. Conventional organic felts can absorb moisture, causing buckling and wrinkling that can impact the look of your roof. Deck-Armor™ Premium Breathable Roof Deck Protection combines strength and breathability to help protect your home against wind driven rain and trapped moisture.
Deck-Armor™ Premium Breathable Roof Deck Protection is a key part of the GAF Lifetime Roofing System,1 and has earned the Good Housekeeping Seal.
Premium construction provides strong, long-lasting protection against wind-driven rain infiltration. Conventional organic felts can absorb moisture, causing buckling and wrinkling that can impact the look of your roof. Tiger Paw™ Premium Roof Deck Protection combines strength and long term durability to help protect your home against wind driven rain.
Tiger Paw™ Premium Roof Deck Protection is a key part of the GAF Lifetime Roofing System,2 and has earned the Good Housekeeping Seal.
Cost-effective upgrade to typical asphalt felts that provides a secondary layer of wind-driven rain protection. FeltBuster® Synthetic Roofing Felt is a value-priced upgrade for typical asphalt felts that helps provide long lasting protection against wind-driven rain from infiltrating under your shingles.
It's a key part of the GAF Lifetime Roofing System,1 and has even earned the Good Housekeeping Seal.
Leak Barriers
Self-sealing protection for vulnerable areas of shingle and metal roofs against wind-driven rain and ice dams.
By creating a barrier at the most vulnerable areas of your asphalt shingle or metal roof (at the eaves and rakes, in valleys, around chimneys, etc.), StormGuard® Film-Surfaced Leak Barrier helps prevent leaks due to water backing up in your gutters, wind-driven rain, and in the North, damaging ice dams. It will also help protect your home from expensive wall and ceiling staining from leaks. StormGuard® Film-Surfaced Leak Barrier is a key part of the GAF Lifetime Roofing System.2 It's eligible for Lifetime ltd. warranty when used on Lifetime Shingle roofs2 and it's an eligible component of GAF residential enhanced warranties. It's also covered by up to a 10-year ltd. warranty3 when used with other approved non-asphaltic roof coverings.
Self-sealing protection for vulnerable areas of the roof against wind-driven rain and ice dams. WeatherWatch® Mineral-Surfaced Leak Barrier is a key part of the GAF Lifetime Roofing System.1 It's eligible for Lifetime limited warranty when used on Lifetime Shingle roofs1 and it's an eligible component of GAF residential enhanced warranties.
Premium, long-term protection against roof leaks after major storm events - May be left exposed for up to 12 months. After major storm events, GAF Extended Dry-in Membrane helps to provide premium, long-term protection against damaging roof leaks and may be left exposed for up to 12 months, if necessary, until your new GAF roofing system is installed. In addition, it may be used as a leak barrier in your new GAF roofing system, as long as the new roofing system is installed within one year of membrane installation.1 For use only on roofs with slopes of 2:12 or greater.
Ventilation and Attic Vents
1,000 CFM airflow with thermostat helps exhaust heat and moisture from up to 1,600 sq. ft. of attic space.
1,250 CFM airflow with thermostat helps exhaust heat and moisture from up to 2,200 sq. ft. of attic space.
1,500 CFM airflow with thermostat helps exhaust heat and moisture from up to 2,800 sq. ft. of attic space.
1,000 CFM airflow with H-stat/T-stat helps exhaust heat and moisture from up to 1,600 sq. ft. of attic space.
1,250 CFM airflow with combo H-stat/T-stat which helps exhaust heat and moisture from up to 2,200 sq.ft. of attic space.
1,500 CFM airflow with combo H-stat/T-stat helps exhaust heat and moisture from up to 2,800 sq. ft. of attic space.
1,250 CFM airflow with combo humidistat/thermostat controllable by Wi-Fi® or Bluetooth® wireless technology-enabled device in the home.
Up to 750 CFM airflow low-profile vent with integral solar panel uses the sun's power to reduce heat/moisture in the attic. Helps exhaust heat and moisture from the attic, to protect your roof system from premature deterioration, decrease attic heat and your summer air conditioning load, and limit the growth of harmful mold and mildew. Solar power helps reduce energy costs compared to a purely house-powered unit.
Up to 500 CFM airflow vent uses the sun's power to reduce heat/moisture in the attic. Exhausts heat and moisture from your attic. Powered by a fully-adjustable, impact-resistant solar panel to help minimize related attic cooling costs. Weather-resistant design passes the 110 mph wind-driven rain test.1 It's also an eligible component for GAF residential enhanced warranties.
Unique technology automatically switches between solar (up to 500 CFM airflow) and house power (750 CFM airflow) to reduce heat/moisture in the attic. This unique dual-powered vent switches automatically between solar and house power to help reduce excessive heat and moisture in the attic during cloudy weather or at night. When on solar power, it provides up to 500 CFM airflow1 and when on house power 750 CFM airflow1. Includes thermostat control and helps reduce the energy costs of purely house-powered vents. It's also an eligible component of GAF residential enhanced warranties.
Up to 500 CFM airflow vent uses the sun's power to reduce heat/moisture in the attic.
1,450 CFM airflow with thermostat helps exhaust heat and moisture from up to 2,300 sq. ft. of attic space.
1,600 CFM airflow with thermostat helps exhaust heat and moisture from up to 3,000 sq. ft. of attic space.
1,450 CFM airflow with combo humidistat/thermostat controllable by Wi-Fi® or Bluetooth® wireless technology-enabled device in the home.
Super slant-back roof vent with 60 in² of NFA allows heat/moisture to escape the attic. Available with an optional weather filter. Helps exhaust heat and moisture from the attic, to protect your roof system from premature deterioration, decrease attic heat and your summer air conditioning load, and limit the growth of harmful mold and mildew. The aluminum slant-back design offers strong protection against weather infiltration, especially on steep-slope applications. Available with an optional weather filter to help resist all types of weather infiltration. It's also an eligible component for GAF residential enhanced warranties.
Super slant-back roof vent with 60 in² of NFA allows heat/moisture to escape the attic. Available with an optional weather filter. Helps exhaust heat and moisture from the attic, to protect your roof system from premature deterioration, decrease attic heat and your summer air conditioning load, and limit the growth of harmful mold and mildew. The galvanized slant-back design offers strong protection against weather infiltration, especially on steep-slope applications. Available with an optional weather filter to help resist all types of weather infiltration. It's also an eligible component for GAF residential enhanced warranties.
UV-resistant resin construction vent allows heat/moisture to escape the attic; 37 in² of NFA. This low-profile plastic slant-back roof vent is manufactured with UV-resistant polymer to help maintain its color. Its low-profile design provides a sleek finished look while delivering 37 sq. in. (23,871 mm2) of Net Free Area to help exhaust heat and moisture from the attic. Available in four popular colors.
65 in² of NFA with UV-resistant resin construction allows heat/moisture to escape the attic. Our best plastic slant-back roof louver with built-in screen is an excellent choice to help protect against weather infiltration, especially in steep-slope applications. It's manufactured with UV-resistant polymer and a snap-in hood to help ensure lasting performance on the roof. Its extra-large flashing is pre-punched nail holes for reduced chance of leaks and easy installation. Available in four popular colors, it provides a large 65 sq. in. (41,935 mm2) of NFA to help exhaust heat and moisture from your attic.
Ideal for attic exhaust ventilation and other applications; 50 in² of NFA. This aluminum square-top utility vent with square throat offers versatile application as an attic exhaust vent, kitchen duct outlet or bathroom exhaust vent. Available in four popular colors, it provides 50 sq. in. (32,258 mm2) of NFA to help exhaust heat and moisture.
60 in² of NFA with UV-resistant resin construction allows heat/moisture to escape the attic. This plastic square-top utility vent is manufactured with UV-resistant polymer and includes pre-drilled nail holes for easy installation. Available in four popular colors, it provides 60 sq. in. (41,395 mm2) of NFA to help exhaust heat and moisture from the attic.
Ideal for attic exhaust ventilation and other applications; 50 in² of NFA . Helps exhaust heat and moisture from the attic, kitchen or bathroom, to protect from premature deterioration, decrease interior heat, and limit the growth of harmful mold and mildew. Available in aluminum or galvanized construction and four popular colors, this vent provides 50 sq. in. (32,258 m2) of NFA.
Extra-large 144 in² of NFA allows large amounts of heat/moisture to escape the attic. A great solution for attics requiring large quantities of exhaust ventilation, especially those with limited ridge area, it's made from galvanized steel and includes a durable insect screen. This high-capacity static dome vent delivers an extra-large 144 sq. in. (92,903 mm2) of Net Free Area to help exhaust heat and moisture from the attic. Available in popular colors to complement your roof.
Premium ridge vent with 3" (76 mm) ring shank nails allows heat/moisture to escape the attic. Available in 11.5" (292 mm) & 9" (229 mm) widths. Cobra® Rigid Vent 3™ Exhaust Vent for Roof Ridge allows heat and moisture to escape at the ridge. It provides 18 sq. inches per linear foot (67,720 m2/lm) of net free ventilating area and its unique EasyTear™ Sizing feature allows you to hand-tear product in 3" (76 mm) increments - no knives necessary and less waste!
Filtered ridge vent allows heat/moisture to escape the attic. Available in 11.5" (292 mm) width. Cobra® SnowCountry® Exhaust Vent For Roof Ridge allows heat and moisture to escape and helps resist snow infiltration in harsh winter weather. It provides 18 sq. inches per linear foot (67,720 m2/lm) of net free ventilating area. The unique EasyTear™ Sizing feature allows you to hand-tear product in 3" (76 mm) increments — no knives necessary and less waste!
Premium filtered ridge vent with 3" (76 mm) ring shank nails allows heat/moisture to escape the attic. Available in 11.5" (292 mm) & 9" (229 mm) widths. Cobra® SnowCountry® Advanced allows heat and moisture to escape at the ridge while helping to prevent snow infiltration in harsh winter climates. It provides 18 sq. inches per linear foot (67,720 m2/lm) of net free ventilating area and its unique EasyTear™ Sizing feature allows you to hand-tear product in 3" (76 mm) increments — no knives necessary and less waste!
The original Cobra® roll ridge vent with nails allows heat/moisture to escape the attic. Available in 10.5" (266.7 mm), 8" (203 mm) and 11.75" (298 mm) widths. The original Cobra® Ridge Vent, protecting millions of homes, comes on a mesh roll for fast and easy installation with no complicated fitting, wrapping, nail gun adapters, connectors, or end-plugs needed. Available in both hand nail and nail gun versions, its shingle-over design helps it blend into the ridge line.
Nail gunnable roll ridge vent with nails and filter allows heat/moisture to escape the attic. Available in 11.5" (292 mm) width. Cobra RidgeRunner® Exhaust Vent for Roof Ridge allows heat and moisture to escape at the ridge. It provides 12.5 sq. inches per linear foot (26,454 m2/lm) of net free ventilating area. The integral Weather Fighter® Filter helps resist all types of weather infiltration.
Dual-filtered hip vent with nails allows attic heat/moisture to escape on hip roofs. Available in 11.5" (292 mm) width. Cobra® Hip Vent provides effective ventilation on hip roofs with little or no ridge area. It provides 9 sq. inches per linear foot (19,051 mm2/lm) of net free ventilating area to help exhaust heat and moisture from the attic.
Galvanized wind turbine replacement base for use with 12" (305 mm) turbine heads.
Rootop intake vent with nails provides critical intake ventilation on homes with limited/no soffits.
Durable, easy-to-operate vent resists wildfire embers and provides critical intake ventilation..
Sleek design for flush or recessed installation, provides intake/exhaust attic ventilation.
Sleek design for flush or recessed installation, provides intake/exhaust attic ventilation.
Snap-in design for hard-to-ventilate or restricted areas of the attic.
Convenient adjustable size chimney caps with "lock-jaw" bracket mounts the cap in place.
Easy-to-install galvanized steel chimney caps with epoxy coating help protect against weather infiltration, downdrafts, clogging, and animal infestation.
Easy-to-install 100% stainless steel chimney caps help protect against weather infiltration, downdrafts, clogging, and animal infestation.
Converts bolt-on style to slip-in style when flue liner does not extend above the chimney crown. Available in stainless and galvanized steel.
Opens at approx. 70F (21C), closes at approx. 40F (4.4C). No mortar required; 57 in² of NFA.
Allows moisture to escape crawlspaces on block, brick or frame construction; 73 in² of NFA.
Helps reduce the risk of frozen pipes by covering foundation vents.
Allows moisture to escape crawlspaces. Includes lintel, open/close slider and 28 in² of NFA.
Allows moisture to escape crawlspaces. Includes open/close damper; 50 in² of NFA.
Allows moisture to escape crawlspaces. Includes lintel, open/close damper and 50 in² of NFA.
Vent with plug & go operation helps reduce crawlspace moisture during peak times. No mortar required; 57 in² of NFA.
Non-clogging, positive draft design works great on chimney flue or hot stack installations with an adjustable clamp fitting.
Solar Roofing
The NEW Timberline Solar™ roofing system is based on innovations so advanced they make solar simple. Choose a reliable roof, GAF-backed warranties, and clean energy for your home.
Residential Roll Roofing Products
Durable membrane used as a base sheet for Liberty™ SBS Self-Adhering Cap Sheet or as a ply sheet in modified bitumen roofing systems. LIBERTY™ Self-Adhering Roofing Systems are applied without torches, open flames, hot asphalt, or solvent-based adhesives and are suitable for many primed substrates. LIBERTY™ SBS Self-Adhering Base/Ply Sheet is a self-adhering modified bitumen roofing membrane intended to be used as either a base sheet for LIBERTY™ SBS Self-Adhering Cap Sheet or as a ply sheet in modified bitumen roofing systems, providing long-lasting protection on low-slope roofs.
Granule-surfaced roofing membrane providing durable protection for low-slope areas of your property. LIBERTY™ SBS Self-Adhering Roofing Systems are applied without torches, open flames, hot asphalt, or solvent-based adhesives and are suitable for many primed substrates. LIBERTY™ SBS Self-Adhering Cap Sheet is a granule-surfaced modified-bitumen roofing membrane designed for use with LIBERTY™ SBS Self-Adhering Base/Ply Sheet that helps provide durable protection on low-slope areas of your property, including porches, garages, carports, and sheds. Limited warranty against manufacturing defects for up to 15 years, depending on system.
For small residential roofing projects or temporary coverage. Mineral Guard® Residential Roll Roofing is great option for small residential roof projects (2:12 slope and greater) such as porches, garages, car ports, sheds, and other residential structures. It's also a convenient solution for temporary coverage. Mineral Guard® installs with asphalt plastic roof cement and corrosion-resistant roofing nails
Fiber-Cement Siding
Distinctive extra-thick, thatched edge fiber-cement siding shingles with wood grain surface.
Straight edge fiber-cement siding shingles with vertical striated surface. Available in 9", 12" and 14" widths.
Straight, wavy or thatched edge fiber-cement siding shingles with classic textured surface.
Complete the outside corners of your WeatherSide™ Siding job.
Protect against wind-driven rain at the vertical seems between each siding shingle.
For maximum holding power and an excellent finished look.
Roof and Wall Nail Base Insulation
For insulating exterior sidewalls. Designed to add insulation value to the outside of exterior sidewalls while serving as a nailable base for exterior sidewall coverings,* ThermaCal® Wall Exterior Wall Insulation Panels help reduce heat and cold drive into the occupied/conditioned space. They can also help reduce associated energy costs and meet the increased R-value energy code requirements being adopted in certain climate zones. ThermaCal® Wall Panels attach to structural exterior sidewalls and can be fastened to outside wall sheathing, metal, or masonry walls.
For metal roofing. Perfect for structures with cathedral ceilings, glue lam, post & beam construction and conditioned attic spaces, they help insulate against heat drive into the living space/conditioned space under the roof while serving as a nailable base. These panels can be installed on top of structural wood or steel-sloped roof decks (Contact GAF for other acceptable decks).
For Shingles & Metal Roofing. Perfect for structures with cathedral ceilings, glue lam, post & beam construction and conditioned attic spaces, they help insulate against heat drive into the living space/conditioned space under the roof while serving as a nailable base. In addition, they exhaust excess moisture before it can condense in the deck or roofing system. These panels can be installed on top of structural wood or steel sloped roof decks (Contact GAF for other acceptable decks).
For slate, tile, & maximum loading. Perfect for structures with cathedral ceilings, glue lam, post & beam construction and conditioned attic spaces, they help insulate against heat drive into the living space/conditioned space under the roof while serving as a nailable base. In addition, they exhaust excess moisture before it can condense in the deck or roofing system. These panels can be installed on top of structural wood or steel sloped roof decks (Contact GAF for other acceptable decks).
Virtual Home Remodeler
Finding the right shingle to fit your lifestyle should be as easy as deciding on new outdoor furniture or fixtures.
Use our unique Virtual Home Remodeler to visualize your roof before you contact a GAF factory-certified contractor. Start with a house similar to yours or use a picture of your own house. It's simple and easy.
Warranty Information
Compare Commercial Roof Guarantees/Warranties
25-year limited warranty against blue-green algae discoloration
An Industry First
An industry first - the wind warranty with no maximum wind speed limitation.* Just install GAF Shingles with LayerLock™ Technology, plus four required GAF accessory products.