P. O. Box 1769
Blaine, WA
98231-1769
GSL Artira Inclined Stair-Lifts provide
Accessibility solution for people in wheelchairs
For those who have difficulty climbing stairs
Are custom designed and manufactured for each individual project
Suitable for indoor or outdoor applications
Durability
Safety features
User-friendly control system
Is used for both straight and curving stairways
Can go up several flights of stairs and across horizontal landings
Available in a variety of finishes and design options
Can be customized for each application
Click Here to View GSL Artira Wheelchair Lifts Design and Planning Guide
Click Here to View Artria Brochure
Residential Elevator
Elvoron Home Elevators are designed to be smooth, quiet, and reliable
Customizable with a variety of colors, finishes, and materials to suit any style, budget or project. Compared to traditional manual accordion gates and swinging doors, Premium 3-speed Sliding Doors & Fixtures offer ultimate style, safety, convenience, and quality.
Click Here to View Elvoron Design and Planning Guide
All elevator car entrances are equipped with either a full height accordion style gate or a side sliding elevator door. These are attached directly to the car and move up and down with the elevator.
In addition, every landing has a door installed in the hoistway wall. These doors are always fitted with certified elevator interlocks to ensure that the door will not open unless the car is present at the same landing. These doors can be swinging passage doors provided by others or side sliding elevator doors which work in tandem with sliding doors on the car.
LULA Elevators
With no need for a machine room, the LULA MRL is designed to minimize the space required for technical equipment, while optimizing the building space. Thanks to an easy to install geared traction and to a control panel distributed throughout the system, it offers more space and eliminates unsightly structures on building roofs.
It seamlessly integrates smooth, quiet operation, an ultra-reliable performance, and a stylish interior.
Its energy-efficient features, and efficient installation eliminates the need for hydraulic fluid and a costly oil separator in the floor drain. This makes the LULA MRL an eco-friendly choice. Along with an amazingly smooth performance and drastic cost efficiency, it offers a design and aesthetic palette to suit any style or building decor.
Highlights:
Machine room-less design for more usable space
Eco-friendly operating features
Ideal for applications with more frequent trips
Smooth and quiet operation
Design and aesthetic palettes to suit any style
Click Here to View Electric Elvoron LU/LA
Click Here to ViewElectric Elvoron LU/LA Planning Guide
Elvoron LU/LA
Limited use application for low rise and low occupancy buildings
Fully automatic
Similar in look and feel to large commercial elevators
Provides vertical access for everyone including able-bodied passengers,
Individuals with disabilities and children in strollers
Compact elevator can be used in luxury residential applications
Vertical Lifts
The Elvoron CPL is a commercial vertical platform lift
Equipped with a full height cab and a non-load bearing ceiling
Looks and feels like a small elevator
Costs much less than small elevator
Provides access for people with disabilities in commercial buildings
Simple constant pressure operation and swing door access ensure reliability
Easy to operate
The Genesis Enclosure Model is
Complete, self-contained vertical platform lift
Includes its own pre-fabricated shaftway enclosure with integrated doors and gates
Can also be fitted with a Plexiglas dome for weather protection.
Click Here to View Genesis Vertical Lift Design and Planning Guide
Click Here to View Enclosure Brochure
The Genesis Shaftway Model fits inside a vertical runway that is built by others in accordance to Garaventa specifications.
This vertical platform lift system includes:
Drive mast
Passenger platform
Doors and gates
Can be completely enclosed, much like an elevator shaftway
Or can be open at the upper landing.
Click Here to View Shaftway Model Design and Planning Guide
Click Here to View Shaftway Brochure
The Genesis OPAL Model is a short rise vertical elevating system
Can be installed directly on the floor or in a pit
It is durable
Easy-to-use unenclosed vertical platform lift
ADA compliant
Suitable for indoor or outdoor applications requiring vertical transportation up to five feet
Click Here to View OPAL Model Design and Planning Guide
Click Here to View OPAL Brochure
Incline Lifts
GSL Artira Inclined Stair-Lifts provide
Accessibility solution for people in wheelchairs
For those who have difficulty climbing stairs
Are custom designed and manufactured for each individual project
Suitable for indoor or outdoor applications
Durability
Safety features
User-friendly control system
Is used for both straight and curving stairways
Can go up several flights of stairs and across horizontal landings
Available in a variety of finishes and design options
Can be customized for each application
Click Here to View GSL Artira Wheelchair Lifts Design and Planning Guide
Click Here to View Artria Brochure
The Xpress II inclined platform wheelchair lift
Ideal accessibility solution for straight stairways with two landings
Provides design versatility
Can be mounted on either side of the stairway depending on the stairway design and location
Can be installed with little or no structural modifications
Available in a variety of platform sizes
Can be custom powder coated in any RAL color
ADA and elevator code compliant
Utilize Mains power
Have a capacity of 495 lbs.
Click Here to View Design and Planning Guide
Click Here to View Xpress II Brochure
Often the home we have lived in for years suddenly presents challenges when we are unable to use or have difficulty climbing the stairs.
The Garaventa X3 Battery Powered Incline Lift
Allows travel up and down the stairs with ease when stairs present challenges.
Can be used for residential and commercial applications
Simple and robust inclined lift
Features a 550 lb. load capacity
Battery operated
Wireless call stations
Fast and easy to install
Safe and reliable
Click Here to View Design and Planning Guide
Click Here to View X3 Battery Powered Incline Platform Lift Brochure
Portable Lifts
The Genesis STAAGE lift is
Safe
Simple and cost effective accessibility solution for low-rise vertical barriers such as stages and podiums
Is easy to use and can be wheeled out of sight when wheelchair accessibility is not required.
The STAAGE has all of the functionality and safety you would expect from Garaventa.
Click Here to View Genesis Portable Vertical Lift - Staage Brochure
The Garaventa Super-Trac is
world's only portable inclined platform wheelchair lift
provides instant, affordable accessibility where stairways are a barrier
features an unique, large platform design will accommodate all types of wheelchairs, including power, child, sports and conventional
adult wheelchairs
is ideal for public and residential buildings.
simple to operate
Incorporates many safety features.
Click Here to View Super-Trac Portable Inclined Platform Wheelchair Lift Brochure
The Garaventa Stair-Trac is for manual wheelchairs
easy-to-use
portable wheelchair lift designed to attach under most manual wheelchairs
Features a powerful motor allows a small attendant to safely transport a larger passenger up and down stairways
Suitable for indoor or outdoor use in public buildings and private home
A cost-effective and reliable, portable access solution.
Click Here to View Stair-Trac Portable Wheelchair Lift Brochure
Garaventa Emergency Evacuation Chairs
Designed so that a small attendant can easily move a much larger passenger down the stairs, the Evacu-Trac is
easily set up
ready for a passenger to transfer from their wheelchair to the comfortable sling seat
Evacuation chair's durable rubber tracks firmly grip the stairs
The safety brake can stop the unit on the stairs if necessary
Is completely stable and self-supporting on flat surfaces and during descent.