The Harvey Building Products Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Harvey Building Products
CONTENT
Tru-Channel, Rolling & Picture/Deadlite Storm Windows image

Tru-Channel, Rolling & Picture/Deadlite Storm Windows

Tru-Channel Storm WindowTwice the weather stripping as ordinary storm windowsBoth sash interlock with a sturdy frame tie bar for maximum wind resistanceTriple-track "combination" design for self-storage of sash and screen and sash tilt-in capabilityLocking non-glare, charcoal-finished fiberglass half screenAmong the lowest air infiltration rates (.05 CFM/FT) of any storm windowApproved for Airport Sound Abatement Programs nationallyMarine glazing seals keep the glass tight and secure in its frameOptional steep slope extender availableRolling Storm WindowCombination of heavy duty wool pile and solid barrier weatherstrippingSash ride on durable composite wheelsMarine vinyl glazingSpring loaded sash locksVertical sash members are hollow extrusionsPicture Storm WindowHeavy extruded aluminum master frameMarine glazed inserts can be removed from outsideScrewed corners permit easy reglazing
Rated 5 based on 1 product reviews
Majesty Wood Replacement & New Construction Windows image

Majesty Wood Replacement & New Construction Windows

Features:ENERGY STAR qualifiedSolid pine interior: pine or prefinished white; primed white (gliding window)Aluminum clad exterior: white, almond, dark bronze, forest green or blackTandem locks standard on units ≥ 36" in height; single lock on units <36" in heightTandem locks engage/disengage both locks with operation of just the lower lockFiberglass screen included; VIEWS screen and other options available3-1/4" standard jamb depthCoppertone finish standard on hardwareStyles:Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes
Rated 5 based on 1 product reviews
Traditional Aluminum Storm Doors image

Traditional Aluminum Storm Doors

Full-length piano hinge is pre-lubricated and anodized for long trouble-free serviceDoor frame is constructed of heavy-duty tubular extrusionsSuper strength extruded corners are guaranteed against breaking or saggingSeasonal changes from glass to screen are easily accomplished with thumb screws and clipsAdjustable bottom expander has dual weatherstripping to ensure a snug fit to the threshold
Rated 5 based on 1 product reviews
Replacement & New Construction Windows image

Replacement & New Construction Windows

Features:Optional SUNGAIN GLAZING meets ENERGY STAR® qualifications (HSHG; U-Value 0.30)DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glassFusion welded frame and sashMulti-chambered extrusion enhances structural and thermal performanceFactory calibrated block & tackle sash balances never need adjustment or lubricationDouble locks are standard on opening widths of ≥ 30-1/4"Fiberglass full screen standard on call sizes; fiberglass half screen standard on custom sizes3-1/4" jamb depthLimit latches are standard; always active limit latches are availableIntegral L or J fin availableFiberglass screen included; VIEWS, FlexScreen, and other options availableStyles:Double Hung, Casement, Picture, Rolling
Rated 5 based on 1 product reviews
Replacement & New Construction Windows image

Replacement & New Construction Windows

Features: THERMALOCK GLAZING comes standard and surpasses ENERGY STAR qualifications with a U-Factor of 0.25 ThermaLock 3X high-performance glazing available (U-Value 0.17) Available in White solid color vinyl, plus EXTERIOR PAINT COLORS DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass. Multi-chambered extrusion enhances structural and thermal performance Beveled master frame for trouble-free installation Fusion welded with contoured sash and glazing bead emulating the traditional look of a wood window Factory calibrated block & tackle sash balances never need adjustment or lubrication VIEWS enhanced window screen included, FlexScreen standard on painted units, other screen options available Integrated locks and tilt latches Double locks are standard 3-1/4" jamb depth White integral or applied lift handles available at no charge Limit latches are standard; always active limit latches are available Integral L or J fin available Styles:Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes
Rated 5 based on 1 product reviews
Replacement & New Construction Windows image

Replacement & New Construction Windows

Features: Optional THERMALOCK GLAZING surpasses ENERGY STAR criteria (U-Value 0.25)Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORSDP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glassMulti-chambered extrusion enhances structural and thermal performanceSound-reducing options availableBeveled master frame for trouble-free installationFusion welded frame and sashFactory calibrated block & tackle sash balances never need adjustment or lubricationFiberglass full screen standard on call sizes; fiberglass locking half screen standard on custom sizes, FlexScreen standard on painted units, other options availableDouble locks are standard on opening widths of ≥ 30-1/4"3-1/4" jamb depthLimit latches are standard; always active limit latches are availableIntegral L or J fin availableStyles:Double Hung, Casement, Picture, Awning & Patio Doors
Rated 5 based on 1 product reviews