Structural Glass Wall

The ideal solution - the suspended glass assembly. The glass wall, acting as one unit, hanging from the head of the structure, not only provides a transparent, weatherproof membrane, but is also a structural wall. The wall may be interrupted by tempered glass doors or revolving doors to provide access where required. 18 York120 Bremner Blvd. Toronto101 Constitution, Washington DCBay and AdelaideConestoga MallBMW Tower
Rated 5 based on 1 product reviews

Standard Glass Doors and Hardware - 300 Series

Top & Bottom Rail with Stiles
Rated 5 based on 1 product reviews

Glass Balustrade

InKan Ltd. custom manufactures, designs and engineers balustrades to suit your client's needs. Our in-house custom metal fabricating and glass tempering/laminating can design your balustrade to meet building code requirements from residential to stadium loading.Battery Wharf - Boston MA Airport Balustrade BMW Balustrade
Rated 5 based on 1 product reviews

Shower Doors

InKan Ltd. has state of the art fabricating equipment to suit all your shower door needs. Capable of large volume orders along with small customized frameless shower enclosures.
Rated 5 based on 1 product reviews

Curved Glass Sliding Doors

Rated 5 based on 1 product reviews

Glass Capabilities

InKan Ltd. can back paint glass for spandrel applications in sizes up to 1800mm x 3000mm (72" x 120") Custom colours and colour matching available to suit your needs.TemperingLaminatingHeat Soak
Rated 5 based on 1 product reviews

Racquetball and Squash Courts

InKan Ltd. is an experienced manufacturer of squash and racquetball court glass with hardware. Including American Squash, Racquetball and International Squash including custom configurations may include international doubles squash with court width of 300"
Rated 5 based on 1 product reviews