Kay Park Recreation Corp.

Commercial Outdoor Furniture, Bleachers & Grandstands

CONTACT INFO
1301 Pine St.
Janesville, IA 50647
Toll Free: 800-553-2476
Phone: 319-987-2313
Request for information Kay Park Recreation Corp. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
Rated 5 based on 1 product reviews
SPECS CATALOGS
COMPANY OVERVIEW
ALL PRODUCTS

Aluminum Bleachers (Elevated & Non-Elevated)  

Kay Park Tip and Roll bleachers are particularly suitable for your indoor seating that must be moved from one activity to another. Wood sills prevent scuffing of floors. Their special length rear extension and clearance above the floor makes tipping up as easy as possible. Casters have 5 inch diameter non-marking tires. Available with either aluminum or galvanized frames in 3, 4 and 5 row models, without railing. Tipping will be easiest with aluminum frames.
Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS
Kay Park's Jiffy Mover "crank-up" unit is fast and easy to use for just one person. Special care has gone into the Jiffy design to reduce the tongue weight for easier maneuvering by hand if needed. Primarily designed for transporting 5, 8, and 10 row, 15 feet, 21 feet, and 27 feet long bleachers.

Top recommended speed is 5 MPH.

If you are looking for a larger towable unit see our Speed Bleacher system.
Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS
Kay Park's elevated bleachers are made to the same high standards and have the same superior features as our non-elevated bleachers. Safety-equipped with vertical bar guardrails (V4) (patent No. 404-141) and double width footboards with risers beneath the seats (F4), our elevated bleachers meet the 4 inch sphere guideline in recent building codes. Backed by our 50 years of expertise in building commercial outdoor recreation products.

Save lost Aisle Space by using 11 1/2 inch wide seats and 12 inch high front row seat as allowed by most building codes.
Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS
Bleacher Sunshades will help keep patrons at your next event longer by shading them from the baking hot sun! Providing shade can reduce the temperature on the bleachers by nearly 20 degrees fahrenheit and give fans up to 95% UV protection! Our shade fabric is woven, high-density polyethylene and is warrantied for five years against failure due to rot, UV deterioration or faulty workmanship. Available in many colors. Call for custom colors.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Speedy Bleacher, Mobile Bleachers  

Hydraulic folding mechanism powered by 12-volt system. Allows one person to set-up in 10 minutes!
Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Speedy Stage, Portable  

Highway towable Elevated Folding Stage

27' Speedy Stage easy to use with push button folding, adjustable stabilizing jacks, and 12 volt electric operating system. All-weather construction of galvanized steel and aluminum.
Rated 5 based on 1 product reviews
CATALOGS

FiberglassPedal Boats  

Kay Pedal Cruisers are easy to operate and virtually maintenance-free. Your patrons will like the comfortable and ergonomically designed seats and the easy pedaling. Everyone will enjoy, relax and keep coming back to one of the best concession investments you ever made. Fiberglass Colors : Blue, Red, Shamrock Green, Yellow, Hunter Green, Blue Glitter, Red Glitter, Green Glitter, Yellow Glitter, Fuscia Glitter.
Rated 5 based on 1 product reviews
SPECS CATALOGS

Garden Furniture  

Kay Park Recreation Corp.
Shorea Timeless Garden Series furniture is made from Asian Shorea Wood, which is a sister wood to teak. It has very long life and weathers well. Left untreated it turns to a silvery gray. A clear preservative coat or a stain of your choice (periodically applied) will maintain or enhance its natural beauty for many years to come - thus the "TIMELESS" name. Each item comes knocked down with hardware and simple assembly instructions. Suitable for Malls or Hotel courtyards, Gardens, Apartments or Retirement Complexes.
Rated 5 based on 1 product reviews
SPECS CATALOGS

Crowd Control  

Interlocking barricades (42" h x 96" l x 2.5" w) are very easy to setup, take down and store. Can be ballasted with 3 gallons of water or water/antifreeze mix to a filled weight of approximately 57 lbs. per barricade section. These units are made of high impact UV resistant polyethylene (.125") for superior strength and durability. Pay for it through advertising. A 28.5" x 36" sign panel can be placed in the center ofr advertising. Setup various configurations to create a continuous interlocking longitudinal barricade walls. Consider a Barricade Gate for access. The two feet twist flush for storage. Specify color when ordering.
Rated 5 based on 1 product reviews
SPECS CATALOGS

Flags and Flag Poles  

Commerical in ground flag poles with external or internal halyard options.
Rated 5 based on 1 product reviews
CATALOGS