Kee Safety, Inc.

Safety Railings

CONTACT INFO
100 Stradtman St.
Buffalo, NY 14206
Toll Free: 800-851-5181
Phone: 716-896-4949
Continuing Education Logo
Request for information Kee Safety, Inc. Contact Us / RFI


Office Locations

Buffalo, NY (Northeast)
100 Stradtman St.
Buffalo, NY 14206
Toll-Free: 888-851-1947
Fax: 888-279-8778

Kee Safety, Ltd. (Canada)
40 N. Rivermede
Units 6-7
Concord, Ontario L4K 2H3
Toll Free: 877-505-5003
Fax: 905-669-4347

CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Invented by Kee Safety, Kee Klamp® modular railing systems use slip-on components to create strong and versatile safety barriers and structures. The flexible Kee Klamp® principle has been developed and refined over 75 years resulting in a versatile range of components suited for any safety requirement.Although steel pipe is an inherently efficient structural component, the difficulty in using steel pipe to form structures arises when joining segments to create a barrier. Threaded pipe must be supplied in specific, set lengths offering zero flexibility for installation. Welding is labor intensive, requires a highly skilled workforce, often special permits and specialized equipment. Kee Klamp® is the most trusted - and longest lasting - safety railing system in the fall prevention industry.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
COMPANY OVERVIEW
ALL PRODUCTS

Fall Protection: Access Points  

KeeHatch® perimeter safety railings provide protected access for egress and ingress at roof hatch openings. Designed to fit all standard hatch models, KeeHatch® corrosion resistant safety railings are available in galvanized finish and in Kee Lite® aluminum. KeeHatch® complies with all OSHA safety standards for railings and does not penetrate the roof membrane. Easily installed in less than 30 minutes, KeeHatch® features simple pre-built uprights and drop-in fittings for optimum strength and durability. KeeHatch® is comprised of Kee Klamp® fittings which are the most trusted name in safety railings and components.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

Kee Gate® is a complete range of safety gates designed specifically to provide permanent hazard protection for internal or external applications. Kee Gate® provides permanent protection for openings, ladder/stair access points, roof hatches and restricted areas, where regular access for maintenance and inspection is required. Kee Gate® is specifically designed to provide a retro-fit solution for existing fixed structures where opening protection is required.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Fall Protection: Unprotected Edges  

Kee Walk with integrated guardrail is a modular, OSHA compliant fall protection solution that stands up to inclement weather. Providing anon-penetrative, dedicated route on the rooftop surface with the added security of a single or dual-sided handrail system, Kee Walk with Guardrail is engineered for all roof types including pitched metal profile and standing seam roofs up to a 35 degrees slope.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Kee Mark® is a sturdy, freestanding and cost effective portable warning line solution for indoors and out. The simple, modular design incorporates durable galvanized Kee Klamp® components and galvanized uprights that stay in place.Heavy-duty nylon mesh flags are available in safety orange or safety yellow for greater visibility. Stainless steel wire cable is vinyl coated in safety yellow for long-term, outdoor use. Stainless steel shackles connect the cables for easy setup and adjustment. Removable bases are made of solid, heavy duty recycled rubber, engineered to stand its ground, job site after job site. Meets all OSHA standard for warning lines.


Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

Kee Guard  

Kee Guard is the industry leading modular, free-standing safety railing system that is not fixed directly to the roof membrane. It's an OSHA compliant, permanent, and dependable safety guardrail barrier for a roof edge that is suitable for virtually any flat roof up to a 5° slope – keeping your workforce safe. Kee Guard is the safety rail standard recognized for superior rooftop fall protection by companies all over the world. Kee Safety has a wide variety of rooftop guardrail solutions.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Our modular, free-standing safety guardrail system provides a permanent/temporary, safe and dependable barrier for the roof edge without penetrating the roof membrane. Kee Guard Contractor safety railing is versatile, easy to assemble, and gives you an innovative approach to durable portable safety railing systems for roofs up to a 5 degree pitch. In addition to these benefits, it's OSHA compliant and third-party tested for rooftop guardrail reliability. Your best safety guardrail solution for fall protection that will not damage your roof.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Fully OHSA compliant, Kee Guard TopFix Rooftop Guardrail keeps your team safe by creating a safe perimeter for maintenance or inspection safety. Its safety rail special standing seam system means there's no need for drilling, special anchoring, or penetration of the roof. In addition, fitting this safety railing system is a breeze considering there are no special tools, welding, bending, or threading needed. A rooftop guardrail system that is designed for a wide range of roof styles. Kee Guard offers a wide variety of safety guardrail solutions.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

Kee Guard® Foldshield provides an ideal solution when safety railings are required but not acceptable to be permanently visible on the roofline. Kee Guard® Foldshield offers all the flexibility of dependable Kee Guard® with the added benefit of folding flat - quickly and simply - when not in use. A galvanized locking pin removed from the fitting allows Kee Guard® Foldshield to pivot and fold flat.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

One of the most dangerous points of the roof is the transition point between the roof and the ladder. The Kee Guard® kit provides a layer of fall protection right where it's needed. The guard railing flanks the access point, ensuring a safe approach. Kee Gate® is a self-closing safety gate that ensures that the ladder access point is approached intentionally. The surrounding supports of the safety railing ensures that there is plenty of support when making the transition on and off the roof. Kee Guard offers a comprehensive safety guardrail solution that works well with Kee Guard Ladder Kit. For more safety guardrail solutions, please learn more about Kee Guard®.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Fall Protection: Rooftop Openings  

Kee Dome® is a completely free-standing fall protection solution for use around skylights, roof lights and dome lights up to 2m x 2m in size. The modular Kee Dome design allows contractors and work crews to access rooftops for repair and maintenance without the risk of falling through the glazed areas of skylight opening. Kee Dome® is a quick assembly system providing a modular, reliable and permanent solution to mitigate the risk of falling through dangerous rooftop openings.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Protect people from falling through fragile roof lights with Kee Cover® Skylight Screens. Kee Cover has been specifically designed to provide an effective solution for covering unprotected roof lights without blocking out the light they are supposed to let into a building.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Fall Protection: Obstacles  

When access to an area on the roof is hampered by obstacles or changes in level, our Safe Access Platforms can be customized to meet your specific site requirements. Constructed from Kee Klamp® galvanized or Kee Lite® aluminum railings and components, our Rooftop Crossovers provide a robust and durable access solution to safely transverse rooftop areas without the hazard of climbing over obstructions. Modular in design for ease and speed of installation, SAPs are engineered to comply with current OSHA regulations and standards.



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kee Walk® is a slip-resistant walkway for workers accessing a roof to perform maintenance. The KeeWalk® system provides a safe, level rooftop walking surface with anti-slip features and protects the roof from unnecessary damage as it uniformly distributes the pedestrian load across the surface. Easy to install with pre-assembled standard lengths, this flexible, modular system can be adjusted on-site. For changes in elevation, Kee Walk Steps and a traverse option are also available for virtually any roof configuration from 0 to 35 degrees.


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Safety Railing Systems  

Invented by Kee Safety, Kee Klamp® modular railing systems use slip-on components to create strong and versatile safety barriers and structures. The flexible Kee Klamp® principle has been developed and refined over 75 years resulting in a versatile range of components suited for any safety requirement.Although steel pipe is an inherently efficient structural component, the difficulty in using steel pipe to form structures arises when joining segments to create a barrier. Threaded pipe must be supplied in specific, set lengths offering zero flexibility for installation. Welding is labor intensive, requires a highly skilled workforce, often special permits and specialized equipment. Kee Klamp® is the most trusted - and longest lasting - safety railing system in the fall prevention industry.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kee Lite® safety railing is made from high grade Aluminum Silicon Magnesium Alloy (A356-T6) for a lightweight, corrosion resistant, and strong alternative for the fabrication of safety barriers and structures. Due to its superior corrosion resistance, the Kee Lite® system is extremely low maintenance - even in the harshest environments such as wastewater treatment facilities or outdoor applications. At only one-third the weight of our cast iron fittings, and 75% of comparable tensile strength, Kee Lite® is a cost-effective solution to welded railing and offers a smooth aesthetic look and design to handrail and safety rail


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Kee® Access Railing System is engineered to equip architects, engineers, specifiers, builders, and contractors with the components necessary to easily construct and retrofit commercial and public structures to satisfy the requirements of the Americans with Disabilities Act(ADA), as well as state and local building codes. Easy to assemble and cost-effective, Kee® Access components are galvanized for low long-term maintenance and can be powder coated to any RAL System color.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS LEED

Everything you need for the Kwik Kit assembly is included in one box. Railing Uprights are pre-assembled to save you even more time and eliminate the guesswork of installation. Kwik Kit railing kits are quick to assemble using a hex key to tighten the large, easy to use set screws. The pre-packaged kit comes with 6-foot post spacing for straight sections, corner sections or extension sections. By using a combination of Straight, Corner, or Extension Kits, most any basic railing requirement can be accomplished.


Rated 5 based on 1 product reviews
SPECS CATALOGS

Safe Access Solutions  

Designed to provide safe access for factory and warehouse workers who are responsible for loading and unloading pallets onto mezzanine floors or raised working surfaces. Moving pallets around factories and warehouses can cause several safety issues. When a worker needs to load and unload pallets on mezzanine floors, they could end up falling from a height. Kee Pivot pallet gates eliminate this safety issue. A simple solution that results in employees always being separated from the hazard.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Mobile Work Platforms allow safe access to elevated work areas that are difficult to reach such as machinery, warehouse racking, welding or plastering at height or maintenance of tall vehicles and trains. Our platforms can be designed to suit virtually any requirement where off-the-shelf fabricated options, ladders or towers are not appropriate. Multi-purpose platforms are custom engineered and can be designed up to 3 meters in height. When higher access is required, the platform is constructed with an extra support arm.


Kee Safety mobile platforms are modular in design and utilize either Kee Lite® aluminum or Kee Klamp® galvanized railing and components to provide a secure, robust, corrosion resistant platform. Our exclusive modular design allows the platforms to be delivered and constructed quickly and easily, with minimal on-site disruption.


Rated 5 based on 1 product reviews
SPECS VIDEOS

Static Work Platforms are stationary, customized solutions that provide safe access to perform tasks at height. These corrosion-resistant access solutions are tailored to your specific on-site application or requirements. Available in light-weight aluminum or galvanized steel (Kee Lite® aluminum or Kee Klamp® cast iron), each platform is engineered to exceed OSHA safety standards. Static Platforms are flexible, durable, can be pre-assembled and effectively protect workers from hazards.


Rated 5 based on 1 product reviews
SPECS VIDEOS

Fall Protection: Lifelines and Anchors  

KeeLine® Pre-Engineered Horizontal Lifeline systems provide continuous fall protection when working at heights. Our 39-foot system supports up to three users and can be mounted either onto the roof surface or directly onto the building structure. The OSHA compliant KeeLine® fall protection system has been rigorously third-party tested and engineered with increased safety features including enhanced toggle fixings, a slimline corner design, stronger rivets, improved swage and reduced height intermediate uprights. Our unique,cost-effective horizontal life line system is designed for quick and efficient



Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Kee Anchor is a mobile, deadweight anchor device for use on roofs up to 5 degrees pitch, where the installation of collective protection or permanent anchor devices is not viable. Kee Anchor uses a central pedestal which allows the attachment of a safety harness and lanyard and raises the height at which the arrest force is applied.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Wireanka is a system of dead weight anchor devices that supports a flexible safety line at each anchor. Intended for use on flat roofs, in temporary situations, or where penetration of the roof surface must be avoided, KeeAnchor® Wireanka is ideal for use on larger roof areas where fall protection needs are greatest. The Wireanka system can be used on many roof surfaces in wet or dry conditions including asphalt, mineral felt, concrete, single-ply membrane and stone chippings (brushed) roofs.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Anchor Solutions for Safe Building Maintenance and Fall Protection

The Kee Post tie-off point acts as a roof anchor for the personal protection of workers carrying out roof-level maintenance operations. Tie-off points are designed for use on roofs where there are no permanent guardrails or other anchor devices.



Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS