Knape & Vogt Mfg. Co.
CONTENT

Adjustable Shelving

These highly versatile product designs will allow you to build shelving for any wall space with the ease of adjustability to suit your needs now and as they change in the future.
Rated 5 based on 1 product reviews

Fixed Utility Shelving Brackets

From folding to decorative to utility, KV offers a wide variety of wall mounted shelf brackets to suit your needs.
Rated 5 based on 1 product reviews

Decorative Shelving

From traditional to contemporary, KV offers a wide variety of shelving options for any wall application.
Rated 5 based on 1 product reviews

Decorative Brackets

Decorative and designer motifs in distinct styles and a variety of finishes to complement any decor.
Rated 5 based on 1 product reviews

Shelf Board

High quality with a variety of rich, attractive finishes and specially designed for our line of standards and brackets.
Rated 5 based on 1 product reviews

Barn Door Hardware

Knape & Vogt Barn Door Hardware is stunningly functional in myriad applications, including room dividers; lofts and offices; hotel closets and bathrooms; museums and galleries; bedrooms with en suite bathrooms; laundry rooms, kitchen/pantry divider; enclosures for wall-mounted TVs and much more. Available from KV distributors in North America. Stainless Steel Round Rail HardwareStainless Steel Flat Rail HardwareAluminum Round Track Barn Door HardwareAluminum Flat Rail Barn Door HardwareWall-Mount Door HardwareSteel Flat RailSteel Flat RailClick Here to View Brochure
Rated 5 based on 1 product reviews

Closet Hardware

Crafted with strength, beauty and innovation in mind, KV offers a variety of closet hardware to meet the needs of even the most demanding closet owner.
Rated 5 based on 1 product reviews

Closet Rods & Hardware

Stainless steel, brushed nickel and other on-trend finishes in lengths ranging from 44" fixed to 144" adjustable.
Rated 5 based on 1 product reviews

Closet Brackets

Shelf brackets plus closet rod/shelf bracket combinations in a range of sizes and weight capacities.
Rated 5 based on 1 product reviews

Closet Accessories

Hooks and sliding storage to increase closet capacity: clothing carrier, toHooks and sliding storage to increase closet capacity: clothing carrier, towel bar, hang rod, more.wel bar, hang rod, more.
Rated 5 based on 1 product reviews

Modular Closet System

Closet Culture' system is our heavy-duty modular closet with a decidedly upmarket appeal. The hang-rail based system is functional, beautiful and easy to install, now available at Menards stores in the U.S.
Rated 5 based on 1 product reviews

Light-Duty Ball-Bearing Cabinet Drawer Slides

Load class 35 lbs. - 75 lbs. Includes the 4430 with push-to-open functionality. For kitchen cabinets, bathroom vanities, cabinetry, desk and credenza box drawers, shallow drawers, keyboard trays, pullout shelves.
Rated 5 based on 1 product reviews

Medium-Duty Drawer Slides

Load class 75 lbs. - 120 lbs. Four distinct brand offerings in a drawer slide selection with a depth and breadth that is unparalleled in the industry.
Rated 5 based on 1 product reviews

Heavy-Duty Slides

Load class 125 lbs. - 200 lbs. For desk and credenza box drawers, lateral files, store fixtures, institutional furniture, pantries, tool storage, automotive interiors.
Rated 5 based on 1 product reviews

Extra Heavy-Duty Slides

Load class up to 500 lbs. For desk and credenza box drawers, lateral files, store fixtures, institutional furniture, pantries, tool storage, automotive interiors.
Rated 5 based on 1 product reviews

Overhead Storage Door Slides

Load class 20 lbs. Hinged door slides for office furniture overhead storage doors.
Rated 5 based on 1 product reviews

Pocket Cabinet Door Slides

Load class 30 lbs. & 75 lbs. Pivot slides for vertical doors in entertainment centers and storage cabinetry,
Rated 5 based on 1 product reviews

Pencil/Keyboard Drawer

Load class 75 lbs. For center or pencil drawers, keyboard drawers.
Rated 5 based on 1 product reviews

IT Server Rack

KV's solution for 1U and 2U server applications, featuring an ultra-slim width to maximize server chassis space. Supports dynamic loads up to 88 lbs. (40kg) and static loads up to 209 lbs. (95kg).
Rated 5 based on 1 product reviews

Medium-Duty Undermount Slides

Load class up to 75 lbs. Full extension undermount slides designed to highlight high-quality craftsmanship by concealing slide hardware.
Rated 5 based on 1 product reviews

Heavy-Duty Undermount Slides

Load class up to 120 lbs. Full-extension undermount slides designed to highlight high-quality craftsmanship by concealing slide hardware.
Rated 5 based on 1 product reviews

Roller Bearing Cabinet Drawer Slides

Load class 50 lbs. - 75 lbs. For kitchen cabinets, bathroom vanities, architectural woodwork.
Rated 5 based on 1 product reviews

Bi-Fold Doors

Bi-Fold doors are the versatile sliding door solution. Bi-Fold doors are applicable in a broad range of environments from pantries and closets, to room dividers, and laundry facilities. BIF-20S SeriesBIF-30S SeriesBIF-50S SeriesBIF-50A SeriesBIF-75A SeriesBIF-100A SeriesBIF-125A SeriesBi-Fold ComponentsClick Here to View Brochure
Rated 5 based on 1 product reviews

By-Pass Doors

BYP-50S Series BYP-60S Series BYP-60A Series BYP-60AFR Series BYP-60AFS Series BYP-60AFS3 Series BYP-60SW Series BYP-60AFW Series BYP-75AFW Series BYP-75S Series BYP-75A Series BYP-100A Series BYP-125A Series BYP-250A Series BYP-175I & 275I Series By-Pass Components Click Here to View Brochure
Rated 5 based on 1 product reviews

Pocket Frame Kits

Pocket Frame Kits make framing for pocket doors a snap. In addition to the pocket door track and carrier hardware, the kits include warp-proof, steel reinforced split studs, header nailing board, and doorway-end brackets, everything an installer needs to build perfectly aligned pocket door frames that will provide a lifetime of worry-free performance. PKF-75S SeriesPKF-100 SeriesPKF-150 SeriesPKF-250A SeriesPocket Frame ComponentsClick Here to View Brochure
Rated 5 based on 1 product reviews

Ergonomic Workspace Hardware

From keyboard trays to CPU holders, KV offers ergonomic solutions for every office environment.
Rated 5 based on 1 product reviews

Allegretto Height Adjustable Table Frame Kit

The Allegretto' Height Adjustable Table Frame Kit is KV's new, electric table frame that supports the "Sit-Stand Revolution." It is an important addition to our Sit-Stand portfolio of ergonomic products designed to work in today's streamlined office.
Rated 5 based on 1 product reviews

New - Altissimo™ Desktop Sit-Stand Workstation

The Altissimo' Sit-Stand Workstation attaches to an existing desk and promotes a healthier work environment by allowing users to easily move from a seated to a standing position in one smooth and effortless motion.
Rated 5 based on 1 product reviews

New - Altissimo-Prime Sit-Stand Single-surface height adjustment

The Altissimo-Prime™ Desktop Sit-Stand Workstation attaches easily to the rear of an existing desk. A gas-assist counter balance arm allows users to raise and lower the workstation effortlessly, moving from a seated to a standing position in one smooth, graceful motion.
Rated 5 based on 1 product reviews

New - Volante Desktop Sit-Stand

Supplied as a pre-assembled solution for quick and easy set-up, the Volante' is the perfect remedy for users who want a simple desktop sit-stand workstation. Gas-assist height adjustment technology provides for smooth operation with infinite height setting positions, allowing users to select their ideal ergonomic height with a positive lock.
Rated 5 based on 1 product reviews

New - Aria Fixed Height Keyboard Arm

Positioning the tray 4" below the work surface, Aria allows height adjustable tables to meet HFES or ANSI/BIFMA keyboard height requirements for the 5th percentile seated female.
Rated 5 based on 1 product reviews

New - Legato and Staccato Keyboard Arms

The Legato and Staccato Keyboard Arms lead our lineup for refined design, ergonomic features and exceptionally high stability. These arms are ANSI/HFES, 100-2007 and BIFMA G1-2002 compliant by meeting the adjustment guidelines for users from the 5th percentile female seated to the 95th percentile male seated, while conforming to the operator's knee-clearance requirements.
Rated 5 based on 1 product reviews

New - Tenor Trackless Keyboard Arm

Specifically engineered to fit on height-adjustable tables, benching systems and shallow work surfaces, the revolutionary Tenor' Trackless Keyboard Arm (model series 8482) fully stores without the need of a storage track, yet provides the full ergonomic functionality of our other keyboard arm families.
Rated 5 based on 1 product reviews

Monitor Arms

Our line of monitor arms provides the ideal solution to support flat panel displays and help clear desks of clutter. Our product features range from sleek design and easy installation to integrated cable management and ergonomic peripheral support. Tempo Dual Screen Monitor ArmConcerto Monitor ArmXtend Monitor ArmPresto Monitor Trim-LiftErgonomic Monitor Accessories
Rated 5 based on 1 product reviews

Wall Systems

High quality HEAVYWEIGHT', FAST-MOUNTA®, TAP-MOUNTA® and MATRIX brand systems that are adjustable, versatile and easy to install, with the heavy-duty benefits needed in garage storage.
Rated 5 based on 1 product reviews

Wall Kits

Unused space becomes useful storage with five different sturdy, space-saving units from HyLoftA® and John Sterling'-including a sports ball rack.
Rated 5 based on 1 product reviews

HyLoft® Ceiling Storage

Ceiling-mount storage units create sturdy, convenient storage lofts from unused space.
Rated 5 based on 1 product reviews

HyLoft® Tire Storage

Keep tires safe, off the floor, and ready for use with easy-to-install folding, fixed and heavy-duty fixed rack options.
Rated 5 based on 1 product reviews

Ball Rack

The John Sterling Ball Rack holds 7 full-size sports balls on sturdy wire racks. It features a space-saving design that fits easily between garage doors. Install vertically or in a side-by-side configuration that puts balls at a low level for easy access by kids. Sports balls not included.
Rated 5 based on 1 product reviews

Kitchen & Bath Storage

A complete line of kitchen and bath storage products designed to ease our messy, time-stressed, overflowing-with-stuff lives. Practical yet innovative. Hard-working yet graceful. Technically advanced yet user-friendly.
Rated 5 based on 1 product reviews

Waste & Recycling

Smart options for maximizing usable cabinet space and keeping kitchens clean.
Rated 5 based on 1 product reviews

Lazy Susans

Durable wood, wire or polymer units in a range of configurations and shelf type to complement any kitchen. Learn More
Rated 5 based on 1 product reviews

Drawer Inserts & Sink Front Trays

Add storage and minimize clutter with easy to install units in a variety of styles and finishes.
Rated 5 based on 1 product reviews

Pull-Out Systems

High performing organizers, roll-outs, wire baskets and more to maximize storage in the kitchen and bath.
Rated 5 based on 1 product reviews

Specialty Storage

Convenient storage including spice rack, towel bar, tray divider, stemware holder, more.
Rated 5 based on 1 product reviews

Specialty Hardware

From hinges to locks, mirror clips, glass clips and other specialty fittings, Knape & Vogt offers a vast array of cabinet and builders hardware.
Rated 5 based on 1 product reviews

Door & Mirror Hardware

A wide array of specialty hardware provides countless ways to move and secure glass and mirror doors and panels.
Rated 5 based on 1 product reviews

Sliding Glass Door Hardware

Aluminum and ball-bearing track systems for display cases and other small to medium installations.
Rated 5 based on 1 product reviews

Sliding Wood Door Hardware

A wide range of sheaves, rollers and tracks in a variety of finishes to accommodate small to larger installations.
Rated 5 based on 1 product reviews

Drawer Accessories

Locks, pulls, index followers and label holders for custom-built drawers in any application.
Rated 5 based on 1 product reviews

Cabinet Hardware

Precision built steel hinges, joint fasteners and surface fasteners for custom projects.
Rated 5 based on 1 product reviews

Dual Folding Monitor Arm

A custom, integrated dual monitor support with easy, simultaneous inward folding of both arms
Rated 5 based on 1 product reviews

Custom Keyboard Arm for Medical Cart

Shorter, custom solution for an ergonomic keyboard support for a medical cart.
Rated 5 based on 1 product reviews

Custom Monitor Mount for Medical Cart

Adjustable monitor mount for medical cartAesthetic integration in style and color Adjustability for a wide range of monitor weights Side-to-side swivel Integrated cable management
Rated 5 based on 1 product reviews

Resource Library

Catalogs, brochures, install sheets, videos, 2D and 3D CAD drawings (for slides only) and more-here's where you can find all the resources, tools and supplemental information available on this site
Rated 5 based on 1 product reviews